Item # |
Voltage |
Frequency |
Current |
Contact Poles |
Relay Features |
Relay Type |
|---|---|---|---|---|---|---|
| 286XCXCL-010-120VAC | N/A 120 | N/A VAC | N/A 10A | N/A 3PDT | N/A 11 Terminal Square Base, Indicator Lamp, Polycarbonate Cover, Adjustable 1-10 second On-Delay | N/A ON-Delay Timer |
| 287XAX100 | N/A 125 | N/A VDC | N/A 10A | N/A | N/A | N/A |
| 287XAXC-001-115/125VDC | N/A 115/125 | N/A VDC | N/A 10A | N/A | N/A | N/A |
| 287XAXC-001-120VAC | N/A 120 | N/A VAC | N/A 10A | N/A | N/A | N/A |
| 287XAXC-001-12VDC | N/A 12 | N/A VDC | N/A 10A | N/A | N/A | N/A |
| 287XAXC-001-240VAC | N/A 240 | N/A VAC | N/A 10A | N/A | N/A | N/A |
| 287XAXC-001-24VAC | N/A 24 | N/A VAC | N/A 10A | N/A | N/A | N/A |
| 287XAXC-001-24VDC | N/A 24 | N/A VDC | N/A 10A | N/A | N/A | N/A |
| 287XAXC-001-48VDC | N/A 48 | N/A VDC | N/A 10A | N/A | N/A | N/A |
| 287XAXC-001R-120VAC | N/A 120 | N/A VAC | N/A 10A | N/A | N/A | N/A |
| 287XAXC-002-115/125VDC | N/A 115/125 | N/A VDC | N/A 10A | N/A | N/A | N/A |
| 287XAXC-002-120VAC | N/A 120 | N/A VAC | N/A 10A | N/A | N/A | N/A |
| 287XAXC-002-12VDC | N/A 12 | N/A VDC | N/A 10A | N/A | N/A | N/A |
| 287XAXC-002-240VAC | N/A 240 | N/A VAC | N/A 10A | N/A | N/A | N/A |
| 287XAXC-002-24VAC | N/A 24 | N/A VAC | N/A 10A | N/A | N/A | N/A |
| 287XAXC-002-24VDC | N/A 24 | N/A VDC | N/A 10A | N/A | N/A | N/A |
| 287XAXC-002-48VDC | N/A 48 | N/A VDC | N/A 10A | N/A | N/A | N/A |
| 287XAXC-010-115/125VDC | N/A 115/125 | N/A VDC | N/A 10A | N/A | N/A | N/A |
| 287XAXC-010-120VAC | N/A 120 | N/A VAC | N/A 10A | N/A | N/A | N/A |
| 287XAXC-010-12VDC | N/A 12 | N/A VDC | N/A 10A | N/A | N/A | N/A |
| 287XAXC-010-240VAC | N/A 240 | N/A VAC | N/A 10A | N/A | N/A | N/A |
| 287XAXC-010-24VAC | N/A 24 | N/A VAC | N/A 10A | N/A | N/A | N/A |
| 287XAXC-010-24VDC | N/A 24 | N/A VDC | N/A 10A | N/A | N/A | N/A |
| 287XAXC-010-48VDC | N/A 48 | N/A VDC | N/A 10A | N/A | N/A | N/A |
| 287XAXC-030-115/125VDC | N/A 115/125 | N/A VDC | N/A 10A | N/A | N/A | N/A |