Print Back
Struthers-Dunn-Concert-of-Relays
Unit of Measure
« 141 142 143 144 145 »  

Item #

Voltage

Frequency

Current

Contact Poles

Relay Features

Relay Type

287XAXC-030-120VAC N/A 120 N/A VAC N/A 10A N/A N/A N/A
287XAXC-030-12VDC N/A 12 N/A VDC N/A 10A N/A N/A N/A
287XAXC-030-240VAC N/A 240 N/A VAC N/A 10A N/A N/A N/A
287XAXC-030-24VAC N/A 24 N/A VAC N/A 10A N/A N/A N/A
287XAXC-030-24VDC N/A 24 N/A VDC N/A 10A N/A N/A N/A
287XAXC-030-48VDC N/A 48 N/A VDC N/A 10A N/A N/A N/A
287XAXC-030R-12VDC N/A 12 N/A VDC N/A 10A N/A N/A N/A
287XAXC-060-115/125VDC N/A 115/125 N/A VDC N/A 10A N/A N/A N/A
287XAXC-060-120VAC N/A 120 N/A VAC N/A 10A N/A N/A N/A
287XAXC-060-12VDC N/A 12 N/A VDC N/A 10A N/A N/A N/A
287XAXC-060-240VAC N/A 240 N/A VAC N/A 10A N/A N/A N/A
287XAXC-060-24VAC N/A 24 N/A VAC N/A 10A N/A N/A N/A
287XAXC-060-24VDC N/A 24 N/A VDC N/A 10A N/A N/A N/A
287XAXC-060-48VDC N/A 48 N/A VDC N/A 10A N/A N/A N/A
287XAXC-180-115/125VDC N/A 115/125 N/A VDC N/A 10A N/A N/A N/A
287XAXC-180-120VAC N/A 120 N/A VAC N/A 10A N/A N/A N/A
287XAXC-180-12VDC N/A 12 N/A VDC N/A 10A N/A N/A N/A
287XAXC-180-240VAC N/A 240 N/A VAC N/A 10A N/A N/A N/A
287XAXC-180-24VAC N/A 24 N/A VAC N/A 10A N/A N/A N/A
287XAXC-180-24VDC N/A 24 N/A VDC N/A 10A N/A N/A N/A
287XAXC-180-48VDC N/A 48 N/A VDC N/A 10A N/A N/A N/A
287XAXC-300-115/125VDC N/A 115/125 N/A VDC N/A 10A N/A N/A N/A
287XAXC-300-12VDC N/A 12 N/A VDC N/A 10A N/A N/A N/A
287XAXC-300-240VAC N/A 240 N/A VAC N/A 10A N/A N/A N/A
287XAXC-300-24VAC N/A 24 N/A VAC N/A 10A N/A N/A N/A
Unit of Measure
« 141 142 143 144 145 »