Item # |
Voltage |
Frequency |
Current |
Contact Poles |
Relay Features |
Relay Type |
|---|---|---|---|---|---|---|
| 287XAXC-300-24VDC | N/A 24 | N/A VDC | N/A 10A | N/A | N/A | N/A |
| 287XAXC-300-48VDC | N/A 48 | N/A VDC | N/A 10A | N/A | N/A | N/A |
| 287XAXC-5F-120VAC | N/A 120 | N/A VAC | N/A 10A | N/A | N/A | N/A |
| 287XAXCS2-180-115/125VDC | N/A 115/125 | N/A VDC | N/A 10A | N/A | N/A | N/A |
| 287XAXCT-030-120VAC | N/A 120 | N/A VAC | N/A 10A | N/A | N/A | N/A |
| 287XBX100 | N/A 36.5 | N/A VDC | N/A 10A | N/A | N/A | N/A |
| 287XBX101 | N/A 24 | N/A VDC | N/A 10A | N/A | N/A | N/A |
| 287XBX103 | N/A 36 | N/A VDC | N/A 10A | N/A | N/A | N/A |
| 287XBX104 | N/A 24 | N/A VDC | N/A 10A | N/A | N/A | N/A |
| 287XBX105 | N/A 24 | N/A VDC | N/A 10A | N/A | N/A | N/A |
| 287XBX69C-300-125VDC | N/A 125 | N/A VDC | N/A 10A | N/A | N/A | N/A |
| 287XBXC-0.1F-24VDC | N/A 24 | N/A VDC | N/A 10A | N/A | N/A | N/A |
| 287XBXC-001-115/125VDC | N/A 115/125 | N/A VDC | N/A 10A | N/A | N/A | N/A |
| 287XBXC-001-120VAC | N/A 120 | N/A VAC | N/A 10A | N/A | N/A | N/A |
| 287XBXC-001-12VDC | N/A 12 | N/A VDC | N/A 10A | N/A | N/A | N/A |
| 287XBXC-001-240VAC | N/A 240 | N/A VAC | N/A 10A | N/A | N/A | N/A |
| 287XBXC-001-24VAC | N/A 24 | N/A VAC | N/A 10A | N/A | N/A | N/A |
| 287XBXC-001-24VDC | N/A 24 | N/A VDC | N/A 10A | N/A | N/A | N/A |
| 287XBXC-001-48VDC | N/A 48 | N/A VDC | N/A 10A | N/A | N/A | N/A |
| 287XBXC-002-115/125VDC | N/A 115/125 | N/A VDC | N/A 10A | N/A | N/A | N/A |
| 287XBXC-002-120VAC | N/A 120 | N/A VAC | N/A 10A | N/A | N/A | N/A |
| 287XBXC-002-12VDC | N/A 12 | N/A VDC | N/A 10A | N/A | N/A | N/A |
| 287XBXC-002-240VAC | N/A 240 | N/A VAC | N/A 10A | N/A | N/A | N/A |
| 287XBXC-002-24VAC | N/A 24 | N/A VAC | N/A 10A | N/A | N/A | N/A |
| 287XBXC-002-24VDC | N/A 24 | N/A VDC | N/A 10A | N/A | N/A | N/A |