Item # |
Voltage |
Frequency |
Current |
Contact Poles |
Relay Features |
Relay Type |
|---|---|---|---|---|---|---|
| 287XBXC-002-48VDC | N/A 48 | N/A VDC | N/A 10A | N/A | N/A | N/A |
| 287XBXC-002R-24VDC | N/A 24 | N/A VDC | N/A 10A | N/A | N/A | N/A |
| 287XBXC-010-115/125VDC | N/A 115/125 | N/A VDC | N/A 10A | N/A | N/A | N/A |
| 287XBXC-010-120VAC | N/A 120 | N/A VAC | N/A 10A | N/A | N/A | N/A |
| 287XBXC-010-12VDC | N/A 12 | N/A VDC | N/A 10A | N/A | N/A | N/A |
| 287XBXC-010-240VAC | N/A 240 | N/A VAC | N/A 10A | N/A | N/A | N/A |
| 287XBXC-010-24VAC | N/A 24 | N/A VAC | N/A 10A | N/A | N/A | N/A |
| 287XBXC-010-24VDC | N/A 24 | N/A VDC | N/A 10A | N/A | N/A | N/A |
| 287XBXC-010-48VDC | N/A 48 | N/A VDC | N/A 10A | N/A | N/A | N/A |
| 287XBXC-010R-120VAC | N/A 120 | N/A VAC | N/A 10A | N/A | N/A | N/A |
| 287XBXC-030-115/125VDC | N/A 115/125 | N/A VDC | N/A 10A | N/A | N/A | N/A |
| 287XBXC-030-12VDC | N/A 12 | N/A VDC | N/A 10A | N/A | N/A | N/A |
| 287XBXC-030-240VAC | N/A 240 | N/A VAC | N/A 10A | N/A | N/A | N/A |
| 287XBXC-030-24VAC | N/A 24 | N/A VAC | N/A 10A | N/A | N/A | N/A |
| 287XBXC-030-24VDC | N/A 24 | N/A VDC | N/A 10A | N/A | N/A | N/A |
| 287XBXC-030-48VDC | N/A 48 | N/A VDC | N/A 10A | N/A | N/A | N/A |
| 287XBXC-030R-12VDC | N/A 12 | N/A VDC | N/A 10A | N/A | N/A | N/A |
| 287XBXC-030R-24VAC | N/A 24 | N/A VAC | N/A 10A | N/A | N/A | N/A |
| 287XBXC-030R-24VDC | N/A 24 | N/A VDC | N/A 10A | N/A | N/A | N/A |
| 287XBXC-060-115/125VDC | N/A 115/125 | N/A VDC | N/A 10A | N/A | N/A | N/A |
| 287XBXC-060-12VDC | N/A 12 | N/A VDC | N/A 10A | N/A | N/A | N/A |
| 287XBXC-060-240VAC | N/A 240 | N/A VAC | N/A 10A | N/A | N/A | N/A |
| 287XBXC-060-24VAC | N/A 24 | N/A VAC | N/A 10A | N/A | N/A | N/A |
| 287XBXC-060-24VDC | N/A 24 | N/A VDC | N/A 10A | N/A | N/A | N/A |
| 287XBXC-060-48VDC | N/A 48 | N/A VDC | N/A 10A | N/A | N/A | N/A |