Item # |
Voltage |
Frequency |
Current |
Contact Poles |
Relay Features |
Relay Type |
|---|---|---|---|---|---|---|
| 287XBXC-060R-120VAC | N/A 120 | N/A VAC | N/A 10A | N/A | N/A | N/A |
| 287XBXC-180-115/125VDC | N/A 115/125 | N/A VDC | N/A 10A | N/A | N/A | N/A |
| 287XBXC-180-120VAC | N/A 120 | N/A VAC | N/A 10A | N/A | N/A | N/A |
| 287XBXC-180-12VDC | N/A 12 | N/A VDC | N/A 10A | N/A | N/A | N/A |
| 287XBXC-180-240VAC | N/A 240 | N/A VAC | N/A 10A | N/A | N/A | N/A |
| 287XBXC-180-24VAC | N/A 24 | N/A VAC | N/A 10A | N/A | N/A | N/A |
| 287XBXC-180-24VDC | N/A 24 | N/A VDC | N/A 10A | N/A | N/A | N/A |
| 287XBXC-180-48VDC | N/A 48 | N/A VDC | N/A 10A | N/A | N/A | N/A |
| 287XBXC2-001R-120VAC | N/A 120 | N/A VAC | N/A 10A | N/A | N/A | N/A |
| 287XBXC2Y-030-12VDC | N/A 12 | N/A VDC | N/A 5A Silver Contacts | N/A | N/A | N/A |
| 287XBXC-300-115/125VDC | N/A 115/125 | N/A VDC | N/A 10A | N/A | N/A | N/A |
| 287XBXC-300-120VAC | N/A 120 | N/A VAC | N/A 10A | N/A | N/A | N/A |
| 287XBXC-300-12VDC | N/A 12 | N/A VDC | N/A 10A | N/A | N/A | N/A |
| 287XBXC-300-240VAC | N/A 240 | N/A VAC | N/A 10A | N/A | N/A | N/A |
| 287XBXC-300-24VAC | N/A 24 | N/A VAC | N/A 10A | N/A | N/A | N/A |
| 287XBXC-300-24VDC | N/A 24 | N/A VDC | N/A 10A | N/A | N/A | N/A |
| 287XBXC-300-48VDC | N/A 48 | N/A VDC | N/A 10A | N/A | N/A | N/A |
| 287XBXC97-001-120VAC | N/A 120 | N/A VAC | N/A 10A | N/A | N/A | N/A |
| 287XBXCS2-001-120VAC | N/A 120 | N/A VAC | N/A 10A | N/A | N/A | N/A |
| 287XBXCS2-001-24VDC | N/A 24 | N/A VDC | N/A 10A | N/A | N/A | N/A |
| 292XAX101 | N/A 12 | N/A VDC | N/A | N/A | N/A | N/A |
| 292XAX102 | N/A 0.4 A | N/A DC | N/A | N/A | N/A | N/A |
| 292XAX103 | N/A 0.68 A | N/A AC | N/A | N/A | N/A | N/A |
| 292XAXC-0.4A DC | N/A 0.4 A | N/A DC | N/A | N/A | N/A | N/A |
| 292XAXC-11.1mA DC | N/A 11.1 mA | N/A DC | N/A | N/A | N/A | N/A |