Item # |
Voltage |
Frequency |
Current |
Contact Poles |
Relay Features |
Relay Type |
|---|---|---|---|---|---|---|
| 292XAXC-16.3mA DC | N/A 16.3 mA | N/A DC | N/A | N/A | N/A | N/A |
| 292XAXC1-7mA DC | N/A 7 mA | N/A DC | N/A | N/A | N/A | N/A |
| 292XAXC-2.5mA DC | N/A 2.5 mA | N/A DC | N/A | N/A | N/A | N/A |
| 292XAXC-3.5mA DC | N/A 3.5 mA | N/A DC | N/A | N/A | N/A | N/A |
| 292XAXC-48mA DC | N/A 48 mA | N/A DC | N/A | N/A | N/A | N/A |
| 292XAXC-5mA DC | N/A 5 mA | N/A DC | N/A 5A | N/A SPDT | N/A Sensitive Coil, Square Base, 3/16" Treminals, Socket mountable (SK-SQB11-DS), | N/A Low Current Sensitive Relay |
| 292XAXC-7mA DC | N/A 7 mA | N/A DC | N/A | N/A | N/A | N/A |
| 292XAXCS2-7mA DC | N/A 7 mA | N/A DC | N/A | N/A | N/A | N/A |
| 292XAXCS2M-11.1mA DC | N/A 11.1mA | N/A DC | N/A | N/A | N/A | N/A |
| 292XBXC-10mA DC | N/A 10 mA | N/A DC | N/A | N/A | N/A | N/A |
| 292XBXC1-10mA DC | N/A 10 mA | N/A DC | N/A | N/A | N/A | N/A |
| 292XBXC1-15.8mA DC | N/A 15.8 mA | N/A DC | N/A | N/A | N/A | N/A |
| 292XBXC-15.8mA DC | N/A 15.8 mA | N/A DC | N/A | N/A | N/A | N/A |
| 292XBXC-23.1mA DC | N/A 23.1 mA | N/A DC | N/A | N/A | N/A | N/A |
| 292XBXC-3.5mA DC | N/A 3.5 mA | N/A DC | N/A | N/A | N/A | N/A |
| 292XBXC-5mA DC | N/A 5 mA | N/A DC | N/A 5A | N/A DPDT | N/A Sensitive Coil, Square Base, 3/16" Treminals, Socket mountable (SK-SQB11-DS), | N/A Low Current Sensitive Relay |
| 292XBXC-7mA DC | N/A 7 mA | N/A DC | N/A | N/A | N/A | N/A |
| 292XBXCL-5mA DC | N/A 5 mA | N/A DC | N/A | N/A | N/A | N/A |
| 292XBXCM-7mA DC | N/A 7 mA | N/A DC | N/A | N/A | N/A | N/A |
| 292XBXCS1-10mA DC | N/A 10 mA | N/A DC | N/A | N/A | N/A | N/A |
| 292XBXCS2-10mA DC | N/A 10 mA | N/A DC | N/A | N/A | N/A | N/A |
| 292XCX100 | N/A 12 mA | N/A DC | N/A | N/A | N/A | N/A |
| 292XCX101 | N/A 24 | N/A VDC | N/A | N/A | N/A | N/A |
| 292XCX69C-6mA DC | N/A 6 mA | N/A DC | N/A | N/A | N/A | N/A |
| 292XCXC100 | N/A 28 | N/A VDC | N/A | N/A | N/A | N/A |