Print Back
Struthers-Dunn-Concert-of-Relays
Unit of Measure
« 151 152 153 154 155 »  

Item #

Voltage

Frequency

Current

Contact Poles

Relay Features

Relay Type

306XDXC-10F-38VDC N/A 38 N/A VDC N/A N/A N/A N/A
306XDXC-180-115/125VDC N/A 115/125 N/A VDC N/A N/A N/A N/A
306XDXC-180-120VAC N/A 120 N/A VAC N/A N/A N/A N/A
306XDXC-180-12VDC N/A 12 N/A VDC N/A N/A N/A N/A
306XDXC-180-240VAC N/A 240 N/A VAC N/A N/A N/A N/A
306XDXC-180-24VAC N/A 24 N/A VAC N/A N/A N/A N/A
306XDXC-180-24VDC N/A 24 N/A VDC N/A N/A N/A N/A
306XDXC-180-48VDC N/A 48 N/A VDC N/A N/A N/A N/A
306XDXC2F-.05-36VDC N/A 36 N/A VDC N/A N/A N/A N/A
306XDXC-2F-24VDC N/A 24 N/A VDC N/A N/A N/A N/A
306XDXC-300-115/125VDC N/A 115/125 N/A VDC N/A N/A N/A N/A
306XDXC-300-120VAC N/A 120 N/A VAC N/A N/A N/A N/A
306XDXC-300-12VDC N/A 12 N/A VDC N/A N/A N/A N/A
306XDXC-300-240VAC N/A 240 N/A VAC N/A N/A N/A N/A
306XDXC-300-24VAC N/A 24 N/A VAC N/A N/A N/A N/A
306XDXC-300-24VDC N/A 24 N/A VDC N/A N/A N/A N/A
306XDXC-300-48VDC N/A 48 N/A VDC N/A N/A N/A N/A
306XDXC-50F-120VAC N/A 120 N/A VAC N/A N/A N/A N/A
306XDXC-5F-38VDC N/A 38 N/A VDC N/A N/A N/A N/A
306XDXC-60F-120VAC N/A 120 N/A VAC N/A N/A N/A N/A
306XDXCY-002-24VDC N/A 24 N/A VDC N/A N/A N/A N/A
306XDXCY-030-120VAC N/A 120 N/A VAC N/A N/A N/A N/A
308XDXCMT-12VDC N/A 12 N/A VDC N/A N/A N/A N/A
308XDXCT-12VDC N/A 12 N/A VDC N/A N/A N/A N/A
311AXA102 N/A 120 N/A VAC N/A 5Amp N/A SPST-NO, SPST-NC N/A N/A Sequencing Relay
Unit of Measure
« 151 152 153 154 155 »