Print Back
Struthers-Dunn-Concert-of-Relays
Unit of Measure
« 151 152 153 154 155 »  

Item #

Voltage

Frequency

Current

Contact Poles

Relay Features

Relay Type

311AXAPR-115/125VDC N/A 115/125 N/A VDC N/A 5Amp N/A SPST-NO, SPST-NC N/A Transfer on Release N/A Sequencing Relay
311BXX164 N/A 120 N/A VAC N/A 5Amp N/A DPST-NO N/A N/A Sequencing Relay
311XBX103 N/A 24 N/A VAC N/A 5Amp N/A DPDT N/A N/A Sequencing Relay
311XBX104 N/A 120 N/A VAC N/A 5Amp N/A DPDT N/A N/A Sequencing Relay
311XBX109 N/A 24 N/A VAC N/A 5Amp N/A DPDT N/A N/A Sequencing Relay
311XBX113 N/A 120 N/A VAC N/A 5Amp N/A DPDT N/A N/A Sequencing Relay
311XBX115 N/A 24 N/A VAC N/A 5Amp N/A DPDT N/A N/A Sequencing Relay
A311XBX-115/125VDC N/A 115/125 N/A VDC N/A 5Amp N/A DPDT N/A N/A Sequencing Relay
311XBX117 N/A 25 N/A VDC N/A 5Amp N/A DPDT N/A N/A Sequencing Relay
311XBX118 N/A 24 N/A VDC N/A 5Amp N/A DPDT N/A N/A Sequencing Relay
311XBX119 N/A 24 N/A VAC N/A 5Amp N/A DPDT N/A N/A Sequencing Relay
311XBX120 N/A 24 N/A VDC N/A 5Amp N/A DPDT N/A N/A Sequencing Relay
A311XBX-120VAC N/A 120 N/A VAC N/A 5Amp N/A DPDT N/A N/A Sequencing Relay
311XBX121 N/A 120 N/A VAC N/A 5Amp N/A DPDT N/A N/A Sequencing Relay
311XBX122 N/A 120 N/A VAC N/A 5Amp N/A DPDT N/A N/A Sequencing Relay
311XBX123 N/A 12 N/A VAC N/A 5Amp N/A DPDT N/A N/A Sequencing Relay
311XBX124 N/A 24 N/A VAC N/A 5Amp N/A DPDT N/A N/A Sequencing Relay
311XBX126 N/A 36 N/A VDC N/A 5Amp N/A DPDT N/A N/A Sequencing Relay
311XBX127 N/A 120 N/A VAC N/A 5Amp N/A DPDT N/A N/A Sequencing Relay
311XBX128 N/A 24 N/A VAC N/A 5Amp N/A DPDT N/A N/A Sequencing Relay
A311XBX-12VDC N/A 12 N/A VDC N/A 5Amp N/A DPDT N/A N/A Sequencing Relay
311XBX130 N/A 24 N/A VDC N/A 5Amp N/A DPDT N/A N/A Sequencing Relay
311XBX131 N/A 120 N/A VAC N/A 5Amp N/A DPDT N/A N/A Sequencing Relay
311XBX132 N/A 120 N/A VAC N/A 5Amp N/A DPDT N/A N/A Sequencing Relay
311XBX133 N/A 120 N/A VAC N/A 5Amp N/A DPDT N/A N/A Sequencing Relay
Unit of Measure
« 151 152 153 154 155 »