Print Back
Struthers-Dunn-Concert-of-Relays
Unit of Measure
« 151 152 153 154 155 »  

Item #

Voltage

Frequency

Current

Contact Poles

Relay Features

Relay Type

311XBX134 N/A 120 N/A VAC N/A 5Amp N/A DPDT N/A N/A Sequencing Relay
311XBX135 N/A 48 N/A VDC N/A 5Amp N/A DPDT N/A N/A Sequencing Relay
311XBX137 N/A 120 N/A VAC N/A 5Amp N/A DPDT N/A N/A Sequencing Relay
311XBX138 N/A 120 N/A VAC N/A 5Amp N/A DPDT N/A N/A Sequencing Relay
311XBX139 N/A 120 N/A VAC N/A 5Amp N/A DPDT N/A N/A Sequencing Relay
311XBX141 N/A 120 N/A VAC N/A 5Amp N/A DPDT N/A N/A Sequencing Relay
311XBX142 N/A 120 N/A VAC N/A 5Amp N/A DPDT N/A N/A Sequencing Relay
311XBX143 N/A 120 N/A VAC N/A 5Amp N/A DPDT N/A N/A Sequencing Relay
311XBX145 N/A 120 N/A VAC N/A 5Amp N/A DPDT N/A N/A Sequencing Relay
311XBX146 N/A 12 N/A VDC N/A 5Amp N/A DPDT N/A N/A Sequencing Relay
311XBX147 N/A 12 N/A VAC N/A 5Amp N/A DPDT N/A N/A Sequencing Relay
311XBX148 N/A 6 N/A VAC N/A 5Amp N/A DPDT N/A N/A Sequencing Relay
311XBX149 N/A 125 N/A VDC N/A 5Amp N/A DPDT N/A N/A Sequencing Relay
311XBX150 N/A 32 N/A VDC N/A 5Amp N/A DPDT N/A N/A Sequencing Relay
311XBX151 N/A 24 N/A VAC N/A 5Amp N/A DPDT N/A N/A Sequencing Relay
311XBX152 N/A 24 N/A VDC N/A 5Amp N/A DPDT N/A N/A Sequencing Relay
311XBX153 N/A 24 N/A VAC N/A 5Amp N/A DPDT N/A N/A Sequencing Relay
311XBX154 N/A 120 N/A VAC N/A 5Amp N/A DPDT N/A N/A Sequencing Relay
311XBX155 N/A 28 N/A VDC N/A 5Amp N/A DPDT N/A N/A Sequencing Relay
311XBX156 N/A 120 N/A VAC N/A 5Amp N/A DPDT N/A N/A Sequencing Relay
311XBX157 N/A 120 N/A VAC N/A 5Amp N/A DPDT N/A N/A Sequencing Relay
311XBX158 N/A 24 N/A VDC N/A 5Amp N/A DPDT N/A N/A Sequencing Relay
311XBX159 N/A 240 N/A VAC N/A 5Amp N/A DPDT N/A N/A Sequencing Relay
311XBX160 N/A 12 N/A VDC N/A 5Amp N/A DPDT N/A N/A Sequencing Relay
311XBX161 N/A 24 N/A VAC N/A 5Amp N/A DPDT N/A N/A Sequencing Relay
Unit of Measure
« 151 152 153 154 155 »