Item # |
Voltage |
Frequency |
Current |
Contact Poles |
Relay Features |
Relay Type |
|---|---|---|---|---|---|---|
| 311XBX162 | N/A 12 | N/A VDC | N/A 5Amp | N/A DPDT | N/A | N/A Sequencing Relay |
| 311XBX163 | N/A 240 | N/A VAC | N/A 5Amp | N/A DPDT | N/A | N/A Sequencing Relay |
| 311XBX164 | N/A 24 | N/A VAC | N/A 5Amp | N/A DPDT | N/A | N/A Sequencing Relay |
| A311XBX-240VAC | N/A 240 | N/A VAC | N/A 5Amp | N/A DPDT | N/A | N/A Sequencing Relay |
| A311XBX-24VAC | N/A 24 | N/A VAC | N/A 5Amp | N/A DPDT | N/A | N/A Sequencing Relay |
| A311XBX-24VDC | N/A 24 | N/A VDC | N/A 5Amp | N/A DPDT | N/A | N/A Sequencing Relay |
| 311XBX262 | N/A 6 | N/A VAC | N/A 5Amp | N/A DPDT | N/A | N/A Sequencing Relay |
| A311XBX48P-120VAC | N/A 120 | N/A VAC | N/A 5Amp | N/A DPDT | N/A | N/A Sequencing Relay |
| A311XBX48P-240VAC | N/A 240 | N/A VAC | N/A 5Amp | N/A DPDT | N/A | N/A Sequencing Relay |
| A311XBX48P-24VAC | N/A 24 | N/A VAC | N/A 5Amp | N/A DPDT | N/A | N/A Sequencing Relay |
| 311XBX48P-24VDC | N/A 24 | N/A VDC | N/A 5Amp | N/A DPDT | N/A | N/A Sequencing Relay |
| A311XBX48PR-120VAC | N/A 120 | N/A VAC | N/A 5Amp | N/A DPDT | N/A Transfer on Release | N/A Sequencing Relay |
| A311XBX48PR-24VAC | N/A 24 | N/A VAC | N/A 5Amp | N/A DPDT | N/A Transfer on Release | N/A Sequencing Relay |
| A311XBX-6VAC | N/A 6 | N/A VAC | N/A 5Amp | N/A DPDT | N/A | N/A Sequencing Relay |
| A311XBXH17 | N/A 24 | N/A VAC | N/A 5Amp | N/A DPDT | N/A | N/A Sequencing Relay |
| A311XBX-H17 | N/A 120 | N/A VAC | N/A 5Amp | N/A DPDT | N/A | N/A Sequencing Relay |
| A311XBX-H4 | N/A 120 | N/A VAC | N/A 5Amp | N/A DPDT | N/A | N/A Sequencing Relay |
| A311XBXP-100VAC | N/A 100 | N/A VAC | N/A 5Amp | N/A DPDT | N/A | N/A Sequencing Relay |
| A311XBXP-115/125VDC | N/A 115/125 | N/A VDC | N/A 5Amp | N/A DPDT | N/A | N/A Sequencing Relay |
| A311XBXP-120VAC | N/A 120 | N/A VAC | N/A 5Amp | N/A DPDT | N/A Transfer on Energize | N/A Sequencing Relay |
| A311XBXP-208VAC | N/A 208 | N/A VAC | N/A 5Amp | N/A DPDT | N/A | N/A Sequencing Relay |
| A311XBXP-240VAC | N/A 240 | N/A VAC | N/A 5Amp | N/A DPDT | N/A | N/A Sequencing Relay |
| A311XBXP-24VAC | N/A 24 | N/A VAC | N/A 5Amp | N/A DPDT | N/A | N/A Sequencing Relay |
| 311XBXP-32VDC | N/A 32 | N/A VDC | N/A 5Amp | N/A DPDT | N/A | N/A Sequencing Relay |
| 311XBXP-37.5VDC | N/A 37.5 | N/A VDC | N/A 5Amp | N/A DPDT | N/A | N/A Sequencing Relay |