Print Back
Struthers-Dunn-Concert-of-Relays
Unit of Measure
« 156 157 158 159 160 »  

Item #

Voltage

Frequency

Current

Contact Poles

Relay Features

Relay Type

A311XBXPRL-240VAC N/A 240 N/A VAC N/A 5Amp N/A DPDT N/A Transfer on Release N/A Sequencing Relay
A311XBXPRL-24VAC N/A 24 N/A VAC N/A 5Amp N/A DPDT N/A Transfer on Release N/A Sequencing Relay
311XBXPRL-24VDC N/A 24 N/A VDC N/A 5Amp N/A DPDT N/A Transfer on Release N/A Sequencing Relay
A311XBXPRLV-24VDC N/A 24 N/A VDC N/A 5Amp N/A DPDT N/A Transfer on Release N/A Sequencing Relay
A311XBXPRV-12VDC N/A 12 N/A VDC N/A 5Amp N/A DPDT N/A Transfer on Release N/A Sequencing Relay
311XBXPV-12VDC N/A 12 N/A VDC N/A 5Amp N/A DPDT N/A N/A Sequencing Relay
311XBXPV-24VDC N/A 24 N/A VDC N/A 5Amp N/A DPDT N/A N/A Sequencing Relay
311XCX100 N/A 120 N/A VAC N/A 5Amp N/A 3PDT N/A N/A Sequencing Relay
311XCX101 N/A 12 N/A VDC N/A 5Amp N/A 3PDT N/A N/A Sequencing Relay
311XCX102 N/A 220/240 N/A VAC N/A 5Amp N/A 3PDT N/A N/A Sequencing Relay
311XCXPRL-120VAC N/A 120 N/A VAC N/A 5Amp N/A 3PDT N/A Transfer on Release, Lamp N/A Sequencing Relay
311XDX100 N/A 12 N/A VDC N/A 5Amp N/A 4PDT N/A N/A Sequencing Relay
311XDXP-12VAC N/A 12 N/A VAC N/A 5Amp N/A 4PDT N/A N/A Sequencing Relay
311XDXP-240VAC N/A 240 N/A VAC N/A 5Amp N/A 4PDT N/A N/A Sequencing Relay
311XDXP-24VAC N/A 24 N/A VAC N/A 5Amp N/A 4PDT N/A N/A Sequencing Relay
311XDXP-24VDC N/A 24 N/A VDC N/A 5Amp N/A 4PDT N/A N/A Sequencing Relay
311XDXP-277VAC N/A 277 N/A VAC N/A 5Amp N/A 4PDT N/A N/A Sequencing Relay
314XBX155 N/A 32 N/A VAC N/A 10A N/A DPDT N/A N/A
314XBX239/88CPX-239 N/A 24 N/A VDC N/A 10A N/A DPDT N/A N/A
314XCX48PG-125VDC N/A 125 N/A VDC N/A 10A N/A 3PDT N/A N/A
326XAX103 N/A 120 N/A VAC N/A 10A N/A N/A N/A
326XAX107 N/A 240 N/A VAC N/A 10A N/A N/A N/A
326XAX48P-001-115/125VDC N/A 115/125 N/A VDC N/A 10A N/A SPDT N/A On-Delay, 0.1-1.0 Sec. Timer, 8-Pin Octal Plug N/A
326XAX48P-001-120VAC N/A 120 N/A VAC N/A 10A N/A SPDT N/A On-Delay, 0.1-1.0 Sec. Timer, 8-Pin Octal Plug N/A
326XAX48P-001-12VAC N/A 12 N/A VAC N/A 10A N/A SPDT N/A On-Delay, 0.1-1.0 Sec. Timer, 8-Pin Octal Plug N/A
Unit of Measure
« 156 157 158 159 160 »