Item # |
Voltage |
Frequency |
Current |
Contact Poles |
Relay Features |
Relay Type |
|---|---|---|---|---|---|---|
| 326XAX48P-300-12VDC | N/A 12 | N/A VDC | N/A 10A | N/A SPDT | N/A On-Delay, 30.0-300.0 Sec. Timer, 8-Pin Octal Plug | N/A |
| 326XAX48P-300-240VAC | N/A 240 | N/A VAC | N/A 10A | N/A SPDT | N/A On-Delay, 30.0-300.0 Sec. Timer, 8-Pin Octal Plug | N/A |
| 326XAX48P-300-24VAC | N/A 24 | N/A VAC | N/A 10A | N/A SPDT | N/A On-Delay, 30.0-300.0 Sec. Timer, 8-Pin Octal Plug | N/A |
| 326XAX48P-300-24VDC | N/A 24 | N/A VDC | N/A 10A | N/A SPDT | N/A On-Delay, 30.0-300.0 Sec. Timer, 8-Pin Octal Plug | N/A |
| 326XAX48P-300-48VDC | N/A 48 | N/A VDC | N/A 10A | N/A SPDT | N/A On-Delay, 30.0-300.0 Sec. Timer, 8-Pin Octal Plug | N/A |
| 326XAX48P-3F-120VAC | N/A 120 | N/A VAC | N/A 10A | N/A SPDT | N/A On-Delay Timer 3 Sec. Fixed, 8-Pin Octal Plug | N/A |
| 326XAX48P-5F-120VAC | N/A 120 | N/A VAC | N/A 10A | N/A SPDT | N/A On-Delay Timer 5 Sec. Fixed, 8-Pin Octal Plug | N/A |
| 326XAX48PG-010-125VDC | N/A 125 | N/A VDC | N/A 5A Silver Contacts | N/A SPDT | N/A On-Delay Timer 1.0-10.0 Sec., 8-Pin Octal Plug | N/A |
| 326XAX48PY-010-125VDC | N/A 125 | N/A VDC | N/A 5A Silver Contacts | N/A SPDT | N/A On-Delay Timer 1.0-10.0 Sec., 8-Pin Octal Plug | N/A |
| 326XAX48PY-180-125VDC | N/A 125 | N/A VDC | N/A 5A Silver Contacts | N/A SPDT | N/A On-Delay Timer, 18.0-180.0 Sec., 8-Pin Octal Plug | N/A |
| 326XBX100 | N/A 120 | N/A VAC | N/A 10A | N/A DPDT | N/A On-Delay Timer, 8-Pin Octal Plug | N/A |
| 326XBX102 | N/A 120 | N/A VAC | N/A 10A | N/A DPDT | N/A On-Delay Timer, 8-Pin Octal Plug | N/A |
| 326XBX107A | N/A 24 | N/A VAC | N/A 10A | N/A DPDT | N/A On-Delay Timer, 8-Pin Octal Plug | N/A |
| 326XBX109A | N/A 120 | N/A VAC | N/A 10A | N/A DPDT | N/A On-Delay Timer, 8-Pin Octal Plug | N/A |
| 326XBX111 | N/A 240 | N/A VAC | N/A 10A | N/A DPDT | N/A On-Delay Timer, 8-Pin Octal Plug | N/A |
| 326XBX116 | N/A 24 | N/A VDC | N/A 10A | N/A DPDT | N/A On-Delay Timer, 8-Pin Octal Plug | N/A |
| 326XBX118 | N/A 120 | N/A VAC | N/A 10A | N/A DPDT | N/A On-Delay Timer, 8-Pin Octal Plug | N/A |
| 326XBX121 | N/A 24 | N/A VDC | N/A 10A | N/A DPDT | N/A On-Delay Timer, 8-Pin Octal Plug | N/A |
| 326XBX122 | N/A 24 | N/A VDC | N/A 10A | N/A DPDT | N/A On-Delay Timer, 8-Pin Octal Plug | N/A |
| 326XBX123 | N/A 125 | N/A VDC | N/A 10A | N/A DPDT | N/A On-Delay Timer, 8-Pin Octal Plug | N/A |
| 326XBX124 | N/A 48 | N/A VDC | N/A 10A | N/A DPDT | N/A On-Delay Timer, 8-Pin Octal Plug | N/A |
| 326XBX125 | N/A 36 | N/A VDC | N/A 10A | N/A DPDT | N/A On-Delay Timer, 8-Pin Octal Plug | N/A |
| 326XBX126 | N/A 36 | N/A VDC | N/A 10A | N/A DPDT | N/A On-Delay Timer, 8-Pin Octal Plug | N/A |
| 326XBX127 | N/A 36 | N/A VDC | N/A 10A | N/A DPDT | N/A On-Delay Timer, 8-Pin Octal Plug | N/A |
| 326XBX128 | N/A 36 | N/A VDC | N/A 10A | N/A DPDT | N/A On-Delay Timer, 8-Pin Octal Plug | N/A |