Print Back
Struthers-Dunn-Concert-of-Relays
Unit of Measure
« 161 162 163 164 165 »  

Item #

Voltage

Frequency

Current

Contact Poles

Relay Features

Relay Type

326XBX48P-010-24VDC N/A 24 N/A VDC N/A 10A N/A DPDT N/A On-Delay, 1.0-10.0 Sec. Timer, 8-Pin Octal Plug N/A
326XBX48P-010-32VDC N/A 32 N/A VDC N/A 10A N/A DPDT N/A On-Delay, 1.0-10.0 Sec. Timer, 8-Pin Octal Plug N/A
326XBX48P-010-36VDC N/A 36 N/A VDC N/A 10A N/A DPDT N/A On-Delay, 1.0-10.0 Sec. Timer, 8-Pin Octal Plug N/A
326XBX48P-010-48VAC N/A 48 N/A VAC N/A 10A N/A DPDT N/A On-Delay, 1.0-10.0 Sec. Timer, 8-Pin Octal Plug N/A
326XBX48P-010-48VDC N/A 48 N/A VDC N/A 10A N/A DPDT N/A On-Delay, 1.0-10.0 Sec. Timer, 8-Pin Octal Plug N/A
326XBX48P-010R-120VAC N/A 120 N/A VAC N/A 10A N/A DPDT N/A On-Delay, 1.0-10.0 Sec. Timer, Remote Adjustment - External POT/ Resister Required, 8-Pin Octal Plug N/A
326XBX48P-010R-12VDC N/A 12 N/A VDC N/A 10A N/A DPDT N/A On-Delay, 1.0-10.0 Sec.Timer, Remote Adjustment - External POT/ Resister Required, 8-Pin Octal Plug N/A
326XBX48P-010R-240VAC N/A 240 N/A VAC N/A 10A N/A DPDT N/A On-Delay, 1.0-10.0 Sec. Timer, Remote Adjustment - External POT/ Resister Required, 8-Pin Octal Plug N/A
326XBX48P-030-115/125VDC N/A 115/125 N/A VDC N/A 10A N/A DPDT N/A On-Delay, 3.0-30.0 Sec. Timer, 8-Pin Octal Plug N/A
326XBX48P-030-120VAC N/A 120 N/A VAC N/A 10A N/A DPDT N/A On-Delay, 3.0-30.0 Sec. Timer, 8-Pin Octal Plug N/A
326XBX48P-030-12VAC N/A 12 N/A VAC N/A 10A N/A DPDT N/A On-Delay, 3.0-30.0 Sec. Timer, 8-Pin Octal Plug N/A
326XBX48P-030-12VDC N/A 12 N/A VDC N/A 10A N/A DPDT N/A On-Delay, 3.0-30.0 Sec. Timer, 8-Pin Octal Plug N/A
326XBX48P-030-240VAC N/A 240 N/A VAC N/A 10A N/A DPDT N/A On-Delay, 3.0-30.0 Sec. Timer, 8-Pin Octal Plug N/A
326XBX48P-030-24VAC N/A 24 N/A VAC N/A 10A N/A DPDT N/A On-Delay, 3.0-30.0 Sec. Timer, 8-Pin Octal Plug N/A
326XBX48P-030-24VDC N/A 24 N/A VDC N/A 10A N/A DPDT N/A On-Delay, 3.0-30.0 Sec. Timer, 8-Pin Octal Plug N/A
326XBX48P-030-36.5VDC N/A 36.5 N/A VDC N/A 10A N/A DPDT N/A On-Delay, 3.0-30.0 Sec. Timer, 8-Pin Octal Plug N/A
326XBX48P-030-48VDC N/A 48 N/A VDC N/A 10A N/A DPDT N/A On-Delay, 3.0-30.0 Sec. Timer, 8-Pin Octal Plug N/A
326XBX48P-030R-24VAC N/A 24 N/A VAC N/A 10A N/A DPDT N/A On-Delay Timer, Remote Adjustment - External POT/ Resister Required, 8-Pin Octal Plug N/A
326XBX48P-060-115/125VDC N/A 115/125 N/A VDC N/A 10A N/A DPDT N/A On-Delay, 6.0-60.0 Sec. Timer, 8-Pin Octal Plug N/A
326XBX48P-060-120VAC N/A 120 N/A VAC N/A 10A N/A DPDT N/A On-Delay, 6.0-60.0 Sec. Timer, 8-Pin Octal Plug N/A
326XBX48P-060-12VAC N/A 12 N/A VAC N/A 10A N/A DPDT N/A On-Delay, 6.0-60.0 Sec. Timer, 8-Pin Octal Plug N/A
326XBX48P-060-240VAC N/A 240 N/A VAC N/A 10A N/A DPDT N/A On-Delay, 6.0-60.0 Sec. Timer, 8-Pin Octal Plug N/A
326XBX48P-060-24VAC N/A 24 N/A VAC N/A 10A N/A DPDT N/A On-Delay, 6.0-60.0 Sec. Timer, 8-Pin Octal Plug N/A
326XBX48P-060-24VDC N/A 24 N/A VDC N/A 10A N/A DPDT N/A On-Delay, 6.0-60.0 Sec. Timer, 8-Pin Octal Plug N/A
326XBX48P-060-48VDC N/A 48 N/A VDC N/A 10A N/A DPDT N/A On-Delay, 6.0-60.0 Sec. Timer, 8-Pin Octal Plug N/A
Unit of Measure
« 161 162 163 164 165 »