Print Back
Struthers-Dunn-Concert-of-Relays
Unit of Measure
« 161 162 163 164 165 »  

Item #

Voltage

Frequency

Current

Contact Poles

Relay Features

Relay Type

326XBX48P-300-24VAC N/A 24 N/A VAC N/A 10A N/A DPDT N/A On-Delay, 30.0-300.0 Sec. Timer, 8-Pin Octal Plug N/A
326XBX48P-300-24VDC N/A 24 N/A VDC N/A 10A N/A DPDT N/A On-Delay, 30.0-300.0 Sec. Timer, 8-Pin Octal Plug N/A
326XBX48P-300-48VDC N/A 48 N/A VDC N/A 10A N/A DPDT N/A On-Delay, 30.0-300.0 Sec. Timer, 8-Pin Octal Plug N/A
326XBX48P-300F-120VAC N/A 120 N/A VAC N/A 10A N/A DPDT N/A On-Delay, 30.0-300.0 Sec. Timer, 8-Pin Octal Plug N/A
326XBX48P-300R-120VAC N/A 120 N/A VAC N/A 10A N/A DPDT N/A On-Delay Timer, Remote Adjustment - External POT/ Resister Required, 8-Pin Octal Plug N/A
326XBX48P-300R-24VAC N/A 24 N/A VAC N/A 10A N/A DPDT N/A On-Delay Timer, Remote Adjustment - External POT/ Resister Required, 8-Pin Octal Plug N/A
326XBX48P-30F-120VAC N/A 120 N/A VAC N/A 10A N/A DPDT N/A On-Delay 30 Sec Fixed Timer, 8-Pin Octal Plug N/A
326XBX48P-30F-125VDC N/A 125 N/A VDC N/A 10A N/A DPDT N/A On-Delay 30 Sec Fixed Timer, 8-Pin Octal Plug N/A
326XBX48P-30F-48VDC N/A 48 N/A VDC N/A 10A N/A DPDT N/A On-Delay 30 Sec Fixed Timer, 8-Pin Octal Plug N/A
326XBX48P-5F-120VAC N/A 120 N/A VAC N/A 10A N/A DPDT N/A On-Delay 5 Sec Fixed Timer, 8-Pin Octal Plug N/A
326XBX48P-60F-120VAC N/A 120 N/A VAC N/A 10A N/A DPDT N/A On-Delay 60 Sec Fixed Timer, 8-Pin Octal Plug N/A
326XBX48P-60F-12VDC N/A 12 N/A VDC N/A 10A N/A DPDT N/A On-Delay 60 Sec Fixed Timer, 8-Pin Octal Plug N/A
326XBX48P-60F-240VAC N/A 240 N/A VAC N/A 10A N/A DPDT N/A On-Delay 60 Sec Fixed Timer, 8-Pin Octal Plug N/A
326XBX48P-60F-24VAC N/A 24 N/A VAC N/A 10A N/A DPDT N/A On-Delay 60 Sec Fixed Timer, 8-Pin Octal Plug N/A
326XBX48P-6F-120VAC N/A 120 N/A VAC N/A 10A N/A DPDT N/A On-Delay 6 Sec Fixed Timer, 8-Pin Octal Plug N/A
326XBX48P-7.5F-120VAC N/A 120 N/A VAC N/A 10A N/A DPDT N/A On-Delay 7.5 Sec Fixed Timer, 8-Pin Octal Plug N/A
326XBX48PG-002R-120VAC N/A 120 N/A VAC N/A 10A Gold Diffused Contacts, N/A DPDT N/A On-Delay .2-2.0 Sec Timer, Remote Adjustment - External POT/ Resister Required, 8-Pin Octal Plug N/A
326XBX48PG-010-125VDC N/A 125 N/A VDC N/A 10A Gold Diffused Contacts, N/A DPDT N/A On-Delay 1.0-10 Sec. Timer, 8-Pin Octal Plug N/A
326XBX48PG-300-125VDC N/A 125 N/A VDC N/A 10A Gold Diffused Contacts, N/A DPDT N/A On-Delay 30-300 Sec. Timer, 8-Pin Octal Plug N/A
326XBX48PL-002-120VAC N/A 120 N/A VAC N/A 10A N/A DPDT N/A On-Delay .2-2.0 Sec. Timer, 8-Pin Octal Plug N/A
326XBX48PL-010-120VAC N/A 120 N/A VAC N/A 10A N/A DPDT N/A On-Delay Timer, 8-Pin Octal Plug N/A
326XBX48PV-010-115/125VDC N/A 115/125 N/A VDC N/A 5A Silver Contacts N/A DPDT N/A On-Delay Timer, 8-Pin Octal Plug N/A
326XBX48PY-001-120VAC N/A 120 N/A VAC N/A 5A Silver Contacts N/A DPDT N/A On-Delay Timer, 8-Pin Octal Plug N/A
326XBX48PY-010-120VAC N/A 120 N/A VAC N/A 5A Silver Contacts N/A DPDT N/A On-Delay 1.0-10 Sec. Timer, 8-Pin Octal Plug N/A
326XBX48PY-010-240VAC N/A 240 N/A VAC N/A 5A Silver Contacts N/A DPDT N/A On-Delay 1.0-10 Sec. Timer, 8-Pin Octal Plug N/A
Unit of Measure
« 161 162 163 164 165 »