Item # |
Voltage |
Frequency |
Current |
Contact Poles |
Relay Features |
Relay Type |
|---|---|---|---|---|---|---|
| 326XBX48PY-010-24VDC | N/A 24 | N/A VDC | N/A 5A Silver Contacts | N/A DPDT | N/A On-Delay 1.0-10 Sec. Timer, 8-Pin Octal Plug | N/A |
| 326XBX48PY-060-120VAC | N/A 120 | N/A VAC | N/A 5A Silver Contacts | N/A DPDT | N/A On-Delay 6.0-60 Sec. Timer, 8-Pin Octal Plug | N/A |
| 326XBX48PY-300-125VDC | N/A 125 | N/A VDC | N/A 5A Silver Contacts | N/A DPDT | N/A On-Delay 30-300 Sec. Timer, 8-Pin Octal Plug | N/A |
| 326XBX48PY-300-24VDC | N/A 24 | N/A VDC | N/A 5A Silver Contacts | N/A DPDT | N/A On-Delay 30-300 Sec. Timer, 8-Pin Octal Plug | N/A |
| 326XBXH-1F 120VAC-120VAC | N/A 120 | N/A VAC | N/A 10A | N/A DPDT | N/A On-Delay 1 Sec. FixedTimer, 8-Pin Octal Plug | N/A |
| 326XCX100 | N/A 24 | N/A VDC | N/A 10A | N/A 3PDT | N/A On-Delay Timer, 11-Pin Octal Plug | N/A |
| 326XCX101 | N/A 120 | N/A VAC | N/A 10A | N/A 3PDT | N/A On-Delay Timer, 11-Pin Octal Plug | N/A |
| 326XCX48P-001-115/125VDC | N/A 115/125 | N/A VDC | N/A 10A | N/A 3PDT | N/A On-Delay, 0.1-1.0 Sec. Timer, 11-Pin Octal Plug | N/A |
| 326XCX48P-001-120VAC | N/A 120 | N/A VAC | N/A 10A | N/A 3PDT | N/A On-Delay, 0.1-1.0 Sec. Timer, 11-Pin Octal Plug | N/A |
| 326XCX48P-001-12VAC | N/A 12 | N/A VAC | N/A 10A | N/A 3PDT | N/A On-Delay, 0.1-1.0 Sec. Timer, 11-Pin Octal Plug | N/A |
| 326XCX48P-001-12VDC | N/A 12 | N/A VDC | N/A 10A | N/A 3PDT | N/A On-Delay, 0.1-1.0 Sec. Timer, 11-Pin Octal Plug | N/A |
| 326XCX48P-001-240VAC | N/A 240 | N/A VAC | N/A 10A | N/A 3PDT | N/A On-Delay, 0.1-1.0 Sec. Timer, 11-Pin Octal Plug | N/A |
| 326XCX48P-001-24VAC | N/A 24 | N/A VAC | N/A 10A | N/A 3PDT | N/A On-Delay, 0.1-1.0 Sec. Timer, 11-Pin Octal Plug | N/A |
| 326XCX48P-001-24VDC | N/A 24 | N/A VDC | N/A 10A | N/A 3PDT | N/A On-Delay, 0.1-1.0 Sec. Timer, 11-Pin Octal Plug | N/A |
| 326XCX48P-001-48VDC | N/A 48 | N/A VDC | N/A 10A | N/A 3PDT | N/A On-Delay, 0.1-1.0 Sec. Timer, 11-Pin Octal Plug | N/A |
| 326XCX48P-002-115/125VDC | N/A 115/125 | N/A VDC | N/A 10A | N/A 3PDT | N/A On-Delay, 0.2-2.0 Sec. Timer, 11-Pin Octal Plug | N/A |
| 326XCX48P-002-120VAC | N/A 120 | N/A VAC | N/A 10A | N/A 3PDT | N/A On-Delay, 0.2-2.0 Sec. Timer, 11-Pin Octal Plug | N/A |
| 326XCX48P-002-12VAC | N/A 12 | N/A VAC | N/A 10A | N/A 3PDT | N/A On-Delay, 0.2-2.0 Sec. Timer, 11-Pin Octal Plug | N/A |
| 326XCX48P-002-12VDC | N/A 12 | N/A VDC | N/A 10A | N/A 3PDT | N/A On-Delay, 0.2-2.0 Sec. Timer, 11-Pin Octal Plug | N/A |
| 326XCX48P-002-240VAC | N/A 240 | N/A VAC | N/A 10A | N/A 3PDT | N/A On-Delay, 0.2-2.0 Sec. Timer, 11-Pin Octal Plug | N/A |
| 326XCX48P-002-24VAC | N/A 24 | N/A VAC | N/A 10A | N/A 3PDT | N/A On-Delay, 0.2-2.0 Sec. Timer, 11-Pin Octal Plug | N/A |
| 326XCX48P-002-24VDC | N/A 24 | N/A VDC | N/A 10A | N/A 3PDT | N/A On-Delay, 0.2-2.0 Sec. Timer, 11-Pin Octal Plug | N/A |
| 326XCX48P-002-48VDC | N/A 48 | N/A VDC | N/A 10A | N/A 3PDT | N/A On-Delay, 0.2-2.0 Sec. Timer, 11-Pin Octal Plug | N/A |
| 326XCX48P-010-115/125VDC | N/A 115/125 | N/A VDC | N/A 10A | N/A 3PDT | N/A On-Delay, 1.0-10 Sec. Timer, 11-Pin Octal Plug | N/A |
| 326XCX48P-010-12VAC | N/A 12 | N/A VAC | N/A 10A | N/A 3PDT | N/A On-Delay, 1.0-10 Sec. Timer, 11-Pin Octal Plug | N/A |