Item # |
Voltage |
Frequency |
Current |
Contact Poles |
Relay Features |
Relay Type |
|---|---|---|---|---|---|---|
| 326XCX48P-180-24VAC | N/A 24 | N/A VAC | N/A 10A | N/A 3PDT | N/A On-Delay, 18.0-180 Sec. Timer, 11-Pin Octal Plug | N/A |
| 326XCX48P-180-24VDC | N/A 24 | N/A VDC | N/A 10A | N/A 3PDT | N/A On-Delay, 18.0-180 Sec. Timer, 11-Pin Octal Plug | N/A |
| 326XCX48P-180-48VDC | N/A 48 | N/A VDC | N/A 10A | N/A 3PDT | N/A On-Delay, 18.0-180 Sec. Timer, 11-Pin Octal Plug | N/A |
| 326XCX48P-300-115/125VDC | N/A 115/125 | N/A VDC | N/A 10A | N/A 3PDT | N/A On-Delay, 30.0-300 Sec. Timer, 11-Pin Octal Plug | N/A |
| 326XCX48P-300-120VAC | N/A 120 | N/A VAC | N/A 10A | N/A 3PDT | N/A On-Delay, 30.0-300 Sec. Timer, 11-Pin Octal Plug | N/A |
| 326XCX48P-300-12VAC | N/A 12 | N/A VAC | N/A 10A | N/A 3PDT | N/A On-Delay, 30.0-300 Sec. Timer, 11-Pin Octal Plug | N/A |
| 326XCX48P-300-12VDC | N/A 12 | N/A VDC | N/A 10A | N/A 3PDT | N/A On-Delay, 30.0-300 Sec. Timer, 11-Pin Octal Plug | N/A |
| 326XCX48P-300-240VAC | N/A 240 | N/A VAC | N/A 10A | N/A 3PDT | N/A On-Delay, 30.0-300 Sec. Timer, 11-Pin Octal Plug | N/A |
| 326XCX48P-300-24VAC | N/A 24 | N/A VAC | N/A 10A | N/A 3PDT | N/A On-Delay, 30.0-300 Sec. Timer, 11-Pin Octal Plug | N/A |
| 326XCX48P-300-24VDC | N/A 24 | N/A VDC | N/A 10A | N/A 3PDT | N/A On-Delay, 30.0-300 Sec. Timer, 11-Pin Octal Plug | N/A |
| 326XCX48P-300-48VDC | N/A 48 | N/A VDC | N/A 10A | N/A 3PDT | N/A On-Delay, 30.0-300 Sec. Timer, 11-Pin Octal Plug | N/A |
| 326XCX48P-3F-12VDC | N/A 12 | N/A VDC | N/A 10A | N/A 3PDT | N/A On-Delay, 3 Sec. Fixed Timer, 11-Pin Octal Plug | N/A |
| 326XCX48PY-002-120VAC | N/A 120 | N/A VAC | N/A 5A Silver Contacts | N/A 3PDT | N/A On-Delay, 1.0-10 Sec. Timer, 11-Pin Octal Plug | N/A |
| 326XCX48PY-010-120VAC | N/A 120 | N/A VAC | N/A 5A Silver Contacts | N/A 3PDT | N/A On-Delay, 1.0-10 Sec. Timer, 11-Pin Octal Plug | N/A |
| 326XCX48PY-010-24VAC | N/A 24 | N/A VAC | N/A 5A Silver Contacts | N/A 3PDT | N/A On-Delay, 1.0-10 Sec. Timer, 11-Pin Octal Plug | N/A |
| 326XCX48PY-030-120VAC | N/A 120 | N/A VAC | N/A 5A Silver Contacts | N/A 3PDT | N/A On-Delay, 3.0-30 Sec. Timer, 11-Pin Octal Plug | N/A |
| 326XCX48PY-060-120VAC | N/A 120 | N/A VAC | N/A 5A Silver Contacts | N/A 3PDT | N/A On-Delay, 6.0-60 Sec. Timer, 11-Pin Octal Plug | N/A |
| 326XCX48PY-060-24VDC | N/A 24 | N/A VDC | N/A 5A Silver Contacts | N/A 3PDT | N/A On-Delay, 6.0-60 Sec. Timer, 11-Pin Octal Plug | N/A |
| 326XCX48PY-180-120VAC | N/A 120 | N/A VAC | N/A 5A Silver Contacts | N/A 3PDT | N/A On-Delay, 18.0-180 Sec. Timer, 11-Pin Octal Plug | N/A |
| 326XCX48PY-180-24VDC | N/A 24 | N/A VDC | N/A 10A | N/A 3PDT | N/A On-Delay, 18.0-180 Sec. Timer, 11-Pin Octal Plug | N/A |
| 327XAX101 | N/A 12 | N/A VDC | N/A 10A | N/A SPDT | N/A | N/A |
| 327XAX102 | N/A 120 | N/A VAC | N/A 10A | N/A SPDT | N/A | N/A |
| 327XAX103 | N/A 120 | N/A VAC | N/A 10A | N/A SPDT | N/A | N/A |
| 327XAX104 | N/A 240 | N/A VAC | N/A 10A | N/A SPDT | N/A | N/A |
| 327XAX48P-001-115/125VDC | N/A 115/125 | N/A VDC | N/A 10A | N/A SPDT | N/A Off-Delay, 0.1-1.0 Sec. Timer, 8-Pin Octal Plug | N/A |