Print Back
Struthers-Dunn-Concert-of-Relays
Unit of Measure
« 166 167 168 169 170 »  

Item #

Voltage

Frequency

Current

Contact Poles

Relay Features

Relay Type

327XAX48P-300F-12VDC N/A 12 N/A VDC N/A 10A N/A SPDT N/A Off-Delay, 30-300 Sec. Timer, 8-Pin Octal Plug N/A
327XAX48PY-060-24VDC N/A 24 N/A VDC N/A 5A Silver Contacts N/A SPDT N/A Off-Delay, 6.0-60 Sec. Timer, 8-Pin Octal Plug N/A
327XBX103 N/A 120 N/A VAC N/A 10A N/A DPDT N/A N/A
327XBX106 N/A 48 N/A VDC N/A 10A N/A DPDT N/A N/A
327XBX48P-0.1F-120VAC N/A 120 N/A VAC N/A 10A N/A DPDT N/A N/A
327XBX48P-001-115/125VDC N/A 115/125 N/A VDC N/A 10A N/A DPDT N/A Off-Delay, 0.1-1.0 Sec. Timer, 8-Pin Octal Plug N/A
327XBX48P-001-120VAC N/A 120 N/A VAC N/A 10A N/A DPDT N/A Off-Delay, 0.1-1.0 Sec. Timer, 8-Pin Octal Plug N/A
327XBX48P-001-12VDC N/A 12 N/A VDC N/A 10A N/A DPDT N/A Off-Delay, 0.1-1.0 Sec. Timer, 8-Pin Octal Plug N/A
327XBX48P-001-240VAC N/A 240 N/A VAC N/A 10A N/A DPDT N/A Off-Delay, 0.1-1.0 Sec. Timer, 8-Pin Octal Plug N/A
327XBX48P-001-24VAC N/A 24 N/A VAC N/A 10A N/A DPDT N/A Off-Delay, 0.1-1.0 Sec. Timer, 8-Pin Octal Plug N/A
327XBX48P-001-24VDC N/A 24 N/A VDC N/A 10A N/A DPDT N/A Off-Delay, 0.1-1.0 Sec. Timer, 8-Pin Octal Plug N/A
327XBX48P-001-48VDC N/A 48 N/A VDC N/A 10A N/A DPDT N/A Off-Delay, 0.1-1.0 Sec. Timer, 8-Pin Octal Plug N/A
327XBX48P-002-115/125VDC N/A 115/125 N/A VDC N/A 10A N/A DPDT N/A Off-Delay, 0.2-2.0 Sec. Timer, 8-Pin Octal Plug N/A
327XBX48P-002-12VDC N/A 12 N/A VDC N/A 10A N/A DPDT N/A Off-Delay, 0.2-2.0 Sec. Timer, 8-Pin Octal Plug N/A
327XBX48P-002-240VAC N/A 240 N/A VAC N/A 10A N/A DPDT N/A Off-Delay, 0.2-2.0 Sec. Timer, 8-Pin Octal Plug N/A
327XBX48P-002-24VAC N/A 24 N/A VAC N/A 10A N/A DPDT N/A Off-Delay, 0.2-2.0 Sec. Timer, 8-Pin Octal Plug N/A
327XBX48P-002-24VDC N/A 24 N/A VDC N/A 10A N/A DPDT N/A Off-Delay, 0.2-2.0 Sec. Timer, 8-Pin Octal Plug N/A
327XBX48P-002-48VDC N/A 48 N/A VDC N/A 10A N/A DPDT N/A Off-Delay, 0.2-2.0 Sec. Timer, 8-Pin Octal Plug N/A
327XBX48P-010-115/125VDC N/A 115/125 N/A VDC N/A 10A N/A DPDT N/A Off-Delay, 1.0-10 Sec. Timer, 8-Pin Octal Plug N/A
327XBX48P-010-12VDC N/A 12 N/A VDC N/A 10A N/A DPDT N/A Off-Delay, 1.0-10 Sec. Timer, 8-Pin Octal Plug N/A
327XBX48P-010-240VAC N/A 240 N/A VAC N/A 10A N/A DPDT N/A Off-Delay, 1.0-10 Sec. Timer, 8-Pin Octal Plug N/A
327XBX48P-010-24VAC N/A 24 N/A VAC N/A 10A N/A DPDT N/A Off-Delay, 1.0-10 Sec. Timer, 8-Pin Octal Plug N/A
327XBX48P-010-24VDC N/A 24 N/A VDC N/A 10A N/A DPDT N/A Off-Delay, 1.0-10 Sec. Timer, 8-Pin Octal Plug N/A
327XBX48P-010-48VDC N/A 48 N/A VDC N/A 10A N/A DPDT N/A Off-Delay, 1.0-10 Sec. Timer, 8-Pin Octal Plug N/A
327XBX48P-010R-120VAC N/A 120 N/A VAC N/A 10A N/A DPDT N/A Off-Delay, 1.0-10 Sec. Timer, 8-Pin Octal Plug, REMOTE ADJUSTMENT- EXTERNAL POT/ RESISTOR REQUIRED N/A
Unit of Measure
« 166 167 168 169 170 »