Print Back
Struthers-Dunn-Concert-of-Relays
Unit of Measure
« 171 172 173 174 175 »  

Item #

Voltage

Frequency

Current

Contact Poles

Relay Features

Relay Type

327XBX48P-300-115/125VDC N/A 115/125 N/A VDC N/A 10A N/A DPDT N/A Off-Delay, 30-300 Sec. Timer, 8-Pin Octal Plug N/A
327XBX48P-300-12VDC N/A 12 N/A VDC N/A 10A N/A DPDT N/A Off-Delay, 30-300 Sec. Timer, 8-Pin Octal Plug N/A
327XBX48P-300-240VAC N/A 240 N/A VAC N/A 10A N/A DPDT N/A Off-Delay, 30-300 Sec. Timer, 8-Pin Octal Plug N/A
327XBX48P-300-24VAC N/A 24 N/A VAC N/A 10A N/A DPDT N/A Off-Delay, 30-300 Sec. Timer, 8-Pin Octal Plug N/A
327XBX48P-300-24VDC N/A 24 N/A VDC N/A 10A N/A DPDT N/A Off-Delay, 30-300 Sec. Timer, 8-Pin Octal Plug N/A
327XBX48P-300-48VDC N/A 48 N/A VDC N/A 10A N/A DPDT N/A Off-Delay, 30-300 Sec. Timer, 8-Pin Octal Plug N/A
327XBX48P-300R-12VDC N/A 12 N/A VDC N/A 10A N/A DPDT N/A REMOTE ADJUSTMENT- EXTERNAL POT/ RESISTOR REQUIRED N/A
327XBX48P-300R-24VAC N/A 24 N/A VAC N/A 10A N/A DPDT N/A REMOTE ADJUSTMENT- EXTERNAL POT/ RESISTOR REQUIRED N/A
327XBX48P-60F-12VDC N/A 12 N/A VDC N/A 10A N/A DPDT N/A Off-Delay, 60 Sec. Fixed Timer, 8-Pin Octal Plug N/A
327XBX48P-7F-24VDC N/A 24 N/A VDC N/A 10A N/A DPDT N/A Off-Delay, 7 Sec. Fixed Timer, 8-Pin Octal Plug N/A
327XBX48PG-001-120VAC N/A 120 N/A VAC N/A 10A Gold Diffused Contacts, N/A DPDT N/A Off-Delay, 0.1-1.0 Sec. Timer, 8-Pin Octal Plug N/A
327XBX48PG-002-120VAC N/A 120 N/A VAC N/A 10A Gold Diffused Contacts, N/A DPDT N/A Off-Delay, 0.2-2.0 Sec. Timer, 8-Pin Octal Plug N/A
327XBX48PG-300-120VAC N/A 120 N/A VAC N/A 10A Gold Diffused Contacts, N/A DPDT N/A Off-Delay, 30-300 Sec. Timer, 8-Pin Octal Plug N/A
327XBX48PG-300-125VDC N/A 125 N/A VDC N/A 10A Gold Diffused Contacts, N/A DPDT N/A Off-Delay, 30-300 Sec. Timer, 8-Pin Octal Plug N/A
327XBX48PK-.2F-120VAC N/A 120 N/A VAC N/A 10A N/A DPDT N/A Off-Delay, 0.2 Sec. Fixed Timer, 8-Pin Octal Plug, Special Wiring, N/A
327XBX48PK-001-120VAC N/A 120 N/A VAC N/A 10A N/A DPDT N/A Off-Delay, 1.0-10 Sec. Timer, 8-Pin Octal Plug, Special Wiring, N/A
327XBX48PK-001-24VAC N/A 24 N/A VAC N/A 10A N/A DPDT N/A Off-Delay, 1.0-10 Sec. Timer, 8-Pin Octal Plug, Special Wiring, N/A
327XBX48PK-001-24VDC N/A 24 N/A VDC N/A 10A N/A DPDT N/A Off-Delay, 1.0-10 Sec. Timer, 8-Pin Octal Plug, Special Wiring, N/A
327XBX48PK-001-48VDC N/A 48 N/A VDC N/A 10A N/A DPDT N/A Off-Delay, 1.0-10 Sec. Timer, 8-Pin Octal Plug, Special Wiring, N/A
327XBX48PK-010-120VAC N/A 120 N/A VAC N/A 10A N/A DPDT N/A Off-Delay, 1.0-10 Sec. Timer, 8-Pin Octal Plug, Special Wiring, N/A
327XBX48PK-010-24VAC N/A 24 N/A VAC N/A 10A N/A DPDT N/A Off-Delay, 1.0-10 Sec. Timer, 8-Pin Octal Plug, Special Wiring, N/A
327XBX48PK-010-24VDC N/A 24 N/A VDC N/A 10A N/A DPDT N/A Off-Delay, 1.0-10 Sec. Timer, 8-Pin Octal Plug, Special Wiring, N/A
327XBX48PK-010-48VDC N/A 48 N/A VDC N/A 10A N/A DPDT N/A Off-Delay, 1.0-10 Sec. Timer, 8-Pin Octal Plug, Special Wiring, N/A
327XBX48PK-030-120VAC N/A 120 N/A VAC N/A 10A N/A DPDT N/A Off-Delay, 3.0-30 Sec. Timer, 8-Pin Octal Plug, Special Wiring, N/A
327XBX48PK-030-24VAC N/A 24 N/A VAC N/A 10A N/A DPDT N/A Off-Delay, 3.0-30 Sec. Timer, 8-Pin Octal Plug, Special Wiring, N/A
Unit of Measure
« 171 172 173 174 175 »