Print Back
Struthers-Dunn-Concert-of-Relays
Unit of Measure
« 171 172 173 174 175 »  

Item #

Voltage

Frequency

Current

Contact Poles

Relay Features

Relay Type

327XBX48PK-030-24VDC N/A 24 N/A VDC N/A 10A N/A DPDT N/A Off-Delay, 3.0-30 Sec. Timer, 8-Pin Octal Plug, Special Wiring, N/A
327XBX48PK-030-48VDC N/A 48 N/A VDC N/A 10A N/A DPDT N/A Off-Delay, 3.0-30 Sec. Timer, 8-Pin Octal Plug, Special Wiring, N/A
327XBX48PK-060-120VAC N/A 120 N/A VAC N/A 10A N/A DPDT N/A Off-Delay, 6.0-60 Sec. Timer, 8-Pin Octal Plug, Special Wiring, N/A
327XBX48PK-060-24VAC N/A 24 N/A VAC N/A 10A N/A DPDT N/A Off-Delay, 6.0-60 Sec. Timer, 8-Pin Octal Plug, Special Wiring, N/A
327XBX48PK-060-24VDC N/A 24 N/A VDC N/A 10A N/A DPDT N/A Off-Delay, 6.0-60 Sec. Timer, 8-Pin Octal Plug, Special Wiring, N/A
327XBX48PK-060-48VDC N/A 48 N/A VDC N/A 10A N/A DPDT N/A Off-Delay, 6.0-60 Sec. Timer, 8-Pin Octal Plug, Special Wiring, N/A
327XBX48PK-180-120VAC N/A 120 N/A VAC N/A 10A N/A DPDT N/A Off-Delay, 18-180 Sec. Timer, 8-Pin Octal Plug, Special Wiring, N/A
327XBX48PK-180-12VDC N/A 12 N/A VDC N/A 10A N/A DPDT N/A Off-Delay, 18-180 Sec. Timer, 8-Pin Octal Plug, Special Wiring, N/A
327XBX48PK-180-24VAC N/A 24 N/A VAC N/A 10A N/A DPDT N/A Off-Delay, 18-180 Sec. Timer, 8-Pin Octal Plug, Special Wiring, N/A
327XBX48PK-180-24VDC N/A 24 N/A VDC N/A 10A N/A DPDT N/A Off-Delay, 18-180 Sec. Timer, 8-Pin Octal Plug, Special Wiring, N/A
327XBX48PK-180-48VDC N/A 48 N/A VDC N/A 10A N/A DPDT N/A Off-Delay, 18-180 Sec. Timer, 8-Pin Octal Plug, Special Wiring, N/A
327XBX48PK-180F-12VDC N/A 12 N/A VDC N/A 10A N/A DPDT N/A Off-Delay, 180 Sec. Fixed Timer, 8-Pin Octal Plug, Special Wiring, N/A
327XBX48PK-300-120VDC N/A 120 N/A VDC N/A 10A N/A DPDT N/A Off-Delay, 30-300 Sec. Timer, 8-Pin Octal Plug, Special Wiring, N/A
327XBX48PK-5F-120VAC N/A 120 N/A VAC N/A 10A N/A DPDT N/A Off-Delay, 5 Sec. Fixed Timer, 8-Pin Octal Plug, Special Wiring, N/A
327XBX48PL-001-24VAC N/A 24 N/A VAC N/A 10A N/A DPDT N/A Off-Delay, 0.1-1.0 Sec. Timer, 8-Pin Octal Plug N/A
327XBX48PL-001-24VDC N/A 24 N/A VDC N/A 10A N/A DPDT N/A Off-Delay, 0.1-1.0 Sec. Timer, 8-Pin Octal Plug N/A
327XBX48PY-001-24VDC N/A 24 N/A VDC N/A 10A Gold Diffused Contacts, N/A DPDT N/A Off-Delay, 0.1-1.0 Sec. Timer, 8-Pin Octal Plug N/A
327XBX48PY-002-120VAC N/A 120 N/A VAC N/A 10A Gold Diffused Contacts, N/A DPDT N/A Off-Delay, 0.2-2.0 Sec. Timer, 8-Pin Octal Plug N/A
327XBX48PY-010-115/125VDC N/A 115/125 N/A VDC N/A 10A Gold Diffused Contacts, N/A DPDT N/A Off-Delay, 1.0-10.0 Sec. Timer, 8-Pin Octal Plug N/A
327XBX48PY-010-240VAC N/A 240 N/A VAC N/A 10A Gold Diffused Contacts, N/A DPDT N/A Off-Delay, 1.0-10.0 Sec. Timer, 8-Pin Octal Plug N/A
327XBX48PY-030-125VDC N/A 125 N/A VDC N/A 10A Gold Diffused Contacts, N/A DPDT N/A Off-Delay, 3 - 30 Sec. Timer, 8-Pin Octal Plug N/A
327XBX48PY-060-120VAC N/A 120 N/A VAC N/A 10A Gold Diffused Contacts, N/A DPDT N/A Off-Delay, 6 - 60 Sec. Timer, 8-Pin Octal Plug N/A
327XBX48PY-10F-120VAC N/A 120 N/A VAC N/A 10A Gold Diffused Contacts, N/A DPDT N/A Off-Delay, 10 Sec. Fixed Timer, 8-Pin Octal Plug N/A
327XBX48PY-180-240VAC N/A 240 N/A VAC N/A 10A Gold Diffused Contacts, N/A DPDT N/A Off-Delay, 18 - 180 Sec. Timer, 8-Pin Octal Plug N/A
349ABA100 N/A 125 N/A VDC N/A 10A N/A SPST-NO + DPDT + SPST-NC N/A FIXED DIFFERENTIAL OF 10 VOLTS N/A
Unit of Measure
« 171 172 173 174 175 »