Print Back
Struthers-Dunn-Concert-of-Relays
Unit of Measure
« 171 172 173 174 175 »  

Item #

Voltage

Frequency

Current

Contact Poles

Relay Features

Relay Type

349ABX100 N/A 48 N/A VDC N/A 10A N/A SPST-NO + DPDT + SPST-NC N/A ADJUSTABLE BETWEEN 39-48/DC, VARIABLE DIFFERENTIAL BETWEEN 2 TO 14 VOLTS N/A
349ABX104 N/A 24 N/A VDC N/A 10A N/A SPST-NO + DPDT + SPST-NC N/A ADJUSTED FOR DROP-OUT 20 VDC N/A
349ABX105 N/A 120 N/A VAC N/A 10A N/A SPST-NO + DPDT + SPST-NC N/A ADJUSTABLE PICK-UP FROM 75 TO 100 VOLTS AND ADJUSTABLE DIFFERENTIAL BETWEEN PICK-UP & DROP-OUT FROM 2 TO 10 VOLTS N/A
349ABX108 N/A 85/135 N/A VAC N/A 10A N/A SPST-NO + DPDT + SPST-NC N/A FIXED DIFFERENTIAL OF 10 VOLTS N/A
349ABX110 N/A 24 N/A VDC N/A 10A N/A SPST-NO + DPDT + SPST-NC N/A EXTERNALLY ADJUSTABLE DIFFERENTIAL, OPERATE OVER 18-24 VDC N/A
349ABXP-85/135 50-400Hz N/A 85/135 N/A 50-400HZ N/A 10A N/A SPST-NO + DPDT + SPST-NC N/A N/A
349ABXPL-120VAC N/A 120 N/A VAC N/A 10A N/A SPST-NO + DPDT + SPST-NC N/A N/A
349BBX101 N/A 120 N/A VAC N/A 10A N/A DPST-NO + DPDT N/A N/A
349BBX104 N/A 125 N/A VDC N/A 10A N/A DPST-NO + DPDT N/A N/A
349BBX69P-125VDC N/A 125 N/A VDC N/A 10A N/A DPST-NO + DPDT N/A N/A
349BBX69PL-85/135VAC N/A 85/135 N/A VAC N/A 10A N/A DPST-NO + DPDT N/A N/A
349BBXP-125VDC N/A 125 N/A VDC N/A 10A N/A DPST-NO + DPDT N/A N/A
349BBXP33-85/135VAC N/A 85/135 N/A VAC N/A 10A N/A DPST-NO + DPDT N/A N/A
349BBXP-85/135 50-400Hz N/A 85/135 N/A 50-400HZ N/A 10A N/A DPST-NO + DPDT N/A N/A
349BBXPL33-125VDC N/A 125 N/A VDC N/A 10A N/A DPST-NO + DPDT N/A N/A
349BBXPL33-85/135VAC N/A 85/135 N/A VAC N/A 10A N/A DPST-NO + DPDT N/A N/A
349BBXPL-85/135VAC N/A 85/135 N/A VAC N/A 10A N/A DPST-NO + DPDT N/A N/A
349BXBPL33-85/135 50-400Hz N/A 85/135 N/A 50-400HZ N/A 10A N/A DPST-NO + DPDT N/A N/A
349XBA100 N/A 85/135 N/A 50-400HZ N/A 10A N/A DPDT + SPST-NC N/A N/A
349XBX100 N/A 44/66 N/A VAC N/A 10A N/A DPDT N/A N/A
349XBX101 N/A 80 N/A VAC N/A 10A N/A DPDT N/A N/A
349XBX102 N/A 120 N/A VAC N/A 10A N/A DPDT N/A N/A
349XBX103 N/A 115/125 N/A VDC N/A 10A N/A DPDT N/A N/A
349XBX104 N/A 24 N/A VDC N/A 10A N/A DPDT N/A N/A
349XBX105A N/A 240 N/A VAC N/A 10A N/A DPDT N/A N/A
Unit of Measure
« 171 172 173 174 175 »