Item # |
Voltage |
Frequency |
Current |
Contact Poles |
Relay Features |
Relay Type |
|---|---|---|---|---|---|---|
| 349XBX106A | N/A 120/208 | N/A VAC | N/A 10A | N/A DPDT | N/A | N/A |
| 349XBX109 | N/A 135 | N/A VDC | N/A 10A | N/A DPDT | N/A | N/A |
| 349XBXP-85/135 50-400Hz | N/A 85/135 | N/A 50-400HZ | N/A 10A | N/A DPDT | N/A | N/A |
| 349XBXPL-85/135VAC | N/A 85/135 | N/A VAC | N/A 10A | N/A DPDT | N/A | N/A |
| 35D203 Plastic Cover for PM | N/A | N/A | N/A N/A | N/A N/A | N/A Plastic Dust Cover for PM Series Relays | N/A PM Series Plastic Dust Cover |
| 35D227 METAL ENCLOSURE,PM | N/A | N/A | N/A N/A | N/A N/A | N/A Metal Enclosure for the PM Series Relays | N/A PM Series Metal Enclosure |
| 388ACPSOX-108 | N/A 120 | N/A VAC | N/A 10A | N/A DPDT | N/A ON Delay Timer, 0.1 TO 10 Sec | N/A ON-Delay Timer |
| 388ACPSOX-109 | N/A 120 | N/A VAC | N/A 10A | N/A DPDT | N/A ON Delay Timer, 1 TO 180 Sec | N/A ON-Delay Timer |
| 388ACPSOX-12 | N/A 24 | N/A VAC | N/A 10A | N/A DPDT | N/A ON Delay Timer, 0.1 TO 10 Sec | N/A ON-Delay Timer |
| 388ACPSOX-124 | N/A 120 | N/A VAC | N/A 10A | N/A DPDT | N/A ON Delay Timer, 1 TO 180 Sec | N/A ON-Delay Timer |
| 388ACPSOX-13 | N/A 120 | N/A VAC | N/A 10A | N/A DPDT | N/A ON Delay Timer, 5 Sec. Fixed | N/A ON-Delay Timer |
| 388ACPSOX-145 | N/A 120 | N/A VAC | N/A 10A | N/A DPDT | N/A ON Delay Timer, | N/A ON-Delay Timer |
| 388ACPSOX-149 | N/A 24 | N/A VAC | N/A 10A | N/A DPDT | N/A ON Delay Timer, 0.1 TO 10 Sec | N/A ON-Delay Timer |
| 388ACPSOX-156 | N/A 120 | N/A VAC | N/A 10A | N/A DPDT | N/A ON Delay Timer, 3 Sec Fixed | N/A ON-Delay Timer |
| 388ACPSOX-165 | N/A 120 | N/A VAC | N/A 10A | N/A DPDT | N/A ON Delay Timer, 2 Sec. Fixed | N/A ON-Delay Timer |
| 388ACPSOX-167 | N/A 120 | N/A VAC | N/A 10A | N/A DPDT | N/A ON Delay Timer, 7.5 Sec. Fixed | N/A ON-Delay Timer |
| 388ACPSOX-168 | N/A 120 | N/A VAC | N/A 10A | N/A DPDT | N/A ON Delay Timer, 2 Sec. Fixed | N/A ON-Delay Timer |
| 388ACPSOX-169 | N/A 24 | N/A VAC | N/A 10A | N/A DPDT | N/A ON Delay Timer, 2 Sec. Fixed | N/A ON-Delay Timer |
| 388ACPSOX-170 | N/A 24 | N/A VAC | N/A 10A | N/A DPDT | N/A ON Delay Timer, 7.5 Sec. Fixed | N/A ON-Delay Timer |
| 388ACPSOX-171 | N/A 120 | N/A VAC | N/A 10A | N/A DPDT | N/A ON Delay Timer, 10 Sec. Fixed | N/A ON-Delay Timer |
| 388ACPSOX-172 | N/A 24 | N/A VAC/VDC | N/A 10A | N/A DPDT | N/A ON Delay Timer, 1 TO 120 Sec | N/A ON-Delay Timer |
| 388ACPSOX-173 | N/A 208 | N/A VAC | N/A 10A | N/A DPDT | N/A ON Delay Timer, 6 Sec. Fixed | N/A ON-Delay Timer |
| 388ACPSOX-174 | N/A 120 | N/A VAC | N/A 10A | N/A 3PDT | N/A ON Delay Timer, 1-15 Minute, | N/A ON-Delay Timer |
| 388ACPSOX-38 | N/A 120 | N/A VAC | N/A 10A | N/A 3PDT | N/A ON Delay Timer, 15 Sec. Fixed | N/A ON-Delay Timer |
| 388ACPSOX-43 | N/A 120 | N/A VAC | N/A 10A | N/A DPDT | N/A ON Delay Timer, 0.6 TO 60 Sec | N/A ON-Delay Timer |