Item # |
Voltage |
Frequency |
Current |
Contact Poles |
Relay Features |
Relay Type |
|---|---|---|---|---|---|---|
| 388ACPSOX-44 | N/A 120 | N/A VAC | N/A 10A | N/A DPDT | N/A ON Delay Timer, 1 TO 180 Sec | N/A ON-Delay Timer |
| 388ACPSOX-47 | N/A 120 | N/A VAC | N/A 10A | N/A DPDT | N/A ON Delay Timer, 2-30 Minutes, | N/A ON-Delay Timer |
| 388ACPSOX-50 | N/A 24 | N/A VAC | N/A 10A | N/A DPDT | N/A ON Delay Timer, 0.1 TO 10 Sec | N/A ON-Delay Timer |
| 388ACPSOX-72 | N/A 120 | N/A VAC | N/A 10A | N/A 3PDT | N/A ON Delay Timer, 0.3 TO 30 Sec | N/A ON-Delay Timer |
| 388ACPSOX-73 | N/A 240 | N/A VAC | N/A 10A | N/A DPDT | N/A ON Delay Timer, 2-30 Minutes | N/A ON-Delay Timer |
| 388ACPSOX-74 | N/A 240 | N/A VAC | N/A 10A | N/A DPDT | N/A ON Delay Timer, 3-300 Sec. | N/A ON-Delay Timer |
| 388ACPSOX-75 | N/A 240 | N/A VAC | N/A 10A | N/A 3PDT | N/A ON Delay Timer, 0.3 TO 30 Sec | N/A ON-Delay Timer |
| 388ACPSOX-78 | N/A 24 | N/A VAC | N/A 10A | N/A DPDT | N/A ON Delay Timer, 1 Sec Fixed | N/A ON-Delay Timer |
| 388ACPSOX-83 | N/A 240 | N/A VAC | N/A 10A | N/A DPDT | N/A ON Delay Timer, 0.1 TO 10 Sec | N/A ON-Delay Timer |
| 388ACPSOX-87 | N/A 240 | N/A VAC | N/A 10A | N/A DPDT | N/A ON Delay Timer, 1-15 Minute | N/A ON-Delay Timer |
| 388ACPSOX-99 | N/A 120 | N/A VAC | N/A 10A | N/A DPDT | N/A ON Delay Timer, 3 Sec., with Special Bracket and Hypot Requirement | N/A ON-Delay Timer |
| W388ACPSRX-101 | N/A 120 | N/A VAC | N/A 10A | N/A DPDT | N/A Off Delay Timer, 1-120Sec., | N/A OFF-Delay Timer |
| 388ACPSRX-103 | N/A 120 | N/A VAC | N/A 10A | N/A DPDT | N/A Off Delay Timer, 3-300 Sec., | N/A OFF-Delay Timer |
| 388ACPSRX-109 | N/A 120 | N/A VAC | N/A 10A | N/A DPDT | N/A Off Delay Timer, 0.1 TO 10 Sec., | N/A OFF-Delay Timer |
| 388ACPSRX-112 | N/A 240 | N/A VDC | N/A 10A | N/A DPDT | N/A Off Delay Timer, 0.1 TO 10 Sec., | N/A OFF-Delay Timer |
| 388ACPSRX-2 | N/A 120 | N/A VAC | N/A 10A | N/A DPDT | N/A Off Delay Timer, 0.1 TO 10 Sec., | N/A OFF-Delay Timer |
| 388ACPSRX-4 | N/A 120 | N/A VAC | N/A 10A | N/A DPDT | N/A Off Delay Timer, 1 TO 180 Sec., | N/A OFF-Delay Timer |
| 388ACPSRX-42 | N/A 120 | N/A VAC | N/A 10A | N/A DPDT | N/A Off Delay Timer, 0.1 TO 10 Sec., | N/A OFF-Delay Timer |
| 388ACPSRX-43 | N/A 120 | N/A VAC | N/A 10A | N/A DPDT | N/A Off Delay Timer, 1-180 Sec, | N/A OFF-Delay Timer |
| 388ACPSRX-5 | N/A 120 | N/A VAC | N/A 10A | N/A DPDT | N/A Off Delay Timer, 3-300 Sec., | N/A OFF-Delay Timer |
| 388ACPSRX-73 | N/A 120 | N/A VAC | N/A 10A | N/A DPDT | N/A True Off Delay; 2-30 Minutes; Half-Wave Rectified Coil | N/A True-Off Time Delay |
| 388ACPSRX-83 | N/A 120 | N/A VAC | N/A 10A | N/A SPST-NO | N/A Off Delay Timer, 10 Miniute Fixed | N/A OFF-Delay Timer |
| 388ACPSRX-84 | N/A 120 | N/A VAC | N/A 10A | N/A DPDT | N/A Off Delay Timer, 0.1 TO 10 Sec., | N/A OFF-Delay Timer |
| 388ACQSOX-21 | N/A 240 | N/A VAC | N/A 10A | N/A DPDT | N/A ON Delay Timer, 1-10 Sec., Flange Mount Cover | N/A ON-Delay Timer |
| 388ACQSOX-22 | N/A 240 | N/A VAC | N/A 10A | N/A DPDT | N/A ON Delay Timer, 1-120Sec., Flange Mount Cover | N/A ON-Delay Timer |