Item # |
Voltage |
Frequency |
Current |
Contact Poles |
Relay Features |
Relay Type |
|---|---|---|---|---|---|---|
| 388CQSOX-20 | N/A 24 | N/A VDC | N/A 10A | N/A DPDT | N/A ON Delay Timer, Flange Mount Cover | N/A ON-Delay Timer |
| 388CQSRX-10 | N/A 24 | N/A VDC | N/A 10A | N/A DPDT | N/A OFF Delay Timer, 0.1-10 Sec., Flange Mount Cover, External Switch | N/A OFF-Delay Timer |
| 388CQSOX-22 | N/A 12 | N/A VDC | N/A 10A | N/A DPDT | N/A OFF Delay Timer, 1-120 Sec., Flange Mount Cover | N/A OFF-Delay Timer |
| 388CQSRX-22 | N/A 24 | N/A VDC | N/A 10A | N/A DPDT | N/A OFF Delay Timer, 1-120 Sec., Flange Mount Cover | N/A OFF-Delay Timer |
| 388CQSRX-23 | N/A 12 | N/A VDC | N/A 10A | N/A DPDT | N/A OFF Delay Timer, 0.1-120 Sec., Flange Mount Cover | N/A OFF-Delay Timer |
| 388CQSRX-3 | N/A 24 | N/A VDC | N/A 10A | N/A DPDT | N/A OFF Delay Timer, 1-120 Sec., Flange Mount Cover | N/A OFF-Delay Timer |
| 388XCXPTSRX-2 | N/A 24 | N/A VDC | N/A 10A | N/A | N/A | N/A |
| 392XAX102 | N/A 20 mA | N/A DC | N/A | N/A | N/A | N/A Low Current Sensitive Relay |
| 392XAX103 | N/A 115 | N/A VAC | N/A | N/A | N/A | N/A Low Current Sensitive Relay |
| 392XAX104 | N/A 220 | N/A VAC | N/A | N/A | N/A | N/A Low Current Sensitive Relay |
| 392XAX105 | N/A 120 | N/A VAC | N/A | N/A | N/A | N/A Low Current Sensitive Relay |
| 392XAX106 | N/A 110 | N/A VAC | N/A | N/A | N/A | N/A Low Current Sensitive Relay |
| 392XAX107 | N/A 120 | N/A VAC | N/A | N/A | N/A | N/A Low Current Sensitive Relay |
| 392XAX-11.1mA DC | N/A 11.1 mA | N/A DC | N/A | N/A | N/A | N/A Low Current Sensitive Relay |
| 392XAX48P-11.1mA DC | N/A 11.1 mA | N/A DC | N/A | N/A | N/A | N/A Low Current Sensitive Relay |
| 392XAX48P-2.5mA DC | N/A 2.5 mA | N/A DC | N/A | N/A | N/A | N/A Low Current Sensitive Relay |
| 392XAX48P-3.5mA DC | N/A 3.5 mA | N/A DC | N/A 5A | N/A SPDT | N/A Sensitive Coil, 8-Pin Octal Plug (Socket SK-CIR8-DS), | N/A Low Current Sensitive Relay |
| 392XAX48P-5mA DC | N/A 5 mA | N/A DC | N/A | N/A | N/A | N/A Low Current Sensitive Relay |
| 392XAX48P-7mA DC | N/A 7 mA | N/A DC | N/A 5A | N/A SPDT | N/A Sensitive Coil, 8-Pin Octal Plug (Socket SK-CIR8-DS), | N/A Low Current Sensitive Relay |
| 392XAX48PL-3.5mA DC | N/A 3.5 mA | N/A DC | N/A | N/A | N/A | N/A Low Current Sensitive Relay |
| 392XAX48PL-7mA DC | N/A 7 mA | N/A DC | N/A | N/A | N/A | N/A Low Current Sensitive Relay |
| 392XAX48PLM-3.5mA DC | N/A 3.5 mA | N/A DC | N/A | N/A | N/A | N/A Low Current Sensitive Relay |
| 392XAXG-3.22VDC | N/A 3.22 | N/A VDC | N/A | N/A | N/A | N/A Low Current Sensitive Relay |
| 392XBX103 | N/A 5 mA | N/A DC | N/A | N/A | N/A | N/A Low Current Sensitive Relay |
| 392XBX105 | N/A 125 | N/A VDC | N/A | N/A | N/A | N/A Low Current Sensitive Relay |