Print Back
Struthers-Dunn-Concert-of-Relays
Unit of Measure
« 176 177 178 179 180 »  

Item #

Voltage

Frequency

Current

Contact Poles

Relay Features

Relay Type

392XBX106 N/A 7 mA N/A DC N/A N/A N/A N/A Low Current Sensitive Relay
392XBX107 N/A 120 N/A VAC N/A N/A N/A N/A Low Current Sensitive Relay
392XBX108 N/A 20 N/A VDC N/A N/A N/A N/A Low Current Sensitive Relay
392XBX110 N/A 5 mA N/A DC N/A N/A N/A N/A Low Current Sensitive Relay
392XBX111 N/A 15.8 mA N/A DC N/A N/A N/A N/A Low Current Sensitive Relay
392XBX114 N/A 15.8 mA N/A DC N/A N/A N/A N/A Low Current Sensitive Relay
392XBX115 N/A 5 mA N/A DC N/A N/A N/A N/A Low Current Sensitive Relay
392XBX117 N/A 130 N/A VDC N/A N/A N/A N/A Low Current Sensitive Relay
392XBX119 N/A 9 mA N/A DC N/A N/A N/A N/A Low Current Sensitive Relay
392XBX120 N/A 125 N/A VDC N/A N/A N/A N/A Low Current Sensitive Relay
392XBX121 N/A 160 mA N/A AC N/A N/A N/A N/A Low Current Sensitive Relay
392XBX122 N/A 500 mA N/A AC N/A N/A N/A N/A Low Current Sensitive Relay
392XBX123 N/A 120 N/A VAC N/A N/A N/A N/A Low Current Sensitive Relay
392XBX124 N/A 3.5 mA N/A DC N/A N/A N/A N/A Low Current Sensitive Relay
392XBX125 N/A 15.8 mA N/A DC N/A N/A N/A N/A Low Current Sensitive Relay
392XBX126 N/A 120 N/A VAC N/A N/A N/A N/A Low Current Sensitive Relay
392XBX127 N/A 20 mA N/A DC N/A N/A N/A N/A Low Current Sensitive Relay
392XBX128 N/A 45.7 mA N/A DC N/A N/A N/A N/A Low Current Sensitive Relay
392XBX129 N/A 14 mA N/A DC N/A N/A N/A N/A Low Current Sensitive Relay
392XBX130 N/A 65 mA N/A DC N/A N/A N/A N/A Low Current Sensitive Relay
392XBX131 N/A 4 mA N/A DC N/A N/A N/A N/A Low Current Sensitive Relay
392XBX132 N/A 20 mA N/A DC N/A N/A N/A N/A Low Current Sensitive Relay
392XBX133 N/A 65 mA N/A DC N/A N/A N/A N/A Low Current Sensitive Relay
392XBX134 N/A 6 N/A VAC N/A N/A N/A N/A Low Current Sensitive Relay
392XBX135 N/A 6 N/A VDC N/A N/A N/A N/A Low Current Sensitive Relay
Unit of Measure
« 176 177 178 179 180 »