Item # |
Voltage |
Frequency |
Current |
Contact Poles |
Relay Features |
Relay Type |
|---|---|---|---|---|---|---|
| 392XBX136 | N/A 6 | N/A VDC | N/A | N/A | N/A | N/A Low Current Sensitive Relay |
| 392XBX137 | N/A 6 | N/A VDC | N/A | N/A | N/A | N/A Low Current Sensitive Relay |
| 392XBX141 | N/A 4 | N/A VDC | N/A | N/A | N/A | N/A Low Current Sensitive Relay |
| 392XBX142 | N/A 125 | N/A VDC | N/A | N/A | N/A | N/A Low Current Sensitive Relay |
| 392XBX301 | N/A 48 | N/A VDC | N/A | N/A | N/A | N/A Low Current Sensitive Relay |
| 392XBX302 | N/A 125 | N/A VDC | N/A | N/A | N/A | N/A Low Current Sensitive Relay |
| 392XBX48P-10mA DC | N/A 10 mA | N/A DC | N/A | N/A | N/A | N/A Low Current Sensitive Relay |
| 392XBX48P-120VAC | N/A 120 | N/A VAC | N/A | N/A | N/A | N/A Low Current Sensitive Relay |
| 392XBX48P-13mA DC | N/A 13 mA | N/A DC | N/A | N/A | N/A | N/A Low Current Sensitive Relay |
| 392XBX48P-15.8mA DC | N/A 15.8 mA | N/A DC | N/A | N/A | N/A | N/A Low Current Sensitive Relay |
| 392XBX48P-3.5mA DC | N/A 3.5 mA | N/A DC | N/A | N/A | N/A | N/A Low Current Sensitive Relay |
| 392XBX48P-5mA DC | N/A 5 mA | N/A DC | N/A 5A | N/A DPDT | N/A Sensitive Coil, 11-Pin Octal Plug (Socket SK-CIR11-DS), | N/A Low Current Sensitive Relay |
| 392XBX48P-7mA DC | N/A 7 mA | N/A DC | N/A | N/A | N/A | N/A Low Current Sensitive Relay |
| 392XBX48PG-7mA DC | N/A 7 mA | N/A DC | N/A | N/A | N/A | N/A Low Current Sensitive Relay |
| 392XBX48PLM-3.5mA DC | N/A 3.5 mA | N/A DC | N/A | N/A | N/A | N/A Low Current Sensitive Relay |
| 392XBX48PLM-5mA DC | N/A 5 mA | N/A DC | N/A | N/A | N/A | N/A Low Current Sensitive Relay |
| 392XBX48PM-15.8mA DC | N/A 15.8mA | N/A DC | N/A | N/A | N/A | N/A Low Current Sensitive Relay |
| 392XBX48PM-5mA DC | N/A 5mA | N/A DC | N/A 5A | N/A DPDT | N/A Sensitive Coil, 11-Pin Octal Plug (Socket SK-CIR11-DS), | N/A Low Current Sensitive Relay |
| 392XCX102 | N/A 24 | N/A VDC | N/A | N/A | N/A | N/A Low Current Sensitive Relay |
| 392XCX103 | N/A 240 | N/A VAC | N/A | N/A | N/A | N/A Low Current Sensitive Relay |
| 392XCX104 | N/A 120 | N/A VAC | N/A | N/A | N/A | N/A Low Current Sensitive Relay |
| 392XCX-12mA DC | N/A 12 mA | N/A DC | N/A | N/A | N/A | N/A Low Current Sensitive Relay |
| 392XCX48P-12mA DC | N/A 12 mA | N/A DC | N/A | N/A | N/A | N/A Low Current Sensitive Relay |
| 392XCX48P-19.3mA DC | N/A 19.3 mA | N/A DC | N/A | N/A | N/A | N/A Low Current Sensitive Relay |
| 392XCX48P-4.3mA DC | N/A 4.3 mA | N/A DC | N/A | N/A | N/A | N/A Low Current Sensitive Relay |