Print Back
Struthers-Dunn-Concert-of-Relays
Unit of Measure
« 181 182 183 184 185 »  

Item #

Voltage

Frequency

Current

Contact Poles

Relay Features

Relay Type

392XCX48P-6mA DC N/A 6 mA N/A DC N/A N/A N/A N/A Low Current Sensitive Relay
392XCX48P-8.5mA DC N/A 8.5 mA N/A DC N/A N/A N/A N/A Low Current Sensitive Relay
392XHX100 N/A 24 N/A VDC N/A N/A N/A N/A Low Current Sensitive Relay
392XXH100 N/A 40 mA N/A DC N/A N/A N/A N/A Low Current Sensitive Relay
415AAX100 N/A 105/135 N/A VAC N/A N/A N/A N/A
415AXA-120VAC N/A 120 N/A VAC N/A N/A N/A N/A
415AXA-125VDC N/A 125 N/A VDC N/A N/A N/A N/A
415BXX105 N/A 120 N/A VAC N/A N/A N/A N/A
415BXX106 N/A 240 N/A VAC N/A N/A N/A N/A
415BXX107 N/A 24 N/A VDC N/A N/A N/A N/A
415BXX108 N/A 120 N/A VAC N/A N/A N/A N/A
415BXX109 N/A 1.25 A N/A AC N/A N/A N/A N/A
415BXX-10A AC N/A 10 A N/A AC N/A N/A N/A N/A
415BXX110 N/A 115 N/A 100HZ N/A N/A N/A N/A
415BXX111 N/A 3.5 A N/A AC N/A N/A N/A N/A
415BXX-120VAC N/A 120 N/A VAC N/A N/A N/A N/A
415BXX-125VDC N/A 125 N/A VDC N/A N/A N/A N/A
415BXX-12VDC N/A 12 N/A VDC N/A N/A N/A N/A
415BXX18 N/A 6 N/A VAC N/A N/A N/A N/A
415BXX18-24VAC N/A 24 N/A VAC N/A N/A N/A N/A
415BXX-240VAC N/A 240 N/A VAC N/A N/A N/A N/A
415BXX-24VAC N/A 24 N/A VAC N/A N/A N/A N/A
415BXX-24VDC N/A 24 N/A VDC N/A N/A N/A N/A
415BXX-48VAC N/A 48 N/A VAC N/A N/A N/A N/A
415BXX-48VDC N/A 48 N/A VDC N/A N/A N/A N/A
Unit of Measure
« 181 182 183 184 185 »