Item # |
Voltage |
Frequency |
Current |
Contact Poles |
Relay Features |
Relay Type |
|---|---|---|---|---|---|---|
| 415XHX101 | N/A 24 | N/A VDC | N/A | N/A | N/A | N/A |
| 415XHX-120VAC | N/A 120 | N/A VAC | N/A | N/A | N/A | N/A |
| 415XHX-12VDC | N/A 12 | N/A VDC | N/A | N/A | N/A | N/A |
| 415XHX-208VAC | N/A 208 | N/A VAC | N/A | N/A | N/A | N/A |
| 415XHX-240VAC | N/A 240 | N/A VAC | N/A | N/A | N/A | N/A |
| 415XHX-24VAC | N/A 24 | N/A VAC | N/A | N/A | N/A | N/A |
| 415XHX-24VDC | N/A 24 | N/A VDC | N/A | N/A | N/A | N/A |
| 415XMX69-48VDC | N/A 48 | N/A VDC | N/A | N/A | N/A | N/A |
| 415XXA-120VAC | N/A 120 | N/A VAC | N/A | N/A | N/A | N/A |
| 415XXA-125VDC | N/A 125 | N/A VDC | N/A | N/A | N/A | N/A |
| 415XXA-240VAC | N/A 240 | N/A VAC | N/A | N/A | N/A | N/A |
| 415XXA-24VAC | N/A 24 | N/A VAC | N/A | N/A | N/A | N/A |
| 415XXB-120VAC | N/A 120 | N/A VAC | N/A | N/A | N/A | N/A |
| 415XXB-125VDC | N/A 125 | N/A VDC | N/A | N/A | N/A | N/A |
| 415XXB-240VAC | N/A 240 | N/A VAC | N/A | N/A | N/A | N/A |
| 415XXB-24VAC | N/A 24 | N/A VAC | N/A | N/A | N/A | N/A |
| 415XXB-24VDC | N/A 24 | N/A VDC | N/A | N/A | N/A | N/A |
| 415XXB-48VDC | N/A 48 | N/A VDC | N/A | N/A | N/A | N/A |
| 415XXH100 | N/A 120 | N/A VAC | N/A | N/A | N/A | N/A |
| 415XXH101 | N/A 115 | N/A VDC | N/A | N/A | N/A | N/A |
| 415XXH101 | N/A 115 | N/A VDC | N/A | N/A | N/A | N/A |
| 415XXH101 | N/A 115 | N/A VDC | N/A | N/A | N/A | N/A |
| 415XXH109 | N/A 37 | N/A VDC | N/A | N/A | N/A | N/A |
| 415XXH110 | N/A 4.17 A | N/A AC | N/A | N/A | N/A | N/A |
| 415XXH111 | N/A 8.4 A | N/A AC | N/A | N/A | N/A | N/A |