Item # |
Voltage |
Frequency |
Current |
Contact Poles |
Relay Features |
Relay Type |
|---|---|---|---|---|---|---|
| 415XXH-115/125VDC | N/A 115/125 | N/A VDC | N/A | N/A | N/A | N/A |
| 415XXH-120VAC | N/A 120 | N/A VAC | N/A | N/A | N/A | N/A |
| 415XXH-240VAC | N/A 240 | N/A VAC | N/A | N/A | N/A | N/A |
| 415XXH-24VDC | N/A 24 | N/A VDC | N/A | N/A | N/A | N/A |
| 415XXH-250VDC | N/A 250 | N/A VDC | N/A | N/A | N/A | N/A |
| 415XXM100 | N/A 0.87 A | N/A AC | N/A | N/A | N/A | N/A |
| 415XXM101 | N/A 1.9 A | N/A AC | N/A | N/A | N/A | N/A |
| 415XXM102 | N/A 0.87 A | N/A AC | N/A | N/A | N/A | N/A |
| 415XXM103 | N/A 8.69 A | N/A AC | N/A | N/A | N/A | N/A |
| 415XXM104 | N/A 4.35 A | N/A AC | N/A | N/A | N/A | N/A |
| 415XXM105 | N/A 25 A | N/A AC | N/A | N/A | N/A | N/A |
| 415XXM106 | N/A 47 A | N/A AC | N/A | N/A | N/A | N/A |
| 415XXM107 | N/A 2.08 A | N/A DC | N/A | N/A | N/A | N/A |
| 415XXM108 | N/A 0.435 A | N/A AC | N/A | N/A | N/A | N/A |
| 415XXM-120VAC | N/A 120 | N/A VAC | N/A | N/A | N/A | N/A |
| 415XXM-24VDC | N/A 24 | N/A VDC | N/A | N/A | N/A | N/A |
| 425CXX106 | N/A 208 | N/A VAC | N/A | N/A | N/A | N/A Power Relay |
| 425CXX110 | N/A 24 | N/A VDC | N/A | N/A | N/A | N/A Power Relay |
| 425CXX111 | N/A 24 | N/A VAC | N/A | N/A | N/A | N/A Power Relay |
| 425CXX112 | N/A 48 | N/A VDC | N/A | N/A | N/A | N/A Power Relay |
| 425CXX113 | N/A 24 | N/A VDC | N/A | N/A | N/A | N/A Power Relay |
| 425CXX-115/125VDC | N/A 115/125 | N/A VDC | N/A | N/A | N/A | N/A Power Relay |
| 425CXX-12VAC | N/A 12 | N/A VAC | N/A | N/A | N/A | N/A Power Relay |
| 425CXX-12VDC | N/A 12 | N/A VDC | N/A | N/A | N/A | N/A Power Relay |
| 425CXX18-120VAC | N/A 120 | N/A VAC | N/A | N/A | N/A | N/A Power Relay |