Print Back
Struthers-Dunn-Concert-of-Relays
Unit of Measure
« 186 187 188 189 190 »  

Item #

Voltage

Frequency

Current

Contact Poles

Relay Features

Relay Type

425CXX18-24VAC N/A 24 N/A VAC N/A N/A N/A N/A Power Relay
425CXX18-24VDC N/A 24 N/A VDC N/A N/A N/A N/A Power Relay
425CXX-208VAC N/A 208 N/A VAC N/A N/A N/A N/A Power Relay
425CXX-240VAC N/A 240 N/A VAC N/A N/A N/A N/A Power Relay
425CXX-24VAC N/A 24 N/A VAC N/A N/A N/A N/A Power Relay
425CXX-38VDC N/A 38 N/A VDC N/A N/A N/A N/A Power Relay
425CXX-480VAC N/A 480 N/A VAC N/A N/A N/A N/A Power Relay
425CXX-48VDC N/A 48 N/A VDC N/A N/A N/A N/A Power Relay
425CXX-5VAC N/A 5 N/A VAC N/A N/A N/A N/A Power Relay
425CXX90-115/125VDC N/A 115/125 N/A VDC N/A N/A N/A N/A Power Relay
425CXX90-120VAC N/A 120 N/A VAC N/A N/A N/A N/A Power Relay
425CXX90-12VAC N/A 12 N/A VAC N/A N/A N/A N/A Power Relay
425CXX90-12VDC N/A 12 N/A VDC N/A N/A N/A N/A Power Relay
425CXX90-208VAC N/A 208 N/A VAC N/A N/A N/A N/A Power Relay
425CXX90-240VAC N/A 240 N/A VAC N/A N/A N/A N/A Power Relay
425CXX90-24VAC N/A 24 N/A VAC N/A N/A N/A N/A Power Relay
425CXX90-24VDC N/A 24 N/A VDC N/A N/A N/A N/A Power Relay
425CXX90-480VAC N/A 480 N/A VAC N/A N/A N/A N/A Power Relay
425CXX90W-24VDC N/A 24 N/A VDC N/A N/A N/A N/A Power Relay
425CXX91-125VDC N/A 125 N/A VDC N/A N/A N/A N/A Power Relay
425CXX91-240VAC N/A 240 N/A VAC N/A N/A N/A N/A Power Relay
425CXXV2-240VAC N/A 240 N/A VAC N/A N/A N/A N/A Power Relay
425CXXW-120VAC N/A 120 N/A VAC N/A N/A N/A N/A Power Relay
425CXXW-240VAC N/A 240 N/A VAC N/A N/A N/A N/A Power Relay
425HXX69-125D N/A 115-125 N/A VDC N/A N/A N/A N/A Power Relay
Unit of Measure
« 186 187 188 189 190 »