Item # |
Voltage |
Frequency |
Current |
Contact Poles |
Relay Features |
Relay Type |
|---|---|---|---|---|---|---|
| 425XBX69-480A | N/A 480 | N/A 50-60HZ | N/A | N/A | N/A | N/A Power Relay |
| 425XCX103 | N/A 74 | N/A VDC | N/A | N/A | N/A | N/A Power Relay |
| 425XCX104 | N/A 24 | N/A VDC | N/A | N/A | N/A | N/A Power Relay |
| 425XCX-115/125VDC | N/A 115/125 | N/A VDC | N/A | N/A | N/A | N/A Power Relay |
| 425XCX-12VAC | N/A 12 | N/A VAC | N/A | N/A | N/A | N/A Power Relay |
| 425XCX-12VDC | N/A 12 | N/A VDC | N/A | N/A | N/A | N/A Power Relay |
| 425XCX18-120VAC | N/A 120 | N/A VAC | N/A | N/A | N/A | N/A Power Relay |
| 425XCX18-24VAC | N/A 24 | N/A VAC | N/A | N/A | N/A | N/A Power Relay |
| 425XCX18-24VDC | N/A 24 | N/A VDC | N/A | N/A | N/A | N/A Power Relay |
| 425XCX18-48VDC | N/A 48 | N/A VDC | N/A | N/A | N/A | N/A Power Relay |
| 425XCX1891-24VDC | N/A 24 | N/A VDC | N/A | N/A | N/A | N/A Power Relay |
| 425XCX18W-48VDC | N/A 48 | N/A VDC | N/A | N/A | N/A | N/A Power Relay |
| 425XCX-208VAC | N/A 208 | N/A VAC | N/A | N/A | N/A | N/A Power Relay |
| 425XCX-277VAC | N/A 277 | N/A VAC | N/A | N/A | N/A | N/A Power Relay |
| 425XCX-48VAC | N/A 48 | N/A VAC | N/A | N/A | N/A | N/A Power Relay |
| 425XCX-48VDC | N/A 48 | N/A VDC | N/A | N/A | N/A | N/A Power Relay |
| 425XCX-75VDC | N/A 75 | N/A VDC | N/A | N/A | N/A | N/A Power Relay |
| 425XCX90-115/125VDC | N/A 115/125 | N/A VDC | N/A | N/A | N/A | N/A Power Relay |
| 425XCX90-120VAC | N/A 120 | N/A VAC | N/A | N/A | N/A | N/A Power Relay |
| 425XCX90-12VAC | N/A 12 | N/A VAC | N/A | N/A | N/A | N/A Power Relay |
| 425XCX90-12VDC | N/A 12 | N/A VDC | N/A | N/A | N/A | N/A Power Relay |
| 425XCX90-208VAC | N/A 208 | N/A VAC | N/A | N/A | N/A | N/A Power Relay |
| 425XCX90-240VAC | N/A 240 | N/A VAC | N/A | N/A | N/A | N/A Power Relay |
| 425XCX90-24VAC | N/A 24 | N/A VAC | N/A | N/A | N/A | N/A Power Relay |
| 425XCX90-24VDC | N/A 24 | N/A VDC | N/A | N/A | N/A | N/A Power Relay |