Print Back
Struthers-Dunn-Concert-of-Relays
Unit of Measure
« 191 192 193 194 195 »  

Item #

Voltage

Frequency

Current

Contact Poles

Relay Features

Relay Type

450BXX4069-12VDC N/A 12 N/A VDC N/A 40Amp N/A DPST-N.O. N/A Dual Purpose - Panel or Din Rail Mount Base, Blowout Magnet N/A Power Relay
450BXX4069-208VAC N/A 208 N/A VAC N/A 40Amp N/A DPST-N.O. N/A Dual Purpose - Panel or Din Rail Mount Base, Blowout Magnet N/A Power Relay
450BXX4069-240VAC N/A 240 N/A VAC N/A 40Amp N/A DPST-N.O. N/A Dual Purpose - Panel or Din Rail Mount Base, Blowout Magnet N/A Power Relay
450BXX4069-24VAC N/A 24 N/A VAC N/A 40Amp N/A DPST-N.O. N/A Dual Purpose - Panel or Din Rail Mount Base, Blowout Magnet N/A Power Relay
450BXX4069-24VDC N/A 24 N/A VDC N/A 40Amp N/A DPST-N.O. N/A Dual Purpose - Panel or Din Rail Mount Base, Blowout Magnet N/A Power Relay
450BXX4069-250VDC N/A 250 N/A VDC N/A 40Amp N/A DPST-N.O. N/A Dual Purpose - Panel or Din Rail Mount Base, Blowout Magnet N/A Power Relay
450BXX4069-277VAC N/A 277 N/A VAC N/A 40Amp N/A DPST-N.O. N/A Dual Purpose - Panel or Din Rail Mount Base, Blowout Magnet N/A Power Relay
450BXX4069-480VAC N/A 480 N/A VAC N/A 40Amp N/A DPST-N.O. N/A Dual Purpose - Panel or Din Rail Mount Base, Blowout Magnet N/A Power Relay
450BXX4069-6VAC N/A 6 N/A VAC N/A 40Amp N/A DPST-N.O. N/A Dual Purpose - Panel or Din Rail Mount Base, Blowout Magnet N/A Power Relay
450BXX4069-6VDC N/A 6 N/A VDC N/A 40Amp N/A DPST-N.O. N/A Dual Purpose - Panel or Din Rail Mount Base, Blowout Magnet N/A Power Relay
450BXX406990-110/125VDC N/A 110/125 N/A VDC N/A 40Amp N/A DPST-N.O. Plus SPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base, Blowout Magnet N/A Power Relay
450BXX406990-120VAC N/A 120 N/A VAC N/A 40Amp N/A DPST-N.O. Plus SPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base, Blowout Magnet N/A Power Relay
450BXX406990-12VAC N/A 12 N/A VAC N/A 40Amp N/A DPST-N.O. Plus SPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base, Blowout Magnet N/A Power Relay
450BXX406990-12VDC N/A 12 N/A VDC N/A 40Amp N/A DPST-N.O. Plus SPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base, Blowout Magnet N/A Power Relay
450BXX406990-208VAC N/A 208 N/A VAC N/A 40Amp N/A DPST-N.O. Plus SPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base, Blowout Magnet N/A Power Relay
450BXX406990-240VAC N/A 240 N/A VAC N/A 40Amp N/A DPST-N.O. Plus SPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base, Blowout Magnet N/A Power Relay
450BXX406990-24VAC N/A 24 N/A VAC N/A 40Amp N/A DPST-N.O. Plus SPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base, Blowout Magnet N/A Power Relay
450BXX406990-24VDC N/A 24 N/A VDC N/A 40Amp N/A DPST-N.O. Plus SPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base, Blowout Magnet N/A Power Relay
450BXX406990-250VDC N/A 250 N/A VDC N/A 40Amp N/A DPST-N.O. Plus SPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base, Blowout Magnet N/A Power Relay
450BXX406990-277VAC N/A 277 N/A VAC N/A 40Amp N/A DPST-N.O. Plus SPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base, Blowout Magnet N/A Power Relay
450BXX406990-480VAC N/A 480 N/A VAC N/A 40Amp N/A DPST-N.O. Plus SPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base, Blowout Magnet N/A Power Relay
450BXX406990-48VDC N/A 48 N/A VDC N/A 40Amp N/A DPST-N.O. Plus SPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base, Blowout Magnet N/A Power Relay
450BXX406990-6VAC N/A 6 N/A VAC N/A 40Amp N/A DPST-N.O. Plus SPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base, Blowout Magnet N/A Power Relay
450BXX406990-6VDC N/A 6 N/A VDC N/A 40Amp N/A DPST-N.O. Plus SPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base, Blowout Magnet N/A Power Relay
450BXX406991-110/125VDC N/A 110/125 N/A VDC N/A 40Amp N/A DPST-N.O. Plus DPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base, Blowout Magnet N/A Power Relay
Unit of Measure
« 191 192 193 194 195 »