Print Back
Struthers-Dunn-Concert-of-Relays
Unit of Measure
« 196 197 198 199 200 »  

Item #

Voltage

Frequency

Current

Contact Poles

Relay Features

Relay Type

450BXX4069QL-480VAC N/A 480 N/A VAC N/A 40Amp N/A DPST-N.O. N/A Dual Purpose - Panel or Din Rail Mount Base, Blowout Magnet, QC Terminals, LED N/A Power Relay
450BXX4069QL-48VDC N/A 48 N/A VDC N/A 40Amp N/A DPST-N.O. N/A Dual Purpose - Panel or Din Rail Mount Base, Blowout Magnet, QC Terminals, LED N/A Power Relay
450BXX4069QL-6VAC N/A 6 N/A VAC N/A 40Amp N/A DPST-N.O. N/A Dual Purpose - Panel or Din Rail Mount Base, Blowout Magnet, QC Terminals, LED N/A Power Relay
450BXX4069QL-6VDC N/A 6 N/A VDC N/A 40Amp N/A DPST-N.O. N/A Dual Purpose - Panel or Din Rail Mount Base, Blowout Magnet, QC Terminals, LED N/A Power Relay
450BXX4069QL90-110/125VDC N/A 110/125 N/A VDC N/A 40Amp N/A DPST-N.O. Plus SPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base, Blowout Magnet, QC Terminals, LED N/A Power Relay
450BXX4069QL90-120VAC N/A 120 N/A VAC N/A 40Amp N/A DPST-N.O. Plus SPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base, Blowout Magnet, QC Terminals, LED N/A Power Relay
450BXX4069QL90-12VAC N/A 12 N/A VAC N/A 40Amp N/A DPST-N.O. Plus SPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base, Blowout Magnet, QC Terminals, LED N/A Power Relay
450BXX4069QL90-12VDC N/A 12 N/A VDC N/A 40Amp N/A DPST-N.O. Plus SPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base, Blowout Magnet, QC Terminals, LED N/A Power Relay
450BXX4069QL90-208VAC N/A 208 N/A VAC N/A 40Amp N/A DPST-N.O. Plus SPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base, Blowout Magnet, QC Terminals, LED N/A Power Relay
450BXX4069QL90-240VAC N/A 240 N/A VAC N/A 40Amp N/A DPST-N.O. Plus SPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base, Blowout Magnet, QC Terminals, LED N/A Power Relay
450BXX4069QL90-24VAC N/A 24 N/A VAC N/A 40Amp N/A DPST-N.O. Plus SPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base, Blowout Magnet, QC Terminals, LED N/A Power Relay
450BXX4069QL90-24VDC N/A 24 N/A VDC N/A 40Amp N/A DPST-N.O. Plus SPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base, Blowout Magnet, QC Terminals, LED N/A Power Relay
450BXX4069QL90-250VDC N/A 250 N/A VDC N/A 40Amp N/A DPST-N.O. Plus SPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base, Blowout Magnet, QC Terminals, LED N/A Power Relay
450BXX4069QL90-277VAC N/A 277 N/A VAC N/A 40Amp N/A DPST-N.O. Plus SPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base, Blowout Magnet, QC Terminals, LED N/A Power Relay
450BXX4069QL90-480VAC N/A 480 N/A VAC N/A 40Amp N/A DPST-N.O. Plus SPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base, Blowout Magnet, QC Terminals, LED N/A Power Relay
450BXX4069QL90-48VDC N/A 48 N/A VDC N/A 40Amp N/A DPST-N.O. Plus SPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base, Blowout Magnet, QC Terminals, LED N/A Power Relay
450BXX4069QL90-6VAC N/A 6 N/A VAC N/A 40Amp N/A DPST-N.O. Plus SPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base, Blowout Magnet, QC Terminals, LED N/A Power Relay
450BXX4069QL90-6VDC N/A 6 N/A VDC N/A 40Amp N/A DPST-N.O. Plus SPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base, Blowout Magnet, QC Terminals, LED N/A Power Relay
450BXX4069QL91-110/125VDC N/A 110/125 N/A VDC N/A 40Amp N/A DPST-N.O. Plus SPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base, Blowout Magnet, QC Terminals, LED N/A Power Relay
450BXX4069QL91-120VAC N/A 120 N/A VAC N/A 40Amp N/A DPST-N.O. Plus SPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base, Blowout Magnet, QC Terminals, LED N/A Power Relay
450BXX4069QL91-12VAC N/A 12 N/A VAC N/A 40Amp N/A DPST-N.O. Plus SPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base, Blowout Magnet, QC Terminals, LED N/A Power Relay
450BXX4069QL91-12VDC N/A 12 N/A VDC N/A 40Amp N/A DPST-N.O. Plus SPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base, Blowout Magnet, QC Terminals, LED N/A Power Relay
450BXX4069QL91-208VAC N/A 208 N/A VAC N/A 40Amp N/A DPST-N.O. Plus SPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base, Blowout Magnet, QC Terminals, LED N/A Power Relay
450BXX4069QL91-240VAC N/A 240 N/A VAC N/A 40Amp N/A DPST-N.O. Plus SPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base, Blowout Magnet, QC Terminals, LED N/A Power Relay
450BXX4069QL91-24VAC N/A 24 N/A VAC N/A 40Amp N/A DPST-N.O. Plus SPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base, Blowout Magnet, QC Terminals, LED N/A Power Relay
Unit of Measure
« 196 197 198 199 200 »