Print Back
Struthers-Dunn-Concert-of-Relays
Unit of Measure
« 201 202 203 204 205 »  

Item #

Voltage

Frequency

Current

Contact Poles

Relay Features

Relay Type

450BXX4091-110/125VDC N/A 110/125 N/A VDC N/A 40Amp N/A DPST-N.O. Plus DPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base N/A Power Relay
450BXX4091-120VAC N/A 120 N/A VAC N/A 40Amp N/A DPST-N.O. Plus DPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base N/A Power Relay
450BXX4091-12VAC N/A 12 N/A VAC N/A 40Amp N/A DPST-N.O. Plus DPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base N/A Power Relay
450BXX4091-12VDC N/A 12 N/A VDC N/A 40Amp N/A DPST-N.O. Plus DPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base N/A Power Relay
450BXX4091-208VAC N/A 208 N/A VAC N/A 40Amp N/A DPST-N.O. Plus DPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base N/A Power Relay
450BXX4091-240VAC N/A 240 N/A VAC N/A 40Amp N/A DPST-N.O. Plus DPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base N/A Power Relay
450BXX4091-24VAC N/A 24 N/A VAC N/A 40Amp N/A DPST-N.O. Plus DPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base N/A Power Relay
450BXX4091-24VDC N/A 24 N/A VDC N/A 40Amp N/A DPST-N.O. Plus DPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base N/A Power Relay
450BXX4091-250VDC N/A 250 N/A VDC N/A 40Amp N/A DPST-N.O. Plus DPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base N/A Power Relay
450BXX4091-277VAC N/A 277 N/A VAC N/A 40Amp N/A DPST-N.O. Plus DPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base N/A Power Relay
450BXX4091-480VAC N/A 480 N/A VAC N/A 40Amp N/A DPST-N.O. Plus DPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base N/A Power Relay
450BXX4091-48VDC N/A 48 N/A VDC N/A 40Amp N/A DPST-N.O. Plus DPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base N/A Power Relay
450BXX4091-6VAC N/A 6 N/A VAC N/A 40Amp N/A DPST-N.O. Plus DPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base N/A Power Relay
450BXX4091-6VDC N/A 6 N/A VDC N/A 40Amp N/A DPST-N.O. Plus DPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base,Polycarbonate Cover N/A Power Relay
450BXX40C-110/125VDC N/A 110/125 N/A VDC N/A 40Amp N/A DPST-N.O. N/A Dual Purpose - Panel or Din Rail Mount Base,Polycarbonate Cover N/A Power Relay
450BXX40C-120VAC N/A 120 N/A VAC N/A 40Amp N/A DPST-N.O. N/A Dual Purpose - Panel or Din Rail Mount Base,Polycarbonate Cover N/A Power Relay
450BXX40C-12VAC N/A 12 N/A VAC N/A 40Amp N/A DPST-N.O. N/A Dual Purpose - Panel or Din Rail Mount Base,Polycarbonate Cover N/A Power Relay
450BXX40C-12VDC N/A 12 N/A VDC N/A 40Amp N/A DPST-N.O. N/A Dual Purpose - Panel or Din Rail Mount Base,Polycarbonate Cover N/A Power Relay
450BXX40C-208VAC N/A 208 N/A VAC N/A 40Amp N/A DPST-N.O. N/A Dual Purpose - Panel or Din Rail Mount Base,Polycarbonate Cover N/A Power Relay
450BXX40C-240VAC N/A 240 N/A VAC N/A 40Amp N/A DPST-N.O. N/A Dual Purpose - Panel or Din Rail Mount Base,Polycarbonate Cover N/A Power Relay
450BXX40C-24VAC N/A 24 N/A VAC N/A 40Amp N/A DPST-N.O. N/A Dual Purpose - Panel or Din Rail Mount Base,Polycarbonate Cover N/A Power Relay
450BXX40C-24VDC N/A 24 N/A VDC N/A 40Amp N/A DPST-N.O. N/A Dual Purpose - Panel or Din Rail Mount Base,Polycarbonate Cover N/A Power Relay
450BXX40C-250VDC N/A 250 N/A VDC N/A 40Amp N/A DPST-N.O. N/A Dual Purpose - Panel or Din Rail Mount Base,Polycarbonate Cover N/A Power Relay
450BXX40C-277VAC N/A 277 N/A VAC N/A 40Amp N/A DPST-N.O. N/A Dual Purpose - Panel or Din Rail Mount Base,Polycarbonate Cover N/A Power Relay
450BXX40C-480VAC N/A 480 N/A VAC N/A 40Amp N/A DPST-N.O. N/A Dual Purpose - Panel or Din Rail Mount Base,Polycarbonate Cover N/A Power Relay
Unit of Measure
« 201 202 203 204 205 »