Print Back
Struthers-Dunn-Concert-of-Relays
Unit of Measure
« 211 212 213 214 215 »  

Item #

Voltage

Frequency

Current

Contact Poles

Relay Features

Relay Type

450BXX50-24VDC N/A 24 N/A VDC N/A 50Amp N/A DPST-N.O. N/A Dual Purpose - Panel or Din Rail Mount Base N/A Power Relay
450BXX50-250VDC N/A 250 N/A VDC N/A 50Amp N/A DPST-N.O. N/A Dual Purpose - Panel or Din Rail Mount Base N/A Power Relay
450BXX50-277VAC N/A 277 N/A VAC N/A 50Amp N/A DPST-N.O. N/A Dual Purpose - Panel or Din Rail Mount Base N/A Power Relay
450BXX50-480VAC N/A 480 N/A VAC N/A 50Amp N/A DPST-N.O. N/A Dual Purpose - Panel or Din Rail Mount Base N/A Power Relay
450BXX50-48VDC N/A 48 N/A VDC N/A 50Amp N/A DPST-N.O. N/A Dual Purpose - Panel or Din Rail Mount Base N/A Power Relay
450BXX5069-110/125VDC N/A 110/125 N/A VDC N/A 50Amp N/A DPST-N.O. N/A Dual Purpose - Panel or Din Rail Mount Base, Blowout Magnet N/A Power Relay
450BXX5069-120VAC N/A 120 N/A VAC N/A 50Amp N/A DPST-N.O. N/A Dual Purpose - Panel or Din Rail Mount Base, Blowout Magnet N/A Power Relay
450BXX5069-12VAC N/A 12 N/A VAC N/A 50Amp N/A DPST-N.O. N/A Dual Purpose - Panel or Din Rail Mount Base, Blowout Magnet N/A Power Relay
450BXX5069-12VDC N/A 12 N/A VDC N/A 50Amp N/A DPST-N.O. N/A Dual Purpose - Panel or Din Rail Mount Base, Blowout Magnet N/A Power Relay
450BXX5069-208VAC N/A 208 N/A VAC N/A 50Amp N/A DPST-N.O. N/A Dual Purpose - Panel or Din Rail Mount Base, Blowout Magnet N/A Power Relay
450BXX5069-240VAC N/A 240 N/A VAC N/A 50Amp N/A DPST-N.O. N/A Dual Purpose - Panel or Din Rail Mount Base, Blowout Magnet N/A Power Relay
450BXX5069-24VAC N/A 24 N/A VAC N/A 50Amp N/A DPST-N.O. N/A Dual Purpose - Panel or Din Rail Mount Base, Blowout Magnet N/A Power Relay
450BXX5069-24VDC N/A 24 N/A VDC N/A 50Amp N/A DPST-N.O. N/A Dual Purpose - Panel or Din Rail Mount Base, Blowout Magnet N/A Power Relay
450BXX5069-250VDC N/A 250 N/A VDC N/A 50Amp N/A DPST-N.O. N/A Dual Purpose - Panel or Din Rail Mount Base, Blowout Magnet N/A Power Relay
450BXX5069-277VAC N/A 277 N/A VAC N/A 50Amp N/A DPST-N.O. N/A Dual Purpose - Panel or Din Rail Mount Base, Blowout Magnet N/A Power Relay
450BXX5069-480VAC N/A 480 N/A VAC N/A 50Amp N/A DPST-N.O. N/A Dual Purpose - Panel or Din Rail Mount Base, Blowout Magnet N/A Power Relay
450BXX5069-48VDC N/A 48 N/A VDC N/A 50Amp N/A DPST-N.O. N/A Dual Purpose - Panel or Din Rail Mount Base, Blowout Magnet N/A Power Relay
450BXX5069-6VAC N/A 6 N/A VAC N/A 50Amp N/A DPST-N.O. N/A Dual Purpose - Panel or Din Rail Mount Base, Blowout Magnet N/A Power Relay
450BXX5069-6VDC N/A 6 N/A VDC N/A 50Amp N/A DPST-N.O. N/A Dual Purpose - Panel or Din Rail Mount Base, Blowout Magnet N/A Power Relay
450BXX506990-110/125VDC N/A 110/125 N/A VDC N/A 50Amp N/A DPST-N.O. Plus SPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base, Blowout Magnet N/A Power Relay
450BXX506990-120VAC N/A 120 N/A VAC N/A 50Amp N/A DPST-N.O. Plus SPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base, Blowout Magnet N/A Power Relay
450BXX506990-12VAC N/A 12 N/A VAC N/A 50Amp N/A DPST-N.O. Plus SPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base, Blowout Magnet N/A Power Relay
450BXX506990-12VDC N/A 12 N/A VDC N/A 50Amp N/A DPST-N.O. Plus SPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base, Blowout Magnet N/A Power Relay
450BXX506990-208VAC N/A 208 N/A VAC N/A 50Amp N/A DPST-N.O. Plus SPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base, Blowout Magnet N/A Power Relay
450BXX506990-240VAC N/A 240 N/A VAC N/A 50Amp N/A DPST-N.O. Plus SPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base, Blowout Magnet N/A Power Relay
Unit of Measure
« 211 212 213 214 215 »