Print Back
Struthers-Dunn-Concert-of-Relays
Unit of Measure
« 231 232 233 234 235 »  

Item #

Voltage

Frequency

Current

Contact Poles

Relay Features

Relay Type

450HXX40C-12VDC N/A 12 N/A VDC N/A 40Amp N/A SPST-N.O.-DM N/A Dual Purpose - Panel or Din Rail Mount Base,Polycarbonate Cover N/A Power Relay
450HXX40C-208VAC N/A 208 N/A VAC N/A 40Amp N/A SPST-N.O.-DM N/A Dual Purpose - Panel or Din Rail Mount Base,Polycarbonate Cover N/A Power Relay
450HXX40C-240VAC N/A 240 N/A VAC N/A 40Amp N/A SPST-N.O.-DM N/A Dual Purpose - Panel or Din Rail Mount Base,Polycarbonate Cover N/A Power Relay
450HXX40C-24VAC N/A 24 N/A VAC N/A 40Amp N/A SPST-N.O.-DM N/A Dual Purpose - Panel or Din Rail Mount Base,Polycarbonate Cover N/A Power Relay
450HXX40C-24VDC N/A 24 N/A VDC N/A 40Amp N/A SPST-N.O.-DM N/A Dual Purpose - Panel or Din Rail Mount Base,Polycarbonate Cover N/A Power Relay
450HXX40C-250VDC N/A 250 N/A VDC N/A 40Amp N/A SPST-N.O.-DM N/A Dual Purpose - Panel or Din Rail Mount Base,Polycarbonate Cover N/A Power Relay
450HXX40C-277VAC N/A 277 N/A VAC N/A 40Amp N/A SPST-N.O.-DM N/A Dual Purpose - Panel or Din Rail Mount Base,Polycarbonate Cover N/A Power Relay
450HXX40C-480VAC N/A 480 N/A VAC N/A 40Amp N/A SPST-N.O.-DM N/A Dual Purpose - Panel or Din Rail Mount Base,Polycarbonate Cover N/A Power Relay
450HXX40C-48VDC N/A 48 N/A VDC N/A 40Amp N/A SPST-N.O.-DM N/A Dual Purpose - Panel or Din Rail Mount Base,Polycarbonate Cover N/A Power Relay
450HXX40C69-110/125VDC N/A 110/125 N/A VDC N/A 40Amp N/A SPST-N.O.-DM N/A Dual Purpose - Panel or Din Rail Mount Base,Polycarbonate Cover, Blowout Magnet N/A Power Relay
450HXX40C69-120VAC N/A 120 N/A VAC N/A 40Amp N/A SPST-N.O.-DM N/A Dual Purpose - Panel or Din Rail Mount Base,Polycarbonate Cover, Blowout Magnet N/A Power Relay
450HXX40C69-12VAC N/A 12 N/A VAC N/A 40Amp N/A SPST-N.O.-DM N/A Dual Purpose - Panel or Din Rail Mount Base,Polycarbonate Cover, Blowout Magnet N/A Power Relay
450HXX40C69-12VDC N/A 12 N/A VDC N/A 40Amp N/A SPST-N.O.-DM N/A Dual Purpose - Panel or Din Rail Mount Base,Polycarbonate Cover, Blowout Magnet N/A Power Relay
450HXX40C69-208VAC N/A 208 N/A VAC N/A 40Amp N/A SPST-N.O.-DM N/A Dual Purpose - Panel or Din Rail Mount Base,Polycarbonate Cover, Blowout Magnet N/A Power Relay
450HXX40C69-240VAC N/A 240 N/A VAC N/A 40Amp N/A SPST-N.O.-DM N/A Dual Purpose - Panel or Din Rail Mount Base,Polycarbonate Cover, Blowout Magnet N/A Power Relay
450HXX40C69-24VAC N/A 24 N/A VAC N/A 40Amp N/A SPST-N.O.-DM N/A Dual Purpose - Panel or Din Rail Mount Base,Polycarbonate Cover, Blowout Magnet N/A Power Relay
450HXX40C69-24VDC N/A 24 N/A VDC N/A 40Amp N/A SPST-N.O.-DM N/A Dual Purpose - Panel or Din Rail Mount Base,Polycarbonate Cover, Blowout Magnet N/A Power Relay
450HXX40C69-250VDC N/A 250 N/A VDC N/A 40Amp N/A SPST-N.O.-DM N/A Dual Purpose - Panel or Din Rail Mount Base,Polycarbonate Cover, Blowout Magnet N/A Power Relay
450HXX40C69-277VAC N/A 277 N/A VAC N/A 40Amp N/A SPST-N.O.-DM N/A Dual Purpose - Panel or Din Rail Mount Base,Polycarbonate Cover, Blowout Magnet N/A Power Relay
450HXX40C69-480VAC N/A 480 N/A VAC N/A 40Amp N/A SPST-N.O.-DM N/A Dual Purpose - Panel or Din Rail Mount Base,Polycarbonate Cover, Blowout Magnet N/A Power Relay
450HXX40C69-48VDC N/A 48 N/A VDC N/A 40Amp N/A SPST-N.O.-DM N/A Dual Purpose - Panel or Din Rail Mount Base,Polycarbonate Cover, Blowout Magnet N/A Power Relay
450HXX40C69-6VAC N/A 6 N/A VAC N/A 40Amp N/A SPST-N.O.-DM N/A Dual Purpose - Panel or Din Rail Mount Base,Polycarbonate Cover, Blowout Magnet N/A Power Relay
450HXX40C69-6VDC N/A 6 N/A VDC N/A 40Amp N/A SPST-N.O.-DM N/A Dual Purpose - Panel or Din Rail Mount Base,Polycarbonate Cover, Blowout Magnet N/A Power Relay
450HXX40C69L-110/125VDC N/A 110/125 N/A VDC N/A 40Amp N/A SPST-N.O.-DM N/A Dual Purpose - Panel or Din Rail Mount Base,Polycarbonate Cover, Blowout Magnet, LED N/A Power Relay
450HXX40C69L-120VAC N/A 120 N/A VAC N/A 40Amp N/A SPST-N.O.-DM N/A Dual Purpose - Panel or Din Rail Mount Base,Polycarbonate Cover, Blowout Magnet, LED N/A Power Relay
Unit of Measure
« 231 232 233 234 235 »