Print Back
Struthers-Dunn-Concert-of-Relays
Unit of Measure
« 256 257 258 259 260 »  

Item #

Voltage

Frequency

Current

Contact Poles

Relay Features

Relay Type

450XAX406991-208VAC N/A 208 N/A VAC N/A 40Amp N/A SPDT, Plus DPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base, Blowout Magnet N/A Power Relay
450XAX406991-240VAC N/A 240 N/A VAC N/A 40Amp N/A SPDT, Plus DPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base, Blowout Magnet N/A Power Relay
450XAX406991-24VAC N/A 24 N/A VAC N/A 40Amp N/A SPDT, Plus DPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base, Blowout Magnet N/A Power Relay
450XAX406991-24VDC N/A 24 N/A VDC N/A 40Amp N/A SPDT, Plus DPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base, Blowout Magnet N/A Power Relay
450XAX406991-250VDC N/A 250 N/A VDC N/A 40Amp N/A SPDT, Plus DPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base, Blowout Magnet N/A Power Relay
450XAX406991-277VAC N/A 277 N/A VAC N/A 40Amp N/A SPDT, Plus DPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base, Blowout Magnet N/A Power Relay
450XAX406991-480VAC N/A 480 N/A VAC N/A 40Amp N/A SPDT, Plus DPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base, Blowout Magnet N/A Power Relay
450XAX406991-48VDC N/A 48 N/A VDC N/A 40Amp N/A SPDT, Plus DPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base, Blowout Magnet N/A Power Relay
450XAX406991-6VAC N/A 6 N/A VAC N/A 40Amp N/A SPDT, Plus DPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base, Blowout Magnet N/A Power Relay
450XAX406991-6VDC N/A 6 N/A VDC N/A 40Amp N/A SPDT, Plus DPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base, Blowout Magnet N/A Power Relay
450XAX4069L-110/125VDC N/A 110/125 N/A VDC N/A 40Amp N/A SPDT N/A Dual Purpose - Panel or Din Rail Mount Base, Blowout Magnet, LED N/A Power Relay
450XAX4069L-120VAC N/A 120 N/A VAC N/A 40Amp N/A SPDT N/A Dual Purpose - Panel or Din Rail Mount Base, Blowout Magnet, LED N/A Power Relay
450XAX4069L-12VAC N/A 12 N/A VAC N/A 40Amp N/A SPDT N/A Dual Purpose - Panel or Din Rail Mount Base, Blowout Magnet, LED N/A Power Relay
450XAX4069L-12VDC N/A 12 N/A VDC N/A 40Amp N/A SPDT N/A Dual Purpose - Panel or Din Rail Mount Base, Blowout Magnet, LED N/A Power Relay
450XAX4069L-208VAC N/A 208 N/A VAC N/A 40Amp N/A SPDT N/A Dual Purpose - Panel or Din Rail Mount Base, Blowout Magnet, LED N/A Power Relay
450XAX4069L-240VAC N/A 240 N/A VAC N/A 40Amp N/A SPDT N/A Dual Purpose - Panel or Din Rail Mount Base, Blowout Magnet, LED N/A Power Relay
450XAX4069L-24VAC N/A 24 N/A VAC N/A 40Amp N/A SPDT N/A Dual Purpose - Panel or Din Rail Mount Base, Blowout Magnet, LED N/A Power Relay
450XAX4069L-24VDC N/A 24 N/A VDC N/A 40Amp N/A SPDT N/A Dual Purpose - Panel or Din Rail Mount Base, Blowout Magnet, LED N/A Power Relay
450XAX4069L-250VDC N/A 250 N/A VDC N/A 40Amp N/A SPDT N/A Dual Purpose - Panel or Din Rail Mount Base, Blowout Magnet, LED N/A Power Relay
450XAX4069L-277VAC N/A 277 N/A VAC N/A 40Amp N/A SPDT N/A Dual Purpose - Panel or Din Rail Mount Base, Blowout Magnet, LED N/A Power Relay
450XAX4069L-480VAC N/A 480 N/A VAC N/A 40Amp N/A SPDT N/A Dual Purpose - Panel or Din Rail Mount Base, Blowout Magnet, LED N/A Power Relay
450XAX4069L-48VDC N/A 48 N/A VDC N/A 40Amp N/A SPDT N/A Dual Purpose - Panel or Din Rail Mount Base, Blowout Magnet, LED N/A Power Relay
450XAX4069L-6VAC N/A 6 N/A VAC N/A 40Amp N/A SPDT N/A Dual Purpose - Panel or Din Rail Mount Base, Blowout Magnet, LED N/A Power Relay
450XAX4069L-6VDC N/A 6 N/A VDC N/A 40Amp N/A SPDT N/A Dual Purpose - Panel or Din Rail Mount Base, Blowout Magnet, LED N/A Power Relay
450XAX4069L90-110/125VDC N/A 110/125 N/A VDC N/A 40Amp N/A SPDT, Plus SPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base, Blowout Magnet, LED N/A Power Relay
Unit of Measure
« 256 257 258 259 260 »