Print Back
Struthers-Dunn-Concert-of-Relays
Unit of Measure
« 266 267 268 269 270 »  

Item #

Voltage

Frequency

Current

Contact Poles

Relay Features

Relay Type

450XAX4091-12VAC N/A 12 N/A VAC N/A 40Amp N/A SPDT, Plus DPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base N/A Power Relay
450XAX4091-12VDC N/A 12 N/A VDC N/A 40Amp N/A SPDT, Plus DPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base N/A Power Relay
450XAX4091-208VAC N/A 208 N/A VAC N/A 40Amp N/A SPDT, Plus DPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base N/A Power Relay
450XAX4091-240VAC N/A 240 N/A VAC N/A 40Amp N/A SPDT, Plus DPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base N/A Power Relay
450XAX4091-24VAC N/A 24 N/A VAC N/A 40Amp N/A SPDT, Plus DPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base N/A Power Relay
450XAX4091-24VDC N/A 24 N/A VDC N/A 40Amp N/A SPDT, Plus DPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base N/A Power Relay
450XAX4091-250VDC N/A 250 N/A VDC N/A 40Amp N/A SPDT, Plus DPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base N/A Power Relay
450XAX4091-277VAC N/A 277 N/A VAC N/A 40Amp N/A SPDT, Plus DPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base N/A Power Relay
450XAX4091-480VAC N/A 480 N/A VAC N/A 40Amp N/A SPDT, Plus DPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base N/A Power Relay
450XAX4091-48VDC N/A 48 N/A VDC N/A 40Amp N/A SPDT, Plus DPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base N/A Power Relay
450XAX4091-6VAC N/A 6 N/A VAC N/A 40Amp N/A SPDT, Plus DPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base N/A Power Relay
450XAX4091-6VDC N/A 6 N/A VDC N/A 40Amp N/A SPDT, Plus DPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base N/A Power Relay
450XAX40C-110/125VDC N/A 110/125 N/A VDC N/A 40Amp N/A SPDT N/A Dual Purpose - Panel or Din Rail Mount Base,Polycarbonate Cover N/A Power Relay
450XAX40C-120VAC N/A 120 N/A VAC N/A 40Amp N/A SPDT N/A Dual Purpose - Panel or Din Rail Mount Base,Polycarbonate Cover N/A Power Relay
450XAX40C-12VAC N/A 12 N/A VAC N/A 40Amp N/A SPDT N/A Dual Purpose - Panel or Din Rail Mount Base,Polycarbonate Cover N/A Power Relay
450XAX40C-12VDC N/A 12 N/A VDC N/A 40Amp N/A SPDT N/A Dual Purpose - Panel or Din Rail Mount Base,Polycarbonate Cover N/A Power Relay
450XAX40C-208VAC N/A 208 N/A VAC N/A 40Amp N/A SPDT N/A Dual Purpose - Panel or Din Rail Mount Base,Polycarbonate Cover N/A Power Relay
450XAX40C-240VAC N/A 240 N/A VAC N/A 40Amp N/A SPDT N/A Dual Purpose - Panel or Din Rail Mount Base,Polycarbonate Cover N/A Power Relay
450XAX40C-24VAC N/A 24 N/A VAC N/A 40Amp N/A SPDT N/A Dual Purpose - Panel or Din Rail Mount Base,Polycarbonate Cover N/A Power Relay
450XAX40C-24VDC N/A 24 N/A VDC N/A 40Amp N/A SPDT N/A Dual Purpose - Panel or Din Rail Mount Base,Polycarbonate Cover N/A Power Relay
450XAX40C-250VDC N/A 250 N/A VDC N/A 40Amp N/A SPDT N/A Dual Purpose - Panel or Din Rail Mount Base,Polycarbonate Cover N/A Power Relay
450XAX40C-277VAC N/A 277 N/A VAC N/A 40Amp N/A SPDT N/A Dual Purpose - Panel or Din Rail Mount Base,Polycarbonate Cover N/A Power Relay
450XAX40C-480VAC N/A 480 N/A VAC N/A 40Amp N/A SPDT N/A Dual Purpose - Panel or Din Rail Mount Base,Polycarbonate Cover N/A Power Relay
450XAX40C-48VDC N/A 48 N/A VDC N/A 40Amp N/A SPDT N/A Dual Purpose - Panel or Din Rail Mount Base,Polycarbonate Cover N/A Power Relay
450XAX40C69-110/125VDC N/A 110/125 N/A VDC N/A 40Amp N/A SPDT N/A Dual Purpose - Panel or Din Rail Mount Base,Polycarbonate Cover, Blowout Magnet N/A Power Relay
Unit of Measure
« 266 267 268 269 270 »