Print Back
Struthers-Dunn-Concert-of-Relays
Unit of Measure
« 271 272 273 274 275 »  

Item #

Voltage

Frequency

Current

Contact Poles

Relay Features

Relay Type

450XAX40LV91-48VDC N/A 48 N/A VDC N/A 40Amp N/A SPDT, Plus DPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base, LED, Coil Suppression Diode N/A Power Relay
450XAX40LV91-6VDC N/A 6 N/A VDC N/A 40Amp N/A SPDT, Plus DPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base, LED, Coil Suppression Diode N/A Power Relay
450XAX40Q-110/125VDC N/A 110/125 N/A VDC N/A 40Amp N/A SPDT N/A Dual Purpose - Panel or Din Rail Mount Base, QC Terminals N/A Power Relay
450XAX40Q-120VAC N/A 120 N/A VAC N/A 40Amp N/A SPDT N/A Dual Purpose - Panel or Din Rail Mount Base, QC Terminals N/A Power Relay
450XAX40Q-12VAC N/A 12 N/A VAC N/A 40Amp N/A SPDT N/A Dual Purpose - Panel or Din Rail Mount Base, QC Terminals N/A Power Relay
450XAX40Q-12VDC N/A 12 N/A VDC N/A 40Amp N/A SPDT N/A Dual Purpose - Panel or Din Rail Mount Base, QC Terminals N/A Power Relay
450XAX40Q-208VAC N/A 208 N/A VAC N/A 40Amp N/A SPDT N/A Dual Purpose - Panel or Din Rail Mount Base, QC Terminals N/A Power Relay
450XAX40Q-240VAC N/A 240 N/A VAC N/A 40Amp N/A SPDT N/A Dual Purpose - Panel or Din Rail Mount Base, QC Terminals N/A Power Relay
450XAX40Q-24VAC N/A 24 N/A VAC N/A 40Amp N/A SPDT N/A Dual Purpose - Panel or Din Rail Mount Base, QC Terminals N/A Power Relay
450XAX40Q-24VDC N/A 24 N/A VDC N/A 40Amp N/A SPDT N/A Dual Purpose - Panel or Din Rail Mount Base, QC Terminals N/A Power Relay
450XAX40Q-250VDC N/A 250 N/A VDC N/A 40Amp N/A SPDT N/A Dual Purpose - Panel or Din Rail Mount Base, QC Terminals N/A Power Relay
450XAX40Q-277VAC N/A 277 N/A VAC N/A 40Amp N/A SPDT N/A Dual Purpose - Panel or Din Rail Mount Base, QC Terminals N/A Power Relay
450XAX40Q-480VAC N/A 480 N/A VAC N/A 40Amp N/A SPDT N/A Dual Purpose - Panel or Din Rail Mount Base, QC Terminals N/A Power Relay
450XAX40Q-48VDC N/A 48 N/A VDC N/A 40Amp N/A SPDT N/A Dual Purpose - Panel or Din Rail Mount Base, QC Terminals N/A Power Relay
450XAX40Q-6VAC N/A 6 N/A VAC N/A 40Amp N/A SPDT N/A Dual Purpose - Panel or Din Rail Mount Base, QC Terminals N/A Power Relay
450XAX40Q-6VDC N/A 6 N/A VDC N/A 40Amp N/A SPDT N/A Dual Purpose - Panel or Din Rail Mount Base, QC Terminals N/A Power Relay
450XAX40Q90-110/125VDC N/A 110/125 N/A VDC N/A 40Amp N/A SPDT, Plus SPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base, QC Terminals N/A Power Relay
450XAX40Q90-120VAC N/A 120 N/A VAC N/A 40Amp N/A SPDT, Plus SPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base, QC Terminals N/A Power Relay
450XAX40Q90-12VAC N/A 12 N/A VAC N/A 40Amp N/A SPDT, Plus SPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base, QC Terminals N/A Power Relay
450XAX40Q90-12VDC N/A 12 N/A VDC N/A 40Amp N/A SPDT, Plus SPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base, QC Terminals N/A Power Relay
450XAX40Q90-208VAC N/A 208 N/A VAC N/A 40Amp N/A SPDT, Plus SPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base, QC Terminals N/A Power Relay
450XAX40Q90-240VAC N/A 240 N/A VAC N/A 40Amp N/A SPDT, Plus SPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base, QC Terminals N/A Power Relay
450XAX40Q90-24VAC N/A 24 N/A VAC N/A 40Amp N/A SPDT, Plus SPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base, QC Terminals N/A Power Relay
450XAX40Q90-24VDC N/A 24 N/A VDC N/A 40Amp N/A SPDT, Plus SPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base, QC Terminals N/A Power Relay
450XAX40Q90-250VDC N/A 250 N/A VDC N/A 40Amp N/A SPDT, Plus SPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base, QC Terminals N/A Power Relay
Unit of Measure
« 271 272 273 274 275 »