Print Back
Struthers-Dunn-Concert-of-Relays
Unit of Measure
« 281 282 283 284 285 »  

Item #

Voltage

Frequency

Current

Contact Poles

Relay Features

Relay Type

450XAX5090-12VAC N/A 12 N/A VAC N/A 50Amp N/A SPDT, Plus SPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base N/A Power Relay
450XAX5090-12VDC N/A 12 N/A VDC N/A 50Amp N/A SPDT, Plus SPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base N/A Power Relay
450XAX5090-208VAC N/A 208 N/A VAC N/A 50Amp N/A SPDT, Plus SPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base N/A Power Relay
450XAX5090-240VAC N/A 240 N/A VAC N/A 50Amp N/A SPDT, Plus SPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base N/A Power Relay
450XAX5090-24VAC N/A 24 N/A VAC N/A 50Amp N/A SPDT, Plus SPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base N/A Power Relay
450XAX5090-24VDC N/A 24 N/A VDC N/A 50Amp N/A SPDT, Plus SPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base N/A Power Relay
450XAX5090-250VDC N/A 250 N/A VDC N/A 50Amp N/A SPDT, Plus SPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base N/A Power Relay
450XAX5090-277VAC N/A 277 N/A VAC N/A 50Amp N/A SPDT, Plus SPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base N/A Power Relay
450XAX5090-480VAC N/A 480 N/A VAC N/A 50Amp N/A SPDT, Plus SPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base N/A Power Relay
450XAX5090-48VDC N/A 48 N/A VDC N/A 50Amp N/A SPDT, Plus SPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base N/A Power Relay
450XAX5090-6VAC N/A 6 N/A VAC N/A 50Amp N/A SPDT, Plus SPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base N/A Power Relay
450XAX5090-6VDC N/A 6 N/A VDC N/A 50Amp N/A SPDT, Plus SPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base N/A Power Relay
450XAX5091-110/125VDC N/A 110/125 N/A VDC N/A 50Amp N/A SPDT, Plus DPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base N/A Power Relay
450XAX5091-120VAC N/A 120 N/A VAC N/A 50Amp N/A SPDT, Plus DPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base N/A Power Relay
450XAX5091-12VAC N/A 12 N/A VAC N/A 50Amp N/A SPDT, Plus DPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base N/A Power Relay
450XAX5091-12VDC N/A 12 N/A VDC N/A 50Amp N/A SPDT, Plus DPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base N/A Power Relay
450XAX5091-208VAC N/A 208 N/A VAC N/A 50Amp N/A SPDT, Plus DPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base N/A Power Relay
450XAX5091-240VAC N/A 240 N/A VAC N/A 50Amp N/A SPDT, Plus DPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base N/A Power Relay
450XAX5091-24VAC N/A 24 N/A VAC N/A 50Amp N/A SPDT, Plus DPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base N/A Power Relay
450XAX5091-24VDC N/A 24 N/A VDC N/A 50Amp N/A SPDT, Plus DPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base N/A Power Relay
450XAX5091-250VDC N/A 250 N/A VDC N/A 50Amp N/A SPDT, Plus DPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base N/A Power Relay
450XAX5091-277VAC N/A 277 N/A VAC N/A 50Amp N/A SPDT, Plus DPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base N/A Power Relay
450XAX5091-480VAC N/A 480 N/A VAC N/A 50Amp N/A SPDT, Plus DPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base N/A Power Relay
450XAX5091-48VDC N/A 48 N/A VDC N/A 50Amp N/A SPDT, Plus DPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base N/A Power Relay
450XAX5091-6VAC N/A 6 N/A VAC N/A 50Amp N/A SPDT, Plus DPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base N/A Power Relay
Unit of Measure
« 281 282 283 284 285 »