Print Back
Struthers-Dunn-Concert-of-Relays
Unit of Measure
« 321 322 323 324 325 »  

Item #

Voltage

Frequency

Current

Contact Poles

Relay Features

Relay Type

450XBX50L-24VDC N/A 24 N/A VDC N/A 50Amp N/A DPDT N/A Dual Purpose - Panel or Din Rail Mount Base, LED N/A Power Relay
450XBX50L-250VDC N/A 250 N/A VDC N/A 50Amp N/A DPDT N/A Dual Purpose - Panel or Din Rail Mount Base, LED N/A Power Relay
450XBX50L-277VAC N/A 277 N/A VAC N/A 50Amp N/A DPDT N/A Dual Purpose - Panel or Din Rail Mount Base, LED N/A Power Relay
450XBX50L-480VAC N/A 480 N/A VAC N/A 50Amp N/A DPDT N/A Dual Purpose - Panel or Din Rail Mount Base, LED N/A Power Relay
450XBX50L-48VDC N/A 48 N/A VDC N/A 50Amp N/A DPDT N/A Dual Purpose - Panel or Din Rail Mount Base, LED N/A Power Relay
450XBX50L-6VAC N/A 6 N/A VAC N/A 50Amp N/A DPDT N/A Dual Purpose - Panel or Din Rail Mount Base, LED N/A Power Relay
450XBX50L-6VDC N/A 6 N/A VDC N/A 50Amp N/A DPDT N/A Dual Purpose - Panel or Din Rail Mount Base, LED N/A Power Relay
450XBX50L90-110/125VDC N/A 110/125 N/A VDC N/A 50Amp N/A DPDT, Plus SPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base, LED N/A Power Relay
450XBX50L90-120VAC N/A 120 N/A VAC N/A 50Amp N/A DPDT, Plus SPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base, LED N/A Power Relay
450XBX50L90-12VAC N/A 12 N/A VAC N/A 50Amp N/A DPDT, Plus SPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base, LED N/A Power Relay
450XBX50L90-12VDC N/A 12 N/A VDC N/A 50Amp N/A DPDT, Plus SPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base, LED N/A Power Relay
450XBX50L90-208VAC N/A 208 N/A VAC N/A 50Amp N/A DPDT, Plus SPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base, LED N/A Power Relay
450XBX50L90-240VAC N/A 240 N/A VAC N/A 50Amp N/A DPDT, Plus SPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base, LED N/A Power Relay
450XBX50L90-24VAC N/A 24 N/A VAC N/A 50Amp N/A DPDT, Plus SPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base, LED N/A Power Relay
450XBX50L90-24VDC N/A 24 N/A VDC N/A 50Amp N/A DPDT, Plus SPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base, LED N/A Power Relay
450XBX50L90-250VDC N/A 250 N/A VDC N/A 50Amp N/A DPDT, Plus SPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base, LED N/A Power Relay
450XBX50L90-277VAC N/A 277 N/A VAC N/A 50Amp N/A DPDT, Plus SPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base, LED N/A Power Relay
450XBX50L90-480VAC N/A 480 N/A VAC N/A 50Amp N/A DPDT, Plus SPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base, LED N/A Power Relay
450XBX50L90-48VDC N/A 48 N/A VDC N/A 50Amp N/A DPDT, Plus SPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base, LED N/A Power Relay
450XBX50L90-6VAC N/A 6 N/A VAC N/A 50Amp N/A DPDT, Plus SPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base, LED N/A Power Relay
450XBX50L90-6VDC N/A 6 N/A VDC N/A 50Amp N/A DPDT, Plus SPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base, LED N/A Power Relay
450XBX50L91-110/125VDC N/A 110/125 N/A VDC N/A 50Amp N/A DPDT, Plus DPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base, LED N/A Power Relay
450XBX50L91-120VAC N/A 120 N/A VAC N/A 50Amp N/A DPDT, Plus DPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base, LED N/A Power Relay
450XBX50L91-12VAC N/A 12 N/A VAC N/A 50Amp N/A DPDT, Plus DPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base, LED N/A Power Relay
450XBX50L91-12VDC N/A 12 N/A VDC N/A 50Amp N/A DPDT, Plus DPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base, LED N/A Power Relay
Unit of Measure
« 321 322 323 324 325 »