Print Back
Struthers-Dunn-Concert-of-Relays
Unit of Measure
« 341 342 343 344 345 »  

Item #

Voltage

Frequency

Current

Contact Poles

Relay Features

Relay Type

450XHX40Q-24VDC N/A 24 N/A VDC N/A 40Amp N/A SPDT-DM - DB N/A Dual Purpose - Panel or Din Rail Mount Base, QC Terminals N/A Power Relay
450XHX40Q-250VDC N/A 250 N/A VDC N/A 40Amp N/A SPDT-DM - DB N/A Dual Purpose - Panel or Din Rail Mount Base, QC Terminals N/A Power Relay
450XHX40Q-277VAC N/A 277 N/A VAC N/A 40Amp N/A SPDT-DM - DB N/A Dual Purpose - Panel or Din Rail Mount Base, QC Terminals N/A Power Relay
450XHX40Q-480VAC N/A 480 N/A VAC N/A 40Amp N/A SPDT-DM - DB N/A Dual Purpose - Panel or Din Rail Mount Base, QC Terminals N/A Power Relay
450XHX40Q-48VDC N/A 48 N/A VDC N/A 40Amp N/A SPDT-DM - DB N/A Dual Purpose - Panel or Din Rail Mount Base, QC Terminals N/A Power Relay
450XHX40Q-6VAC N/A 6 N/A VAC N/A 40Amp N/A SPDT-DM - DB N/A Dual Purpose - Panel or Din Rail Mount Base, QC Terminals N/A Power Relay
450XHX40Q-6VDC N/A 6 N/A VDC N/A 40Amp N/A SPDT-DM - DB N/A Dual Purpose - Panel or Din Rail Mount Base, QC Terminals N/A Power Relay
450XHX40Q90-110/125VDC N/A 110/125 N/A VDC N/A 40Amp N/A SPDT-DM - DB, Plus SPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base, QC Terminals N/A Power Relay
450XHX40Q90-120VAC N/A 120 N/A VAC N/A 40Amp N/A SPDT-DM - DB, Plus SPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base, QC Terminals N/A Power Relay
450XHX40Q90-12VAC N/A 12 N/A VAC N/A 40Amp N/A SPDT-DM - DB, Plus SPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base, QC Terminals N/A Power Relay
450XHX40Q90-12VDC N/A 12 N/A VDC N/A 40Amp N/A SPDT-DM - DB, Plus SPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base, QC Terminals N/A Power Relay
450XHX40Q90-208VAC N/A 208 N/A VAC N/A 40Amp N/A SPDT-DM - DB, Plus SPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base, QC Terminals N/A Power Relay
450XHX40Q90-240VAC N/A 240 N/A VAC N/A 40Amp N/A SPDT-DM - DB, Plus SPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base, QC Terminals N/A Power Relay
450XHX40Q90-24VAC N/A 24 N/A VAC N/A 40Amp N/A SPDT-DM - DB, Plus SPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base, QC Terminals N/A Power Relay
450XHX40Q90-24VDC N/A 24 N/A VDC N/A 40Amp N/A SPDT-DM - DB, Plus SPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base, QC Terminals N/A Power Relay
450XHX40Q90-250VDC N/A 250 N/A VDC N/A 40Amp N/A SPDT-DM - DB, Plus SPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base, QC Terminals N/A Power Relay
450XHX40Q90-277VAC N/A 277 N/A VAC N/A 40Amp N/A SPDT-DM - DB, Plus SPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base, QC Terminals N/A Power Relay
450XHX40Q90-480VAC N/A 480 N/A VAC N/A 40Amp N/A SPDT-DM - DB, Plus SPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base, QC Terminals N/A Power Relay
450XHX40Q90-48VDC N/A 48 N/A VDC N/A 40Amp N/A SPDT-DM - DB, Plus SPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base, QC Terminals N/A Power Relay
450XHX40Q90-6VAC N/A 6 N/A VAC N/A 40Amp N/A SPDT-DM - DB, Plus SPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base, QC Terminals N/A Power Relay
450XHX40Q90-6VDC N/A 6 N/A VDC N/A 40Amp N/A SPDT-DM - DB, Plus SPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base, QC Terminals N/A Power Relay
450XHX40Q91-110/125VDC N/A 110/125 N/A VDC N/A 40Amp N/A SPDT-DM - DB, Plus DPDT Aux Switches N/A Dual Purpose - Panel or Din Rail Mount Base, QC Terminals N/A Power Relay
450XHX40Q91-120VAC N/A 120 N/A VAC N/A 40Amp N/A SPDT-DM - DB, Plus DPDT Aux Switches N/A Dual Purpose - Panel or Din Rail Mount Base, QC Terminals N/A Power Relay
450XHX40Q91-12VAC N/A 12 N/A VAC N/A 40Amp N/A SPDT-DM - DB, Plus DPDT Aux Switches N/A Dual Purpose - Panel or Din Rail Mount Base, QC Terminals N/A Power Relay
450XHX40Q91-12VDC N/A 12 N/A VDC N/A 40Amp N/A SPDT-DM - DB, Plus DPDT Aux Switches N/A Dual Purpose - Panel or Din Rail Mount Base, QC Terminals N/A Power Relay
Unit of Measure
« 341 342 343 344 345 »