Print Back
Struthers-Dunn-Concert-of-Relays
Unit of Measure
« 371 372 373 374 375 »  

Item #

Voltage

Frequency

Current

Contact Poles

Relay Features

Relay Type

450XXH50V90-250VDC N/A 250 N/A VDC N/A 50A N/A SPST-DB, Plus SPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base, Coil Suppression Diode N/A Power Relay
450XXH50V90-48VDC N/A 48 N/A VDC N/A 50A N/A SPST-DB, Plus SPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base, Coil Suppression Diode N/A Power Relay
450XXH50V90-6VDC N/A 6 N/A VDC N/A 50A N/A SPST-DB, Plus SPDT Aux Switch N/A Dual Purpose - Panel or Din Rail Mount Base, Coil Suppression Diode N/A Power Relay
450XXH50V91-110/125VDC N/A 110/125 N/A VDC N/A 50A N/A SPST-DB, Plus DPDT Aux Switches N/A Dual Purpose - Panel or Din Rail Mount Base, Coil Suppression Diode N/A Power Relay
450XXH50V91-12VDC N/A 12 N/A VDC N/A 50A N/A SPST-DB, Plus DPDT Aux Switches N/A Dual Purpose - Panel or Din Rail Mount Base, Coil Suppression Diode N/A Power Relay
450XXH50V91-24VDC N/A 24 N/A VDC N/A 50A N/A SPST-DB, Plus DPDT Aux Switches N/A Dual Purpose - Panel or Din Rail Mount Base, Coil Suppression Diode N/A Power Relay
450XXH50V91-250VDC N/A 250 N/A VDC N/A 50A N/A SPST-DB, Plus DPDT Aux Switches N/A Dual Purpose - Panel or Din Rail Mount Base, Coil Suppression Diode N/A Power Relay
450XXH50V91-48VDC N/A 48 N/A VDC N/A 50A N/A SPST-DB, Plus DPDT Aux Switches N/A Dual Purpose - Panel or Din Rail Mount Base, Coil Suppression Diode N/A Power Relay
450XXH50V91-6VDC N/A 6 N/A VDC N/A 50A N/A SPST-DB, Plus DPDT Aux Switches N/A Dual Purpose - Panel or Din Rail Mount Base, Coil Suppression Diode N/A Power Relay
48LXX100 N/A 240 N/A VAC N/A 15A N/A 4PST-NO Double Make N/A 15A up to 3HP, Non-Reversing Conactor N/A Non-Reversing Conactor
48LXX101 N/A 120 N/A VAC N/A 15A N/A 4PST-NO Double Make N/A 15A up to 3HP, Non-Reversing Conactor N/A Non-Reversing Conactor
48LXX-115/125VDC N/A 115/125 N/A VDC N/A 15A N/A 4PST-NO Double Make N/A 15A up to 3HP, Non-Reversing Conactor N/A Non-Reversing Conactor
48LXX-120VAC N/A 120 N/A VAC N/A 15A N/A 4PST-NO Double Make N/A 15A up to 3HP, Non-Reversing Conactor N/A Non-Reversing Conactor
48LXX-12VAC N/A 12 N/A VAC N/A 15A N/A 4PST-NO Double Make N/A 15A up to 3HP, Non-Reversing Conactor N/A Non-Reversing Conactor
48LXX-12VDC N/A 12 N/A VDC N/A 15A N/A 4PST-NO Double Make N/A 15A up to 3HP, Non-Reversing Conactor N/A Non-Reversing Conactor
48LXX-230VDC N/A 230 N/A VDC N/A 15A N/A 4PST-NO Double Make N/A 15A up to 3HP, Non-Reversing Conactor N/A Non-Reversing Conactor
48LXX-240VAC N/A 240 N/A VAC N/A 15A N/A 4PST-NO Double Make N/A 15A up to 3HP, Non-Reversing Conactor N/A Non-Reversing Conactor
48LXX-24VAC N/A 24 N/A VAC N/A 15A N/A 4PST-NO Double Make N/A 15A up to 3HP, Non-Reversing Conactor N/A Non-Reversing Conactor
48LXX-24VDC N/A 24 N/A VDC N/A 15A N/A 4PST-NO Double Make N/A 15A up to 3HP, Non-Reversing Conactor N/A Non-Reversing Conactor
48LXX-480VAC N/A 480 N/A VAC N/A 15A N/A 4PST-NO Double Make N/A 15A up to 3HP, Non-Reversing Conactor N/A Non-Reversing Conactor
48LXX-48VDC N/A 48 N/A VDC N/A 15A N/A 4PST-NO Double Make N/A 15A up to 3HP, Non-Reversing Conactor N/A Non-Reversing Conactor
48LXX-550VAC N/A 550 N/A VAC N/A 15A N/A 4PST-NO Double Make N/A 15A up to 3HP, Non-Reversing Conactor N/A Non-Reversing Conactor
48LXX90-12VAC N/A 12 N/A VAC N/A 15A N/A 4PST-NO Double Make, 1C Aux Switch N/A 15A up to 3 HP, Non-Reversing Conactor, with 1 Form C 5A-15A Aux. Switch N/A Non-Reversing Conactor
48LXX90-240VAC N/A 240 N/A VAC N/A 15A N/A 4PST-NO Double Make, 1C Aux Switch N/A 15A up to 3 HP, Non-Reversing Conactor, with 1 Form C 5A-15A Aux. Switch N/A Non-Reversing Conactor
48LXX90-24VDC N/A 24 N/A VDC N/A 15A N/A 4PST-NO Double Make, 1C Aux Switch N/A 15A up to 3 HP, Non-Reversing Conactor, with 1 Form C 5A-15A Aux. Switch N/A Non-Reversing Conactor
Unit of Measure
« 371 372 373 374 375 »