Print Back
Struthers-Dunn-Concert-of-Relays
Unit of Measure
« 371 372 373 374 375 »  

Item #

Voltage

Frequency

Current

Contact Poles

Relay Features

Relay Type

575KXX101 N/A 120 N/A VAC N/A 30A up to 7HP N/A 3PST-NO Double Make Per side N/A Heavy Duty Reversing Motor Contactor N/A Heavy Duty Motor Reversing Contactor
575KXX101-24VAC N/A 24 N/A VAC N/A 30A up to 7HP N/A 3PST-NO Double Make Per side N/A Heavy Duty Reversing Motor Contactor N/A Heavy Duty Motor Reversing Contactor
A575KXX102 N/A 120 N/A VAC N/A 30A up to 7HP N/A 3PST-NO Double Make Per side N/A Heavy Duty Reversing Motor Contactor N/A Heavy Duty Motor Reversing Contactor
575KXX105 N/A 120 N/A VAC N/A 30A up to 7HP N/A 3PST-NO Double Make Per side N/A Heavy Duty Reversing Motor Contactor N/A Heavy Duty Motor Reversing Contactor
575KXX106 N/A 120 N/A VAC N/A 30A up to 7HP N/A 3PST-NO Double Make Per side N/A Heavy Duty Reversing Motor Contactor N/A Heavy Duty Motor Reversing Contactor
575KXX107 N/A 120 N/A VAC N/A 30A up to 7HP N/A 3PST-NO Double Make Per side N/A Heavy Duty Reversing Motor Contactor N/A Heavy Duty Motor Reversing Contactor
575KXX110 N/A 12 N/A VDC N/A 30A up to 7HP N/A 3PST-NO Double Make Per side N/A Heavy Duty Reversing Motor Contactor N/A Heavy Duty Motor Reversing Contactor
575KXX111 N/A 120 N/A VAC N/A 30A up to 7HP N/A 3PST-NO Double Make Per side N/A Heavy Duty Reversing Motor Contactor N/A Heavy Duty Motor Reversing Contactor
A575KXX-115/125VDC N/A 115/125 N/A VDC N/A 30A up to 7HP N/A 3PST-NO Double Make Per side N/A Heavy Duty Reversing Motor Contactor N/A Heavy Duty Motor Reversing Contactor
575KXX119 N/A 24 N/A VAC N/A 30A up to 7HP N/A 3PST-NO Double Make Per side N/A Heavy Duty Reversing Motor Contactor N/A Heavy Duty Motor Reversing Contactor
A575KXX-12VAC N/A 12 N/A VAC N/A 30A up to 7HP N/A 3PST-NO Double Make Per side N/A Heavy Duty Reversing Motor Contactor N/A Heavy Duty Motor Reversing Contactor
575KXX143 N/A 24 N/A VAC N/A 30A up to 7HP N/A 3PST-NO Double Make Per side N/A Heavy Duty Reversing Motor Contactor N/A Heavy Duty Motor Reversing Contactor
A575KXX-208VAC N/A 208 N/A VAC N/A 30A up to 7HP N/A 3PST-NO Double Make Per side N/A Heavy Duty Reversing Motor Contactor N/A Heavy Duty Motor Reversing Contactor
A575KXX-28VDC N/A 28 N/A VDC N/A 30A up to 7HP N/A 3PST-NO Double Make Per side N/A Heavy Duty Reversing Motor Contactor N/A Heavy Duty Motor Reversing Contactor
575KXX-380VAC N/A 380 N/A VAC N/A 30A up to 7HP N/A 3PST-NO Double Make Per side N/A Heavy Duty Reversing Motor Contactor N/A Heavy Duty Motor Reversing Contactor
A575KXX-440/480VAC N/A 440/480 N/A VAC N/A 30A up to 7HP N/A 3PST-NO Double Make Per side N/A Heavy Duty Reversing Motor Contactor N/A Heavy Duty Motor Reversing Contactor
A575KXX-48VAC N/A 48 N/A VAC N/A 30A up to 7HP N/A 3PST-NO Double Make Per side N/A Heavy Duty Reversing Motor Contactor N/A Heavy Duty Motor Reversing Contactor
A575KXX-550VAC N/A 550 N/A VAC N/A 30A up to 7HP N/A 3PST-NO Double Make Per side N/A Heavy Duty Reversing Motor Contactor N/A Heavy Duty Motor Reversing Contactor
A575KXX-5VAC N/A 5 N/A VAC N/A 30A up to 7HP N/A 3PST-NO Double Make Per side N/A Heavy Duty Reversing Motor Contactor N/A Heavy Duty Motor Reversing Contactor
A575KXX90-100VDC N/A 100 N/A VDC N/A 30A up to 7HP N/A 3PST-NO Double Make Per side N/A Heavy Duty Reversing Motor Contactor, with Single Auxillary Switch on both sides N/A Heavy Duty Motor Reversing Contactor
A575KXX90-115/125VDC N/A 115/125 N/A VDC N/A 30A up to 7HP N/A 3PST-NO Double Make Per side N/A Heavy Duty Reversing Motor Contactor, with Single Auxillary Switch on both sides N/A Heavy Duty Motor Reversing Contactor
A575KXX90-12VAC N/A 12 N/A VAC N/A 30A up to 7HP N/A 3PST-NO Double Make Per side N/A Heavy Duty Reversing Motor Contactor, with Single Auxillary Switch on both sides N/A Heavy Duty Motor Reversing Contactor
A575KXX90-12VDC N/A 12 N/A VDC N/A 30A up to 7HP N/A 3PST-NO Double Make Per side N/A Heavy Duty Reversing Motor Contactor, with Single Auxillary Switch on both sides N/A Heavy Duty Motor Reversing Contactor
A575KXX90-230VDC N/A 230 N/A VDC N/A 30A up to 7HP N/A 3PST-NO Double Make Per side N/A Heavy Duty Reversing Motor Contactor, with Single Auxillary Switch on both sides N/A Heavy Duty Motor Reversing Contactor
A575KXX90-440/480VAC N/A 440/480 N/A VAC N/A 30A up to 7HP N/A 3PST-NO Double Make Per side N/A Heavy Duty Reversing Motor Contactor, with Single Auxillary Switch on both sides N/A Heavy Duty Motor Reversing Contactor
Unit of Measure
« 371 372 373 374 375 »