Print Back
Struthers-Dunn-Concert-of-Relays
Unit of Measure
« 376 377 378 379 380 »  

Item #

Voltage

Frequency

Current

Contact Poles

Relay Features

Relay Type

A575KXX91-24VAC N/A 24 N/A VAC N/A 30A up to 7HP N/A 3PST-NO Double Make Per side N/A Heavy Duty Reversing Motor Contactor, with dual Auxillary Switches on both sides N/A Heavy Duty Motor Reversing Contactor
67SRPCX-56 N/A 5.8 mA N/A DC N/A N/A N/A 5A Special Purpose Sensitive Relay N/A Sensitive Relay
87KDX-4 N/A 12 N/A VDC N/A N/A N/A 10A, Legacy Industrial Relay, Open Style N/A General Industrial Relay
87SRX-18C N/A 12 N/A VDC N/A N/A N/A 10A, Legacy Industrial Relay, Open Style N/A General Industrial Relay
87X-55 N/A 24 N/A VDC N/A N/A N/A 10A, Legacy Industrial Relay, Open Style N/A General Industrial Relay
87X-59 N/A 12 N/A VDC N/A N/A N/A 10A, Legacy Industrial Relay, Open Style N/A General Industrial Relay
87X-72 N/A 80 mA N/A DC N/A N/A N/A 10A, Legacy Industrial Relay, Open Style N/A General Industrial Relay
87X-84 N/A 110 N/A VDC N/A N/A N/A 10A, Legacy Industrial Relay, Open Style N/A General Industrial Relay
87X-85 N/A 220 N/A VDC N/A N/A N/A 10A, Legacy Industrial Relay, Open Style N/A General Industrial Relay
W88ACPX-11 N/A 24 N/A VAC N/A N/A N/A 10A, Industrial Relay, with clear cover N/A General Industrial Relay
W88ACPX-12 N/A 120 N/A VAC N/A N/A N/A 10A, Industrial Relay, with clear cover N/A General Industrial Relay
88ACPX-134 N/A 120 N/A VAC N/A N/A N/A 10A, Industrial Relay, with clear cover N/A General Industrial Relay
88ACPX-149 N/A 7.0/7.5 N/A VAC N/A N/A N/A 10A, Industrial Relay, with clear cover N/A General Industrial Relay
88ACPX-186 N/A 120 N/A 400HZ N/A N/A N/A 10A, Industrial Relay, with clear cover N/A General Industrial Relay
88ACPX-187 N/A 120 N/A VAC N/A N/A N/A 10A, Industrial Relay, with clear cover N/A General Industrial Relay
88ACPX-3 N/A 24 N/A VAC N/A N/A N/A 10A, Industrial Relay, with clear cover N/A General Industrial Relay
88ACPX-32 N/A 240 N/A VAC N/A N/A N/A 10A, Industrial Relay, with clear cover N/A General Industrial Relay
W88ACPX-4 N/A 120 N/A VAC N/A N/A N/A 10A, Industrial Relay, with clear cover N/A General Industrial Relay
88ACPX-5 N/A 6 N/A VAC N/A N/A N/A 10A, Industrial Relay, with clear cover N/A General Industrial Relay
88ACPX-6 N/A 12 N/A VAC N/A N/A N/A 10A, Industrial Relay, with clear cover N/A General Industrial Relay
88ACPX-65 N/A 24 N/A VAC N/A N/A N/A 10A, Industrial Relay, with clear cover N/A General Industrial Relay
W88ACPX-7 N/A 24 N/A VAC N/A N/A N/A 10A, Industrial Relay, with clear cover N/A General Industrial Relay
88ACPX-73A N/A 115 N/A VAC N/A N/A N/A 10A, Industrial Relay, with clear cover N/A General Industrial Relay
88ACPX-8 N/A 120 N/A VAC N/A N/A N/A 10A, Industrial Relay, with clear cover N/A General Industrial Relay
88ACPX-81 N/A 115 N/A VAC N/A N/A N/A 10A, Industrial Relay, with clear cover N/A General Industrial Relay
Unit of Measure
« 376 377 378 379 380 »