Print Back
Struthers-Dunn-Concert-of-Relays
Unit of Measure
« 376 377 378 379 380 »  

Item #

Voltage

Frequency

Current

Contact Poles

Relay Features

Relay Type

88AHPX-100 N/A 240 N/A VAC N/A N/A N/A 10A, Legacy Hermetically Sealed Relay N/A Hermetically Sealed Relay
88AHPX-101 N/A 240 N/A VAC N/A N/A N/A 10A, Legacy Hermetically Sealed Relay N/A Hermetically Sealed Relay
88AHPX-103 N/A 24 N/A VAC N/A N/A N/A 10A, Legacy Hermetically Sealed Relay N/A Hermetically Sealed Relay
88AHPX-104 N/A 115 N/A VAC N/A N/A N/A 10A, Legacy Hermetically Sealed Relay N/A Hermetically Sealed Relay
88AHPX-105 N/A 120 N/A VAC N/A N/A N/A 10A, Legacy Hermetically Sealed Relay N/A Hermetically Sealed Relay
88AHPX-107 N/A 24 N/A VAC N/A N/A N/A 10A, Legacy Hermetically Sealed Relay N/A Hermetically Sealed Relay
88AHPX-108 N/A 115 N/A VAC N/A N/A N/A 10A, Legacy Hermetically Sealed Relay N/A Hermetically Sealed Relay
88AHPX-109 N/A 120 N/A VAC N/A N/A N/A 10A, Legacy Hermetically Sealed Relay N/A Hermetically Sealed Relay
88AHPX-112 N/A 120 N/A VAC N/A N/A N/A 10A, Legacy Hermetically Sealed Relay N/A Hermetically Sealed Relay
88AHPX-113 N/A 24 N/A VAC N/A N/A N/A 10A, Legacy Hermetically Sealed Relay N/A Hermetically Sealed Relay
88AHPX-23 N/A 24 N/A VAC N/A N/A N/A 10A, Legacy Hermetically Sealed Relay N/A Hermetically Sealed Relay
W88AHPX-24 N/A 115 N/A VAC N/A N/A N/A 10A, Legacy Hermetically Sealed Relay N/A Hermetically Sealed Relay
88AHPX-27 N/A 120 N/A VAC N/A N/A N/A 10A, Legacy Hermetically Sealed Relay N/A Hermetically Sealed Relay
W88AHPX-36 N/A 120 N/A VAC N/A N/A N/A 10A, Legacy Hermetically Sealed Relay N/A Hermetically Sealed Relay
88AHPX-43 N/A 120 N/A VAC N/A N/A N/A 10A, Legacy Hermetically Sealed Relay N/A Hermetically Sealed Relay
88AHPX-48 N/A 120 N/A VAC N/A N/A N/A 10A, Legacy Hermetically Sealed Relay N/A Hermetically Sealed Relay
88AHPX-51 N/A 115 N/A VAC N/A N/A N/A 10A, Legacy Hermetically Sealed Relay N/A Hermetically Sealed Relay
88AHPX-70 N/A 120 N/A VAC N/A N/A N/A 10A, Legacy Hermetically Sealed Relay N/A Hermetically Sealed Relay
88AHPX-71 N/A 120 N/A VAC N/A N/A N/A 10A, Legacy Hermetically Sealed Relay N/A Hermetically Sealed Relay
88AHPX-74 N/A 240 N/A VAC N/A N/A N/A 10A, Legacy Hermetically Sealed Relay N/A Hermetically Sealed Relay
88AHPX-75 N/A 240 N/A VAC N/A N/A N/A 10A, Legacy Hermetically Sealed Relay N/A Hermetically Sealed Relay
88AHPX-78 N/A 115 N/A VAC N/A N/A N/A 10A, Legacy Hermetically Sealed Relay N/A Hermetically Sealed Relay
88AHPX-80 N/A 120 N/A VAC N/A N/A N/A 10A, Legacy Hermetically Sealed Relay N/A Hermetically Sealed Relay
88AHPX-81 N/A 120 N/A VAC N/A N/A N/A 10A, Legacy Hermetically Sealed Relay N/A Hermetically Sealed Relay
88AHPX-85 N/A 120 N/A VAC N/A N/A N/A 10A, Legacy Hermetically Sealed Relay N/A Hermetically Sealed Relay
Unit of Measure
« 376 377 378 379 380 »