Item # |
Voltage |
Frequency |
Current |
Contact Poles |
Relay Features |
Relay Type |
|---|---|---|---|---|---|---|
| W88AX-4 | N/A 120 | N/A VAC | N/A | N/A | N/A 10A, Industrial Relay, Open Style | N/A General Industrial Relay |
| 88AX-7 | N/A 24 | N/A VAC | N/A | N/A | N/A 10A, Industrial Relay, Open Style | N/A General Industrial Relay |
| W88AX-8 | N/A 120 | N/A VAC | N/A | N/A | N/A 10A, Industrial Relay, Open Style | N/A General Industrial Relay |
| 88CPBX-3 | N/A 24 | N/A VDC | N/A | N/A | N/A 10A, Industrial Relay, with clear cover | N/A General Industrial Relay |
| W88CPX-10 | N/A 12 | N/A VDC | N/A | N/A | N/A 10A, Industrial Relay, with clear cover | N/A General Industrial Relay |
| 88CPX-102 | N/A 8 | N/A VDC | N/A | N/A | N/A 10A, Industrial Relay, with clear cover | N/A General Industrial Relay |
| 88CPX-11 | N/A 24 | N/A VDC | N/A | N/A | N/A 10A, Industrial Relay, with clear cover | N/A General Industrial Relay |
| 88CPX-111 | N/A 110 | N/A VDC | N/A | N/A | N/A 10A, Industrial Relay, with clear cover | N/A General Industrial Relay |
| 88CPX-112 | N/A 48 | N/A VDC | N/A | N/A | N/A 10A, Industrial Relay, with clear cover | N/A General Industrial Relay |
| 88CPX-13 | N/A 7.2 mA | N/A DC | N/A | N/A | N/A 10A, Industrial Relay, with clear cover | N/A General Industrial Relay |
| 88CPX-134 | N/A 9 mA | N/A DC | N/A | N/A | N/A 10A, Industrial Relay, with clear cover | N/A General Industrial Relay |
| 88CPX-152 | N/A ? 9.0mA | N/A DC | N/A | N/A | N/A 10A, Industrial Relay, with clear cover | N/A General Industrial Relay |
| 88CPX-159 | N/A 24 | N/A VDC | N/A | N/A | N/A 10A, Industrial Relay, with clear cover | N/A General Industrial Relay |
| W88CPX-16 | N/A 10 mA | N/A DC | N/A | N/A | N/A 10A, Industrial Relay, with clear cover | N/A General Industrial Relay |
| 88CPX-163 | N/A 24 | N/A VDC | N/A | N/A | N/A 10A, Industrial Relay, with clear cover | N/A General Industrial Relay |
| 88CPX-164 | N/A 14 | N/A VDC | N/A | N/A | N/A 10A, Industrial Relay, with clear cover | N/A General Industrial Relay |
| 88CPX-167 | N/A 24 | N/A VDC | N/A | N/A | N/A 10A, Industrial Relay, with clear cover | N/A General Industrial Relay |
| 88CPX-17 | N/A 7.2 mA | N/A DC | N/A | N/A | N/A 10A, Industrial Relay, with clear cover | N/A General Industrial Relay |
| W88CPX-18 | N/A 5 mA | N/A DC | N/A | N/A | N/A 10A, Industrial Relay, with clear cover | N/A General Industrial Relay |
| 88CPX-194A | N/A 17 | N/A VDC | N/A | N/A | N/A 10A, Industrial Relay, with clear cover | N/A General Industrial Relay |
| W88CPX-2 | N/A 12 | N/A VDC | N/A | N/A | N/A 10A, Industrial Relay, with clear cover | N/A General Industrial Relay |
| 88CPX-20 | N/A 8.7 mA | N/A DC | N/A | N/A | N/A 10A, Industrial Relay, with clear cover | N/A General Industrial Relay |
| 88CPX-214 | N/A 24 | N/A VDC | N/A | N/A | N/A 10A, Industrial Relay, with clear cover | N/A General Industrial Relay |
| 88CPX-222A | N/A 74 | N/A VDC | N/A | N/A | N/A 10A, Industrial Relay, with clear cover | N/A General Industrial Relay |
| 88CPX-223A | N/A 32 | N/A VDC | N/A | N/A | N/A 10A, Industrial Relay, with clear cover | N/A General Industrial Relay |