Print Back
Struthers-Dunn-Concert-of-Relays
Unit of Measure
« 376 377 378 379 380 »  

Item #

Voltage

Frequency

Current

Contact Poles

Relay Features

Relay Type

88CPX-224 N/A 24 N/A VDC N/A N/A N/A 10A, Industrial Relay, with clear cover N/A General Industrial Relay
88CPX-225 N/A 32 N/A VDC N/A N/A N/A 10A, Industrial Relay, with clear cover N/A General Industrial Relay
88CPX-227 N/A 74 N/A VDC N/A N/A N/A 10A, Industrial Relay, with clear cover N/A General Industrial Relay
88CPX-230 N/A 48 N/A VDC N/A N/A N/A 10A, Industrial Relay, with clear cover N/A General Industrial Relay
88CPX-231 N/A 110 N/A VDC N/A N/A N/A 10A, Industrial Relay, with clear cover N/A General Industrial Relay
88CPX-232 N/A 110 N/A VDC N/A N/A N/A 10A, Industrial Relay, with clear cover N/A General Industrial Relay
88CPX-281 N/A 110 N/A VDC N/A N/A N/A 10A, Industrial Relay, with clear cover N/A General Industrial Relay
88CPX-284 N/A 24 N/A VDC N/A N/A N/A 10A, Industrial Relay, with clear cover N/A General Industrial Relay
88CPX-285 N/A 24 N/A VDC N/A N/A N/A 10A, Industrial Relay, with clear cover N/A General Industrial Relay
88CPX-286 N/A 24 N/A VDC N/A N/A N/A 10A, Industrial Relay, with clear cover N/A General Industrial Relay
88CPX-3 N/A 24 N/A VDC N/A N/A N/A 10A, Industrial Relay, with clear cover N/A General Industrial Relay
88CPX-300 N/A 12 N/A VDC N/A N/A N/A 10A, Industrial Relay, with clear cover N/A General Industrial Relay
88CPX-4 N/A 110 N/A VDC N/A N/A N/A 10A, Industrial Relay, with clear cover N/A General Industrial Relay
88CPX-5 N/A 6 N/A VDC N/A N/A N/A 10A, Industrial Relay, with clear cover N/A General Industrial Relay
W88CPX-6 N/A 12 N/A VDC N/A N/A N/A 10A, Industrial Relay, with clear cover N/A General Industrial Relay
88CPX-7 N/A 24 N/A VDC N/A N/A N/A 10A, Industrial Relay, with clear cover N/A General Industrial Relay
88CPX-73B N/A 5.5 N/A VDC N/A N/A N/A 10A, Industrial Relay, with clear cover N/A General Industrial Relay
88CPX-8 N/A 110 N/A VDC N/A N/A N/A 10A, Industrial Relay, with clear cover N/A General Industrial Relay
88CPX-82A N/A 24 N/A VDC N/A N/A N/A 10A, Industrial Relay, with clear cover N/A General Industrial Relay
88CPX-9 N/A 6 N/A VDC N/A N/A N/A 10A, Industrial Relay, with clear cover N/A General Industrial Relay
88DHSX-6 N/A 24 N/A VDC N/A N/A N/A 10A, Legacy Hermetically Sealed Relay N/A Hermetically Sealed Relay
88HBPX-1 N/A 125 N/A VDC N/A N/A N/A 10A, Legacy Hermetically Sealed Relay N/A Hermetically Sealed Relay
88HPX-103 N/A 19 N/A VDC N/A N/A N/A 10A, Legacy Hermetically Sealed Relay N/A Hermetically Sealed Relay
88HPX-105 N/A 24 N/A VDC N/A N/A N/A 10A, Legacy Hermetically Sealed Relay N/A Hermetically Sealed Relay
88HPX-108 N/A 48 N/A VDC N/A N/A N/A 10A, Legacy Hermetically Sealed Relay N/A Hermetically Sealed Relay
Unit of Measure
« 376 377 378 379 380 »