Print Back
Struthers-Dunn-Concert-of-Relays
Unit of Measure
« 381 382 383 384 385 »  

Item #

Voltage

Frequency

Current

Contact Poles

Relay Features

Relay Type

88HPX-109 N/A 48 N/A VDC N/A N/A N/A 10A, Legacy Hermetically Sealed Relay N/A Hermetically Sealed Relay
88HPX-111 N/A 125 N/A VDC N/A N/A N/A 10A, Legacy Hermetically Sealed Relay N/A Hermetically Sealed Relay
88HPX-112 N/A 125 N/A VDC N/A N/A N/A 10A, Legacy Hermetically Sealed Relay N/A Hermetically Sealed Relay
88HPX-115 N/A 24 N/A VDC N/A N/A N/A 10A, Legacy Hermetically Sealed Relay N/A Hermetically Sealed Relay
88HPX-116 N/A 125 N/A VDC N/A N/A N/A 10A, Legacy Hermetically Sealed Relay N/A Hermetically Sealed Relay
88HPX-117 N/A 125 N/A VDC N/A N/A N/A 10A, Legacy Hermetically Sealed Relay N/A Hermetically Sealed Relay
88HPX-121 N/A 12 N/A VDC N/A N/A N/A 10A, Legacy Hermetically Sealed Relay N/A Hermetically Sealed Relay
88HPX-128 N/A 48 N/A VDC N/A N/A N/A 10A, Legacy Hermetically Sealed Relay N/A Hermetically Sealed Relay
88HPX-129 N/A 110 N/A VDC N/A N/A N/A 10A, Legacy Hermetically Sealed Relay N/A Hermetically Sealed Relay
88HPX-136 N/A 12 N/A VDC N/A N/A N/A 10A, Legacy Hermetically Sealed Relay N/A Hermetically Sealed Relay
88HPX-153 N/A 24 N/A VDC N/A N/A N/A 10A, Legacy Hermetically Sealed Relay N/A Hermetically Sealed Relay
88HPX-154 N/A 12 N/A VDC N/A N/A N/A 10A, Legacy Hermetically Sealed Relay N/A Hermetically Sealed Relay
88HPX-155 N/A 24 N/A VDC N/A N/A N/A 10A, Legacy Hermetically Sealed Relay N/A Hermetically Sealed Relay
88HPX-156 N/A 110 N/A VDC N/A N/A N/A 10A, Legacy Hermetically Sealed Relay N/A Hermetically Sealed Relay
88HPX-159 N/A 12 N/A VDC N/A N/A N/A 10A, Legacy Hermetically Sealed Relay N/A Hermetically Sealed Relay
88HPX-161 N/A 125 N/A VDC N/A N/A N/A 10A, Legacy Hermetically Sealed Relay N/A Hermetically Sealed Relay
88HPX-162 N/A 125 N/A VDC N/A N/A N/A 10A, Legacy Hermetically Sealed Relay N/A Hermetically Sealed Relay
88HPX-163 N/A 3.6 N/A mA DC N/A N/A N/A 10A, Legacy Hermetically Sealed Relay N/A Hermetically Sealed Relay
88HPX-164 N/A 125 N/A VDC N/A N/A N/A 10A, Legacy Hermetically Sealed Relay N/A Hermetically Sealed Relay
88HPX-167 N/A 130 N/A VDC N/A N/A N/A 10A, Legacy Hermetically Sealed Relay N/A Hermetically Sealed Relay
88HPX-169 N/A 48 N/A VDC N/A N/A N/A 10A, Legacy Hermetically Sealed Relay N/A Hermetically Sealed Relay
88HPX-170 N/A 24 N/A VDC N/A N/A N/A 10A, Legacy Hermetically Sealed Relay N/A Hermetically Sealed Relay
88HPX-171 N/A 24 N/A VDC N/A N/A N/A 10A, Legacy Hermetically Sealed Relay N/A Hermetically Sealed Relay
88HPX-172 N/A 32 N/A VDC N/A N/A N/A 10A, Legacy Hermetically Sealed Relay N/A Hermetically Sealed Relay
88HPX-173 N/A 125 N/A VDC N/A N/A N/A 10A, Legacy Hermetically Sealed Relay N/A Hermetically Sealed Relay
Unit of Measure
« 381 382 383 384 385 »