Item # |
Voltage |
Frequency |
Current |
Contact Poles |
Relay Features |
Relay Type |
|---|---|---|---|---|---|---|
| 88HPX-175 | N/A 37.5 | N/A VDC | N/A 10A | N/A 3PST-NO | N/A 10A, Legacy Hermetically Sealed Relay | N/A Hermetically Sealed Relay |
| 88HPX-282 | N/A 24 | N/A VDC | N/A | N/A | N/A 10A, Legacy Hermetically Sealed Relay | N/A Hermetically Sealed Relay |
| 88HPX-32 | N/A 6 | N/A VDC | N/A | N/A | N/A 10A, Legacy Hermetically Sealed Relay | N/A Hermetically Sealed Relay |
| 88HPX-33 | N/A 12 | N/A VDC | N/A | N/A | N/A 10A, Legacy Hermetically Sealed Relay | N/A Hermetically Sealed Relay |
| W88HPX-34 | N/A 24 | N/A VDC | N/A | N/A | N/A 10A, Legacy Hermetically Sealed Relay | N/A Hermetically Sealed Relay |
| 88HPX-35 | N/A 110 | N/A VDC | N/A | N/A | N/A 10A, Legacy Hermetically Sealed Relay | N/A Hermetically Sealed Relay |
| 88HPX-36 | N/A 125 | N/A VDC | N/A | N/A | N/A 10A, Legacy Hermetically Sealed Relay | N/A Hermetically Sealed Relay |
| 88HPX-47 | N/A 125 | N/A VDC | N/A | N/A | N/A 10A, Legacy Hermetically Sealed Relay | N/A Hermetically Sealed Relay |
| 88HPX-48 | N/A 48 | N/A VDC | N/A | N/A | N/A 10A, Legacy Hermetically Sealed Relay | N/A Hermetically Sealed Relay |
| W88HPX-51 | N/A 24 | N/A VDC | N/A | N/A | N/A 10A, Legacy Hermetically Sealed Relay | N/A Hermetically Sealed Relay |
| 88HPX-58 | N/A 110 | N/A VDC | N/A | N/A | N/A 10A, Legacy Hermetically Sealed Relay | N/A Hermetically Sealed Relay |
| 88HPX-63 | N/A 24 | N/A VDC | N/A | N/A | N/A 10A, Legacy Hermetically Sealed Relay | N/A Hermetically Sealed Relay |
| 88HPX-90 | N/A 125 | N/A VDC | N/A | N/A | N/A 10A, Legacy Hermetically Sealed Relay | N/A Hermetically Sealed Relay |
| 88HPX-91A | N/A 125 | N/A VDC | N/A | N/A | N/A 10A, Legacy Hermetically Sealed Relay | N/A Hermetically Sealed Relay |
| 88HSX-24 | N/A 24 | N/A VDC | N/A | N/A | N/A 10A, Legacy Hermetically Sealed Relay | N/A Hermetically Sealed Relay |
| 88HSX-27 | N/A 24 | N/A VDC | N/A | N/A | N/A 10A, Legacy Hermetically Sealed Relay | N/A Hermetically Sealed Relay |
| 88HSX-33 | N/A 12 | N/A VDC | N/A | N/A | N/A 10A, Legacy Hermetically Sealed Relay | N/A Hermetically Sealed Relay |
| 88HSX-36 | N/A 110 | N/A VDC | N/A | N/A | N/A 10A, Legacy Hermetically Sealed Relay | N/A Hermetically Sealed Relay |
| 88KADCPX-2 | N/A 120 | N/A VDC | N/A 30A | N/A SPST-NO-DM | N/A 30A with clear cover | N/A Power Relay |
| 88KADHSX-4 | N/A 115 | N/A VAC | N/A 30A | N/A SPST-NO-DM | N/A Hermetically Sealed Relay | N/A Power Relay |
| 88KADX-1 | N/A 24 | N/A VDC | N/A 30A | N/A SPST-NO-DM | N/A 30A open Style relay | N/A Power Relay |
| 88KADX-17 | N/A 277 | N/A VDC | N/A 30A | N/A SPST-NO-DM | N/A 30A open Style relay | N/A Power Relay |
| 88KADX-2 | N/A 120 | N/A VAC | N/A 30A | N/A SPST-NO-DM | N/A 30A open Style relay | N/A Power Relay |
| 88KADX-3 | N/A 230 | N/A VAC | N/A 30A | N/A SPST-NO-DM | N/A 30A open Style relay | N/A Power Relay |
| 88KADX-4 | N/A 115 | N/A VDC | N/A 30A | N/A SPST-NO-DM | N/A 30A open Style relay | N/A Power Relay |