Print Back
Struthers-Dunn-Concert-of-Relays
Unit of Measure
« 381 382 383 384 385 »  

Item #

Voltage

Frequency

Current

Contact Poles

Relay Features

Relay Type

88LX-46 N/A 24 N/A VDC N/A 10A N/A N/A 10A, Latching Relay, open Style N/A Latching, General Purpose Relay
88LX-51 N/A 48 N/A VDC N/A 10A N/A N/A 10A, Latching Relay, open Style N/A Latching, General Purpose Relay
88LX-6 N/A 12 N/A VDC N/A 10A N/A N/A 10A, Latching Relay, open Style N/A Latching, General Purpose Relay
88LX-7 N/A 24 N/A VDC N/A 10A N/A N/A 10A, Latching Relay, open Style N/A Latching, General Purpose Relay
88LX-8 N/A 110 N/A VDC N/A 10A N/A N/A 10A, Latching Relay, open Style N/A Latching, General Purpose Relay
88RHSX-2 N/A 28 N/A VDC N/A 10A N/A N/A Hermetically Sealed Relay N/A General Purpose Relay
88RHSX-6 N/A 28 N/A VDC N/A 10A N/A N/A Hermetically Sealed Relay N/A General Purpose Relay
88UKADX-21 N/A 120 N/A VAC N/A 30A N/A SPST-NO-DM N/A 30A, Open Style Relay N/A Power Relay
88UKADX-3 N/A 24 N/A VAC N/A 30A N/A SPST-NO-DM N/A 30A, Open Style Relay N/A Power Relay
88UKADX-35 N/A 120 N/A VAC N/A 30A N/A SPST-NO-DM N/A 30A, Open Style Relay N/A Power Relay
88UKADX-4 N/A 120 N/A VAC N/A 30A N/A SPST-NO-DM N/A 30A, Open Style Relay N/A Power Relay
88UKADX-5 N/A 240 N/A VAC N/A 30A N/A SPST-NO-DM N/A 30A, Open Style Relay N/A Power Relay
88UKDX-1 N/A 6 N/A VDC N/A 30A N/A SPST-NO-DM N/A 30A, Open Style Relay N/A Power Relay
88UKDX-2 N/A 12 N/A VDC N/A 30A N/A SPST-NO-DM N/A 30A, Open Style Relay N/A Power Relay
88UKDX-3 N/A 24 N/A VDC N/A 30A N/A SPST-NO-DM N/A 30A, Open Style Relay N/A Power Relay
88UKDX-4 N/A 110 N/A VDC N/A 30A N/A SPST-NO-DM N/A 30A, Open Style Relay N/A Power Relay
88UKDX-44 N/A 24 N/A VDC N/A 30A N/A SPST-NO-DM N/A 30A, Open Style Relay N/A Power Relay
88UKDX-45 N/A 12 N/A VDC N/A 30A N/A SPST-NO-DM N/A 30A, Open Style Relay N/A Power Relay
88UKDX-46 N/A 12 N/A VDC N/A 30A N/A SPST-NO-DM N/A 30A, Open Style Relay N/A Power Relay
88UKDX-53 N/A 24 N/A VDC N/A 30A N/A SPST-NO-DM N/A 30A, Open Style Relay N/A Power Relay
88UKDX-55 N/A 54 N/A VDC N/A 30A N/A SPST-NO-DM N/A 30A, Open Style Relay N/A Power Relay
88UKDX-6 N/A 48 N/A VDC N/A 30A N/A SPST-NO-DM N/A 30A, Open Style Relay N/A Power Relay
88X-10 N/A 6 N/A VDC N/A N/A N/A 10 A, Open Style Relay N/A General Purpose Relay
88X-11 N/A 12 N/A VDC N/A N/A N/A 10 A, Open Style Relay N/A General Purpose Relay
W88X-11 N/A 12 N/A VDC N/A N/A N/A 10 A, Open Style Relay N/A General Purpose Relay
Unit of Measure
« 381 382 383 384 385 »